residential low pressure regulators
J42 Lite
A compact angled regulator designed for low pressure domestic meter applications. Inlet pressures up to 200 mbar (2.9 PSIG), max inlet pressure to PRS3 = 75mbar (1 PSIG). Sizes 1/2 x 1/2, 3/4x 3/4 & 3/4x 1” integrated meter liner.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Overview
- Applications
- Low pressure domestic gas meter applications
- Product Type
- Meter Service Regulator
- Mounting Orientation
- Vertical or Horizontal
- Models
- J42 Lite
- Installation Type
- Suitable for all meter box types (compact design)
- Design Type
- Angled Type Regulator
Construction
- Spring Material
- Stainless Steel Spring
- Operation Principle
- Spring‑loaded diaphragm regulator
- Diaphragm Material
- Nitrile Rubber (Buna) Diaphragm/Seals
- Body Material
- Aluminium Body and Cover
Performance
- Outlet Pressure Range
- Nominal 21.7 mbar (other set points available)
- Inlet Pressure Range
- 200 mbar (2.86 psig)
Operating Conditions
- Operating Temperature Range
- -20 to +60 deg C
- Gas Type
- Natural Gas, LPG, Manufactured Gases
Connection Options
- Connection Type
- BS EN 10226 (ISO 7) or NPT
- Connection Size
- 1/2 x 1/2 in, 3/4 x 3/4 in, 3/4 in x Meter Union
Safety & Compliance
- Approvals
- IGEM/GM/PRS/3, EN ISO 9001
General Overview
- Applications
- Low pressure domestic gas meter applications
- Product Type
- Meter Service Regulator
- Mounting Orientation
- Vertical or Horizontal
- Models
- J42 Lite
- Installation Type
- Suitable for all meter box types (compact design)
- Design Type
- Angled Type Regulator
Construction
- Spring Material
- Stainless Steel Spring
- Operation Principle
- Spring‑loaded diaphragm regulator
- Diaphragm Material
- Nitrile Rubber (Buna) Diaphragm/Seals
- Body Material
- Aluminium Body and Cover
Performance
- Outlet Pressure Range
- Nominal 21.7 mbar (other set points available)
- Inlet Pressure Range
- 200 mbar (2.86 psig)
Operating Conditions
- Operating Temperature Range
- -20 to +60 deg C
- Gas Type
- Natural Gas, LPG, Manufactured Gases
Connection Options
- Connection Type
- BS EN 10226 (ISO 7) or NPT
- Connection Size
- 1/2 x 1/2 in, 3/4 x 3/4 in, 3/4 in x Meter Union
Safety & Compliance
- Approvals
- IGEM/GM/PRS/3, EN ISO 9001
- Applications : Low pressure domestic gas meter applications
- Spring Material : Stainless Steel Spring
- Product Type : Meter Service Regulator
- Outlet Pressure Range : Nominal 21.7 mbar (other set points available)
- Operation Principle : Spring‑loaded diaphragm regulator
- Operating Temperature Range : -20 to +60 deg C
- Mounting Orientation : Vertical or Horizontal
- Models : J42 Lite
- Installation Type : Suitable for all meter box types (compact design)
- Inlet Pressure Range : 200 mbar (2.86 psig)
- Gas Type : Natural Gas, LPG, Manufactured Gases
- Diaphragm Material : Nitrile Rubber (Buna) Diaphragm/Seals
- Design Type : Angled Type Regulator
- Connection Type : BS EN 10226 (ISO 7) or NPT
- Connection Size : 1/2 x 1/2 in, 3/4 x 3/4 in, 3/4 in x Meter Union
- Body Material : Aluminium Body and Cover
- Approvals : IGEM/GM/PRS/3, EN ISO 9001
Filters
Please sign in to view part numbers available for purchase based on your account Sign In