/content/process/us/en/search.html

safety devices

J120 Low Pressure Cut-off Valve

A low pressure cut off valve which ensures the integrity of an installation in the event of loss of gas pressure. Inlet pressures up to 350 mbar (5 PSIG). Sizes 3/4, 1, 1-1/4, 1-1/2, 2. Manual or automatic reset.

Overview
The J120 ensures the safety and integrity of an installation in the event of unacceptably low gas pressure or failure of the gas supply. In such a situation, burners could become extinguished and, upon restoration of the supply, gas could pass through open cocks. To prevent this, the J120 operates at a pre-set gas pressure and automatically shuts off the supply. Upon restoration of the gas supply, all downstream burner cocks must be closed before the reset allows the gas to flow. Factory set at 10 mbar or 15 mbar (4” or 6”wg). Temperature range -20° C to +70°C (-4° F to +158°F). The J120 can be mounted in either a vertical or horizontal orientation, and is suitable for use with natural, liquefied petroleum and manufactured gases.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
2007CA1B
J120,RC11/4,12MBR,CV180,V
2007CA1B
J120,RC11/4,12MBR,CV180,V
2009CA1B
J120,RC2,12MBR,CV180,VTSC
2009CA1B
J120,RC2,12MBR,CV180,VTSC
83575100
Regulator J125 3/4" Und 1"
83575100
Regulator J125 3/4" Und 1"
J12509-094
Spring: range 36-70 mbar(Green)Spring fo
J12509-094
Spring: range 36-70 mbar(Green)Spring fo
J12509-097
J125 MkII Regulator Spring
J12509-097
J125 MkII Regulator Spring
J12509-105
Valve seat 19.1 MM ORIFICE
J12509-105
Valve seat 19.1 MM ORIFICE
J12509-116
DIAPHRAGM FULL REL MKII
J12509-116
DIAPHRAGM FULL REL MKII
SK2506-17
S/KIT,J125MKII,1",S4,S6,S8
SK2506-17
S/KIT,J125MKII,1",S4,S6,S8