/content/process/us/en/search.html

safety devices

S100 Slamshut Valve

The Series 100 Slam Shut protects gas installations against overpressure conditions by automatically shutting off the gas flow.

Overview
Outlet pressures between 7 W.C. and 87 PSIG are available. Operating temperature range is 5°F to 175°F  (-20°C to 80°C).  Full bore design results in  very low pressure drop across the Series 100 Slam Shut.

The Series 100 Slam Shut has been approved to module B + D of the PED 9723/EC by BSI (Notified body No. 0086). It is clasified as Category IV equipment and a safety accessory.

Available in 2, 3 and 4 flange connections with 1/4 NPT external sense line and are spring-loaded with a visual trip indicator.
Specifications

General Overview

  • Applications
    • Protects gas systems from overpressure; installed upstream of regulator
  • Product Type
    • Slam shut valve (safety shut-off device)
  • Installation Orientation
    • Suitable for vertical or horizontal pipework
  • Compatible Gases
    • Natural Gas, LPG, Manufactured Gases

Construction

  • Valve Seat Material
    • Stainless Steel
  • Spring Material
    • Carbon Steel Loaded Spring, Stainless Steel Wire Mechanism Spring
  • Diaphragm/Seals Material
    • Nitrile (Buna)
  • Body Material
    • Nodular Iron

Pressure Ratings

  • Trip Pressure Range
    • 6 bar (87 psig)
  • Maximum Inlet Pressure
    • 19 bar (275 psig)

Operating Conditions

  • Temperature Range
    • -20 to +60 deg C

Functionality

  • Operating Principle
    • Pressure sensing via impulse line; trips and shuts valve when pressure exceeds set value
  • Indicators
    • Visual valve position indicator

Connection Options

  • Impulse Connection
    • Rc 1/4 tapping
  • Connection Type
    • Flanged (BS EN 1092-2 NP16)
  • Connection Size
    • DN50, DN80, DN100

Control & Operation

  • Control Type
    • Spring‑loaded, pressure‑activated mechanism

Safety & Compliance

  • Approvals
    • BS EN 14382, BGES/V9, DIN 3381, PED 2014/68/EU (CE), UKCA (Category IV safety accessory)

General Overview

  • Applications
    • Protects gas systems from overpressure; installed upstream of regulator
  • Product Type
    • Slam shut valve (safety shut-off device)
  • Installation Orientation
    • Suitable for vertical or horizontal pipework
  • Compatible Gases
    • Natural Gas, LPG, Manufactured Gases

Construction

  • Valve Seat Material
    • Stainless Steel
  • Spring Material
    • Carbon Steel Loaded Spring, Stainless Steel Wire Mechanism Spring
  • Diaphragm/Seals Material
    • Nitrile (Buna)
  • Body Material
    • Nodular Iron

Pressure Ratings

  • Trip Pressure Range
    • 6 bar (87 psig)
  • Maximum Inlet Pressure
    • 19 bar (275 psig)

Operating Conditions

  • Temperature Range
    • -20 to +60 deg C

Functionality

  • Operating Principle
    • Pressure sensing via impulse line; trips and shuts valve when pressure exceeds set value
  • Indicators
    • Visual valve position indicator

Connection Options

  • Impulse Connection
    • Rc 1/4 tapping
  • Connection Type
    • Flanged (BS EN 1092-2 NP16)
  • Connection Size
    • DN50, DN80, DN100

Control & Operation

  • Control Type
    • Spring‑loaded, pressure‑activated mechanism

Safety & Compliance

  • Approvals
    • BS EN 14382, BGES/V9, DIN 3381, PED 2014/68/EU (CE), UKCA (Category IV safety accessory)
  • Applications : Protects gas systems from overpressure; installed upstream of regulator
  • Valve Seat Material : Stainless Steel
  • Trip Pressure Range : 6 bar (87 psig)
  • Temperature Range : -20 to +60 deg C
  • Spring Material : Carbon Steel Loaded Spring, Stainless Steel Wire Mechanism Spring
  • Product Type : Slam shut valve (safety shut-off device)
  • Operating Principle : Pressure sensing via impulse line; trips and shuts valve when pressure exceeds set value
  • Maximum Inlet Pressure : 19 bar (275 psig)
  • Installation Orientation : Suitable for vertical or horizontal pipework
  • Indicators : Visual valve position indicator
  • Impulse Connection : Rc 1/4 tapping
  • Diaphragm/Seals Material : Nitrile (Buna)
  • Control Type : Spring‑loaded, pressure‑activated mechanism
  • Connection Type : Flanged (BS EN 1092-2 NP16)
  • Connection Size : DN50, DN80, DN100
  • Compatible Gases : Natural Gas, LPG, Manufactured Gases
  • Body Material : Nodular Iron
  • Approvals : BS EN 14382, BGES/V9, DIN 3381, PED 2014/68/EU (CE), UKCA (Category IV safety accessory)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
73007626
Adjusting ring SSV over set pr. >100mbar
73007626
Adjusting ring SSV over set pr. >100mbar
73008955
SSV-spring 59-138 mbar white
73008955
SSV-spring 59-138 mbar white
73008956
SSV-spring 117-276 mbar light blue
73008956
SSV-spring 117-276 mbar light blue
73008957
SSV-spring 236-470 mbar cadmium yellow
73008957
SSV-spring 236-470 mbar cadmium yellow
73011415
Valveplate SSV, MR50
73011415
Valveplate SSV, MR50
J10012-005
SPRING CLOSING 4"
J10012-005
SPRING CLOSING 4"
S1VC09
Seat disc assembly S100, 2"
S1VC09
Seat disc assembly S100, 2"
SK209-02
S/KIT,S200,50mm,HP
SK209-02
S/KIT,S200,50mm,HP