/content/process/us/en/search.html

multi jet meters

M100i Multi-jet Water Meter

Data flexibility and quality for remote reading applications

Overview
The M100i multi-jet meters are well established and popular, combining the best of traditional and new technology. Next to the approved conText headring the M100i meter provides the new eSens interface. It allows to transmit volume increments with an accuracy of 1 litre to any external MDM system. Outstanding performance and EEC type examination certification (MID) up to R160.
Specifications

Performance

  • Accuracy Class (AC)
    • R160 (horizontal), R80 (vertical)

Product Identification

  • Technology
    • Multi‑jet velocity meter

Functional Features

  • Register Type
    • Wet‑dial register

General Overview

  • Nominal Sizes
    • DN15, DN20, DN25, DN32, DN40, DN50
  • Meter Types
    • Multi‑jet wet-dial water meter (cold water)
  • Installation Orientation
    • Horizontal (can be inclined up to 90 deg )
  • Communication Interfaces
    • eSens interface for communication modules
  • Applications
    • Residential/light commercial installations

Classes

  • Mechanical Class
    • M1
  • Electromagnetic Class
    • E1

Pressure Ratings

  • Maximum Working Pressure
    • 16 bar

Operating Conditions

  • Maximum Water Temperature
    • 30 deg C

Communication

  • Interface Type
    • eSens communication interface

Measurement

  • Flow Rate
    • Continuous Flow (Q3): 2.5 to 25 m³/h
    • Minimum Flowrate (Q1): 16 to 156 l/h
    • Overload Flowrate (Q4): 3.125 to 31.25 m³/h
    • Transitional Flowrate (Q2): 25 to 250 l/h

Physical

  • Dimensions
    • 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height

Connection Options

  • Connection Type
    • Threaded or Flanged (ISO 228/1, ISO 7/1)

Safety & Compliance

  • Approvals
    • MID (EC type examination)

Performance

  • Accuracy Class (AC)
    • R160 (horizontal), R80 (vertical)

Product Identification

  • Technology
    • Multi‑jet velocity meter

Functional Features

  • Register Type
    • Wet‑dial register

General Overview

  • Nominal Sizes
    • DN15, DN20, DN25, DN32, DN40, DN50
  • Meter Types
    • Multi‑jet wet-dial water meter (cold water)
  • Installation Orientation
    • Horizontal (can be inclined up to 90 deg )
  • Communication Interfaces
    • eSens interface for communication modules
  • Applications
    • Residential/light commercial installations

Classes

  • Mechanical Class
    • M1
  • Electromagnetic Class
    • E1

Pressure Ratings

  • Maximum Working Pressure
    • 16 bar

Operating Conditions

  • Maximum Water Temperature
    • 30 deg C

Communication

  • Interface Type
    • eSens communication interface

Measurement

  • Flow Rate
    • Continuous Flow (Q3): 2.5 to 25 m³/h
    • Minimum Flowrate (Q1): 16 to 156 l/h
    • Overload Flowrate (Q4): 3.125 to 31.25 m³/h
    • Transitional Flowrate (Q2): 25 to 250 l/h

Physical

  • Dimensions
    • 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height

Connection Options

  • Connection Type
    • Threaded or Flanged (ISO 228/1, ISO 7/1)

Safety & Compliance

  • Approvals
    • MID (EC type examination)
  • Accuracy Class (AC) : R160 (horizontal), R80 (vertical)
  • Technology : Multi‑jet velocity meter
  • Register Type : Wet‑dial register
  • Nominal Sizes : DN15, DN20, DN25, DN32, DN40, DN50
  • Meter Types : Multi‑jet wet-dial water meter (cold water)
  • Mechanical Class : M1
  • Maximum Working Pressure : 16 bar
  • Maximum Water Temperature : 30 deg C
  • Interface Type : eSens communication interface
  • Installation Orientation : Horizontal (can be inclined up to 90 deg )
  • Flow Rate : Continuous Flow (Q3): 2.5 to 25 m³/h|Minimum Flowrate (Q1): 16 to 156 l/h|Overload Flowrate (Q4): 3.125 to 31.25 m³/h|Transitional Flowrate (Q2): 25 to 250 l/h
  • Electromagnetic Class : E1
  • Dimensions : 165 to 300 mm (depending on size) Length x ~100 to 165 mm Width x ~115 to 160 mm Height
  • Connection Type : Threaded or Flanged (ISO 228/1, ISO 7/1)
  • Communication Interfaces : eSens interface for communication modules
  • Approvals : MID (EC type examination)
  • Applications : Residential/light commercial installations
Installation Instructions
Name
Description
File Size
Date
Size
M100i Installation Instructions (English, German, French, Spanish)
application/pdf 522.76 KB
10/15/2023
522.76 KB
Data Sheet
Name
Description
File Size
Date
Size
M100i Datenblatt German Data Sheet
application/pdf 1.07 MB
10/31/2023
1.07 MB
M100i Data Sheet English
application/pdf 1.04 MB
10/31/2023
1.04 MB
M100i Fiche Technique Spec Sheet French
application/pdf 3.24 MB
10/31/2023
3.24 MB
Name
Description
File Size
Date
Size
M100i Datenblatt German Data Sheet
application/pdf 1.07 MB
10/31/2023
1.07 MB
M100i Installation Instructions (English, German, French, Spanish)
application/pdf 522.76 KB
10/15/2023
522.76 KB
M100i Data Sheet English
application/pdf 1.04 MB
10/31/2023
1.04 MB
M100i Fiche Technique Spec Sheet French
application/pdf 3.24 MB
10/31/2023
3.24 MB
Name
Description
File Size
Date
Size
M100i Installation Instructions (English, German, French, Spanish)
522.76 KB
10/15/2023
M100i Datenblatt German Data Sheet
1.07 MB
10/31/2023
M100i Data Sheet English
1.04 MB
10/31/2023
M100i Fiche Technique Spec Sheet French
3.24 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LA0003139
Insert M100i Q3=4 / 6,3 neutral
LA0003139
Insert M100i Q3=4 / 6,3 neutral
LA0005450
Insert M100i Q3=25 neutral
LA0005450
Insert M100i Q3=25 neutral
LA0005451
Insert M100i Q3=16 neutral
LA0005451
Insert M100i Q3=16 neutral
LA0005452
Insert M100i Q3=2.5 neutral
LA0005452
Insert M100i Q3=2.5 neutral
LA0005453
Insert M100i Q3=10 neutral
LA0005453
Insert M100i Q3=10 neutral
LA0005830
Insert M100i-S Q3=10 neutral ‘riser’
LA0005830
Insert M100i-S Q3=10 neutral ‘riser’
LA0007810
M100i Q3=16 R1 1/2" 300 R160 GZ IKOM
LA0007810
M100i Q3=16 R1 1/2" 300 R160 GZ IKOM
LA0007811
M100i Q3=25 R2" 270 R160 GZ IKOM
LA0007811
M100i Q3=25 R2" 270 R160 GZ IKOM