/content/process/us/en/search.html

burner control units

Honeywell SLATE combustion management system

With the revolutionary integration of configurable safety and programmable logic, SLATE™ is easily customized for virtually any application in any industry, in less time and with far less complexity

Overview
With the revolutionary integration of configurable safety and programmable logic, SLATE™ is easily customized for virtually any application in any industry, in less time and with far less complexity.
The universal I/O scheme lets you choose how to use each module, and the customizable touch screen display or PC web browser (optimized for Chrome) allows you to easily change the end user experience. Burner management, steam generation, kilns and furnaces, commercial and industrial boilers, make-up air heating as well as applications in process heating are ideal areas of application for SLATE™.

More Information:
Specifications

Communication & Interfaces

  • Communication Protocols
    • BACnet/IP, BACnet/MSTP, Modbus RTU, Modbus TCP, Ethernet/HTTP

Product Design & Configuration

  • Modules Included
    • Base Module, Burner Control Module, Flame Amplifier Module, Fuel Air Ratio Control Module, Limit Module, Analog I/O Module, Digital I/O Module, Annunciator Module

Electrical Specifications

  • Power Supply
    • 24 VDC, 24 VAC, or up to 240 VAC (module‑level)

Standards & Certifications

  • Approvals
    • Meets cULus, CE, FM, ISO 23552-1, SIL 3 standards, Complies with MasterSpec Sections for HVAC control sequences

Communication & Interfaces

  • Communication Protocols
    • BACnet/IP, BACnet/MSTP, Modbus RTU, Modbus TCP, Ethernet/HTTP

Product Design & Configuration

  • Modules Included
    • Base Module, Burner Control Module, Flame Amplifier Module, Fuel Air Ratio Control Module, Limit Module, Analog I/O Module, Digital I/O Module, Annunciator Module

Electrical Specifications

  • Power Supply
    • 24 VDC, 24 VAC, or up to 240 VAC (module‑level)

Standards & Certifications

  • Approvals
    • Meets cULus, CE, FM, ISO 23552-1, SIL 3 standards, Complies with MasterSpec Sections for HVAC control sequences
  • Communication Protocols : BACnet/IP, BACnet/MSTP, Modbus RTU, Modbus TCP, Ethernet/HTTP
  • Modules Included : Base Module, Burner Control Module, Flame Amplifier Module, Fuel Air Ratio Control Module, Limit Module, Analog I/O Module, Digital I/O Module, Annunciator Module
  • Power Supply : 24 VDC, 24 VAC, or up to 240 VAC (module‑level)
  • Approvals : Meets cULus, CE, FM, ISO 23552-1, SIL 3 standards, Complies with MasterSpec Sections for HVAC control sequences
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
32006131-001/U
PLUG IN TRANSFORMER FOR SLATE DISPLAY
32006131-001/U
PLUG IN TRANSFORMER FOR SLATE DISPLAY
32008001-002/U
SLATE CONNECTOR BAG ASSEMBLY
32008001-002/U
SLATE CONNECTOR BAG ASSEMBLY
50027489-002
3W resistor 10ohm
50027489-002
3W resistor 10ohm
50044189-001
LABEL - WARNING INSIDE
50044189-001
LABEL - WARNING INSIDE
50096820-001/U
SLATE EXTENSION CABLE
50096820-001/U
SLATE EXTENSION CABLE
CP8001FARC31
SLATE FARC PNL, RECTIFICATION AMPLI-CHK
CP8001FARC31
SLATE FARC PNL, RECTIFICATION AMPLI-CHK
CP8001FARC41
SLATE FARC PNL, IR AMPLI-CHK
CP8001FARC41
SLATE FARC PNL, IR AMPLI-CHK
CP8001FARC51
SLATE FARC PNL, UV SHUTTER CHK
CP8001FARC51
SLATE FARC PNL, UV SHUTTER CHK
CP8001FARC71
SLATE FARC PNL, UV AMPLI-CHK
CP8001FARC71
SLATE FARC PNL, UV AMPLI-CHK
DSP3983/U
SLATE DEMO KIT
DSP3983/U
SLATE DEMO KIT