/content/process/us/en/search.html

ignition components

Ignition Transformers

Basic ignition transformers from Eclipse offer safe and reliable ignition.

Overview
Eclipse ignition transformers have excellent mechanical and electrical properties. They have safer, more durable insulation and have a high terperature rating due to its effective heat dissipation.
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • Max 90 deg C (194 deg F), Min -40 deg C (-40 deg F)

Material Specifications

  • Surface Material
    • Araldite Epoxy Resin

Electrical Specifications

  • Supply Voltage
    • 120 VAC, 220 to 240 VAC, 110 to 120 VAC (varies by model) Primary
  • Secondary Voltage RMS
    • 5000 to 7000 VAC (varies by model)
  • Secondary Ground Termination
    • End Pole or Center Tap (varies by model)
  • Secondary Current RMS
    • 10 to 35 mA (varies by model)
  • Primary Current
    • 0.4 to 3.5 A (varies by model)
  • Power Supply
    • 92 to 420 VA (varies by model)
  • Frequency
    • 50 to 60 Hz

Processing & Performance Metrics

  • Service Duty
    • 25 or 100% on time per 4 minutes (varies by model)

Standards & Certifications

  • Approvals
    • CE, UL (USA and Canada)
    • Recognized component, cURus for Canadian and US markets, CE: EN 61558/2/3, VDE 0550, SEV BA9, 73/23/EEC Low Voltage Directive, 89/336/EEC EMC, EN 50081-1, EN 55014-1/A2

Environmental Conditions

  • Ambient Temperature Range
    • Max 90 deg C (194 deg F), Min -40 deg C (-40 deg F)

Material Specifications

  • Surface Material
    • Araldite Epoxy Resin

Electrical Specifications

  • Supply Voltage
    • 120 VAC, 220 to 240 VAC, 110 to 120 VAC (varies by model) Primary
  • Secondary Voltage RMS
    • 5000 to 7000 VAC (varies by model)
  • Secondary Ground Termination
    • End Pole or Center Tap (varies by model)
  • Secondary Current RMS
    • 10 to 35 mA (varies by model)
  • Primary Current
    • 0.4 to 3.5 A (varies by model)
  • Power Supply
    • 92 to 420 VA (varies by model)
  • Frequency
    • 50 to 60 Hz

Processing & Performance Metrics

  • Service Duty
    • 25 or 100% on time per 4 minutes (varies by model)

Standards & Certifications

  • Approvals
    • CE, UL (USA and Canada)
    • Recognized component, cURus for Canadian and US markets, CE: EN 61558/2/3, VDE 0550, SEV BA9, 73/23/EEC Low Voltage Directive, 89/336/EEC EMC, EN 50081-1, EN 55014-1/A2
  • Ambient Temperature Range : Max 90 deg C (194 deg F), Min -40 deg C (-40 deg F)
  • Surface Material : Araldite Epoxy Resin
  • Supply Voltage : 120 VAC, 220 to 240 VAC, 110 to 120 VAC (varies by model) Primary
  • Service Duty : 25 or 100% on time per 4 minutes (varies by model)
  • Secondary Voltage RMS : 5000 to 7000 VAC (varies by model)
  • Secondary Ground Termination : End Pole or Center Tap (varies by model)
  • Secondary Current RMS : 10 to 35 mA (varies by model)
  • Primary Current : 0.4 to 3.5 A (varies by model)
  • Power Supply : 92 to 420 VA (varies by model)
  • Frequency : 50 to 60 Hz
  • Approvals : CE, UL (USA and Canada)|Recognized component, cURus for Canadian and US markets, CE: EN 61558/2/3, VDE 0550, SEV BA9, 73/23/EEC Low Voltage Directive, 89/336/EEC EMC, EN 50081-1, EN 55014-1/A2
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
09CA0A1918
Cable, Cofi, Raja
09CA0A1918
Cable, Cofi, Raja
10002303
Transformer, Ignition, Dual, 120V/60Hz/3
10002303
Transformer, Ignition, Dual, 120V/60Hz/3
10002304
TRNSFMR,IGN,120V/60HZ/1.5A PRIM,180VA PW
10002304
TRNSFMR,IGN,120V/60HZ/1.5A PRIM,180VA PW
10005352
TRNSFMR,IGN,220 240V/50 60HZ/0.4A PRIM,9
10005352
TRNSFMR,IGN,220 240V/50 60HZ/0.4A PRIM,9
101032091
TRNSFMR,IGN,110V/60HZ C.440MM / SPMAN,TR
101032091
TRNSFMR,IGN,110V/60HZ C.440MM / SPMAN,TR
101045091
TRNSFMR,IGN,220 240V,50/60HZ,A 0.2AMP,1X
101045091
TRNSFMR,IGN,220 240V,50/60HZ,A 0.2AMP,1X
15171
TRNSFMR,IGN,240V/60HZ PRIM,6000V 20MA SE
15171
TRNSFMR,IGN,240V/60HZ PRIM,6000V 20MA SE
80015637
TRNSFMR,IGN,COFI,TRS820P/8,230VAC,50HZ,C
80015637
TRNSFMR,IGN,COFI,TRS820P/8,230VAC,50HZ,C
EC20683
TRNSFMR,IGN,120V/50HZ PRIM,6000V SEC
EC20683
TRNSFMR,IGN,120V/50HZ PRIM,6000V SEC
EC20923
TRNSFMR,IGN,110V/50HZ PRIM,5000V 20MA SE
EC20923
TRNSFMR,IGN,110V/50HZ PRIM,5000V 20MA SE