/content/process/us/en/search.html

ignition components

Maxon Ignitors and Flame Rods

A variety of ignitors and flame rods custom designed for Maxon burner products.

Overview
MAXON ignitors and flame rods are engineered specifically for your burner products. Quality construction provides maximum service life and dependable operation to keep your heating processes running smoothly. In addition to replacements, consider keeping spares on hand for all your heating needs.
Specifications

Fluid/Media/Component Temperatures

  • Rubber Cover Temperature Rating
    • Up to 450°F (232°C)

Applications & Compatibility

  • Burner Compatibility
    • Wide range of Maxon burner models
  • Applications
    • Spark Ignitor - Provide spark for burner ignition, Flame Rods - Flame detection via ionization

Material Specifications

  • Insulator Material
    • Porcelain

Measurement & Sensing Characteristics

  • Detection Method
    • Flame rectification (ionization)

Ignition, Flame & Supervision Specifications

  • Ignition Method
    • Direct spark ignition

Fluid/Media/Component Temperatures

  • Rubber Cover Temperature Rating
    • Up to 450°F (232°C)

Applications & Compatibility

  • Burner Compatibility
    • Wide range of Maxon burner models
  • Applications
    • Spark Ignitor - Provide spark for burner ignition, Flame Rods - Flame detection via ionization

Material Specifications

  • Insulator Material
    • Porcelain

Measurement & Sensing Characteristics

  • Detection Method
    • Flame rectification (ionization)

Ignition, Flame & Supervision Specifications

  • Ignition Method
    • Direct spark ignition
  • Rubber Cover Temperature Rating : Up to 450°F (232°C)
  • Burner Compatibility : Wide range of Maxon burner models
  • Insulator Material : Porcelain
  • Detection Method : Flame rectification (ionization)
  • Ignition Method : Direct spark ignition
  • Applications : Spark Ignitor - Provide spark for burner ignition, Flame Rods - Flame detection via ionization
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
00.4044285.07
FR 1/4 in. NPT TBH075 NG/P
00.4044285.07
FR 1/4 in. NPT TBH075 NG/P
00.7030022.02
IGN,WH,1/4 IN. BSP, 320 A DH BRNR
00.7030022.02
IGN,WH,1/4 IN. BSP, 320 A DH BRNR
00.7030025.07
FR,R1/4 IN. X75
00.7030025.07
FR,R1/4 IN. X75
1034076
RAJAH CONNECTOR SSN #11
1034076
RAJAH CONNECTOR SSN #11
1036944
8.5" FR W/8" INCON TIP+
1036944
8.5" FR W/8" INCON TIP+
1042310
I-2 SI
1042310
I-2 SI
1043061
I-18 SI
1043061
I-18 SI
1043921
I-28 SI
1043921
I-28 SI
1049454
AUBURN 14MM SI
1049454
AUBURN 14MM SI
1050555
SLA 14MM SI W/1.5" EXTD GAP
1050555
SLA 14MM SI W/1.5" EXTD GAP