/content/process/us/en/search.html

industrial flame monitoring ifm

Flare Stack Monitoring System Watchdog III

Remote mounted UV viewing head that detects the presence of a flare stack flame to insure unburned toxic waste gasses are combusted and not released into the atmosphere.

Overview
Built rugged to last, the Watchdog III BE Flare Stack monitoring system reliably monitors flames from remote locations under difficult conditions such as dust, fog, heavy rain, snow and background sun rays. The ability to connect to an existing ignition system, and its ground mounted design, make it easy to install and service without flare shut down, saving valuable time and money.

Features & Benefits:
  • System consists of a P222 signal processor and S256BE viewing head with a 50 foot interconnecting cable
  • Not affected by the sun which allows viewing head to be located anywhere around the flare stack
  • Easy to set up with multiple LED's and pushbuttons
  • Lightweight and low power consumption
  • No moving parts ensures reliability
  • Easy installation and service with no plant shut down or flare interruption required
  • S256BE ground mounted viewing head has a 1000 ft. line of sight range with 40 ft. diameter target (at 1,000 ft.)
  • P222 signal processor can be remotely mounted
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • Processor: 0 to 60 deg C (32 to 140 deg F)
    • Viewing Head: -40 to 80 deg C (-40 to 176 deg F)

Actuation, Valve & Motion Control Specifications

  • Relay Contact Ratings
    • 5 A at 30 VDC or 250 VAC
  • System Components
    • S256BE Viewing Head, P222 Signal Processor, ASY55XBE Cable Assemblies

Mechanical Design & Hardware Details

  • Viewing Head Housing
    • NEMA 4X/IP66
  • Cable Type
    • 4-conductor, #22 AWG, braided shield (Honeywell C330S recommended)

Communication & Interfaces

  • Serial Communication
    • RS-422/RS-485, Modbus RTU, 4800-38400 baud

Inputs, Outputs & Interface Signals

  • Remote Meter Output
    • Configurable 0 to 20 mA or 4 to 20 mA

Electrical Specifications

  • Viewing Head Power
    • 24 to 26 VDC, 150 mA (via 0.25 A self-resetting fuse)
  • Power Supply
    • 85-264 VAC, 47-440 Hz or 22-26 VDC, 300 mA max (Processor)

Safety, Protection & Reliability

  • Ingress Protection
    • IP66 (Viewing Head)

Ignition, Flame & Supervision Specifications

  • Flame Relay Output
    • Processor - R1: DPDT, Adjustable 0 to 60 s delay (pilot re‑ignition)
    • R2: SPDT, Adjustable 1 s to 3600 s (alarm delay)

Mechanical Design, Layout & Construction Options

  • Viewing Distance
    • Up to 1000 ft (300 m) line of sight

Inputs, Outputs & Signal Interfaces

  • Analog Outputs
    • 0 to 19.8 mA or 4 to 19.8 mA (360 Ohm max)

Measurement & Sensing Characteristics

  • Field of View
    • 40 ft (12 m) target diameter at 1000 ft

Dimensions & Weight

  • Dimensions
    • Processor front: 4.25 x 7.19 in
    • Viewing head length: 20.25 in (514 mm)

Standards & Certifications

  • Approvals
    • CSA 213-M1987, CSA 142-M1987, WEEE Directive - 2012/19/EU - Waste Electrical and Electronic Equipment Directive

Environmental Conditions

  • Ambient Temperature Range
    • Processor: 0 to 60 deg C (32 to 140 deg F)
    • Viewing Head: -40 to 80 deg C (-40 to 176 deg F)

Actuation, Valve & Motion Control Specifications

  • Relay Contact Ratings
    • 5 A at 30 VDC or 250 VAC
  • System Components
    • S256BE Viewing Head, P222 Signal Processor, ASY55XBE Cable Assemblies

Mechanical Design & Hardware Details

  • Viewing Head Housing
    • NEMA 4X/IP66
  • Cable Type
    • 4-conductor, #22 AWG, braided shield (Honeywell C330S recommended)

Communication & Interfaces

  • Serial Communication
    • RS-422/RS-485, Modbus RTU, 4800-38400 baud

Inputs, Outputs & Interface Signals

  • Remote Meter Output
    • Configurable 0 to 20 mA or 4 to 20 mA

Electrical Specifications

  • Viewing Head Power
    • 24 to 26 VDC, 150 mA (via 0.25 A self-resetting fuse)
  • Power Supply
    • 85-264 VAC, 47-440 Hz or 22-26 VDC, 300 mA max (Processor)

Safety, Protection & Reliability

  • Ingress Protection
    • IP66 (Viewing Head)

Ignition, Flame & Supervision Specifications

  • Flame Relay Output
    • Processor - R1: DPDT, Adjustable 0 to 60 s delay (pilot re‑ignition)
    • R2: SPDT, Adjustable 1 s to 3600 s (alarm delay)

Mechanical Design, Layout & Construction Options

  • Viewing Distance
    • Up to 1000 ft (300 m) line of sight

Inputs, Outputs & Signal Interfaces

  • Analog Outputs
    • 0 to 19.8 mA or 4 to 19.8 mA (360 Ohm max)

Measurement & Sensing Characteristics

  • Field of View
    • 40 ft (12 m) target diameter at 1000 ft

Dimensions & Weight

  • Dimensions
    • Processor front: 4.25 x 7.19 in
    • Viewing head length: 20.25 in (514 mm)

Standards & Certifications

  • Approvals
    • CSA 213-M1987, CSA 142-M1987, WEEE Directive - 2012/19/EU - Waste Electrical and Electronic Equipment Directive
  • Ambient Temperature Range : Processor: 0 to 60 deg C (32 to 140 deg F)|Viewing Head: -40 to 80 deg C (-40 to 176 deg F)
  • Relay Contact Ratings : 5 A at 30 VDC or 250 VAC
  • Viewing Head Housing : NEMA 4X/IP66
  • Serial Communication : RS-422/RS-485, Modbus RTU, 4800-38400 baud
  • Remote Meter Output : Configurable 0 to 20 mA or 4 to 20 mA
  • Viewing Head Power : 24 to 26 VDC, 150 mA (via 0.25 A self-resetting fuse)
  • Ingress Protection : IP66 (Viewing Head)
  • Flame Relay Output : Processor - R1: DPDT, Adjustable 0 to 60 s delay (pilot re‑ignition)|R2: SPDT, Adjustable 1 s to 3600 s (alarm delay)
  • System Components : S256BE Viewing Head, P222 Signal Processor, ASY55XBE Cable Assemblies
  • Viewing Distance : Up to 1000 ft (300 m) line of sight
  • Analog Outputs : 0 to 19.8 mA or 4 to 19.8 mA (360 Ohm max)
  • Field of View : 40 ft (12 m) target diameter at 1000 ft
  • Power Supply : 85-264 VAC, 47-440 Hz or 22-26 VDC, 300 mA max (Processor)
  • Dimensions : Processor front: 4.25 x 7.19 in|Viewing head length: 20.25 in (514 mm)
  • Cable Type : 4-conductor, #22 AWG, braided shield (Honeywell C330S recommended)
  • Approvals : CSA 213-M1987, CSA 142-M1987, WEEE Directive - 2012/19/EU - Waste Electrical and Electronic Equipment Directive
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
P222
WATCHDOG III SIGNAL PROCESSOR USE S256BE
P222
WATCHDOG III SIGNAL PROCESSOR USE S256BE
S256BE
WATCHDOG III UV VIEWING HEAD USE P222
S256BE
WATCHDOG III UV VIEWING HEAD USE P222