/content/process/us/en/search.html

pfu accessories

Module subrack BGT

Module subrack for 19'' automatic burner control units.

Overview
Module subrack for 19'' automatic burner control units

More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (System)
  • Minimum Enclosure Rating
    • IP54

Mechanical Design, Layout & Construction Options

  • Rack Standard
    • 19 in

Overview

  • Product Type
    • 19 in module subrack

Electrical Specifications

  • Maintenance Interval
    • Units can be exchanged during bus operation

Installation & Mounting Specifications

  • Installation Orientation
    • Any

Dimensions & Weight

  • Dimensions
    • 132 mm H x 483 mm W x 200 mm D

Applications & Compatibility

  • Compatible Interfaces
    • PFA 700, PFA 710
  • Compatible Burner Control Units
    • PFU 760 series, PFU 780 series
  • Applications
    • Houses burner control units (PFU series) and PFA fieldbus interface

Standards & Certifications

  • Approvals
    • EC type‑tested; approval for Russia, EMC Directive

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (System)
  • Minimum Enclosure Rating
    • IP54

Mechanical Design, Layout & Construction Options

  • Rack Standard
    • 19 in

Overview

  • Product Type
    • 19 in module subrack

Electrical Specifications

  • Maintenance Interval
    • Units can be exchanged during bus operation

Installation & Mounting Specifications

  • Installation Orientation
    • Any

Dimensions & Weight

  • Dimensions
    • 132 mm H x 483 mm W x 200 mm D

Applications & Compatibility

  • Compatible Interfaces
    • PFA 700, PFA 710
  • Compatible Burner Control Units
    • PFU 760 series, PFU 780 series
  • Applications
    • Houses burner control units (PFU series) and PFA fieldbus interface

Standards & Certifications

  • Approvals
    • EC type‑tested; approval for Russia, EMC Directive
  • Ambient Temperature Range : -20 to +60 deg C (System)
  • Rack Standard : 19 in
  • Product Type : 19 in module subrack
  • Minimum Enclosure Rating : IP54
  • Maintenance Interval : Units can be exchanged during bus operation
  • Installation Orientation : Any
  • Dimensions : 132 mm H x 483 mm W x 200 mm D
  • Compatible Interfaces : PFA 700, PFA 710
  • Compatible Burner Control Units : PFU 760 series, PFU 780 series
  • Approvals : EC type‑tested; approval for Russia, EMC Directive
  • Applications : Houses burner control units (PFU series) and PFA fieldbus interface
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list