/content/process/us/en/search.html

direct fired furnace burners

Annular excess air burners

Excess air burners with annular-gap technology, burners with cast steel housing, connection for ceramic tube provided

Overview
Excess air burners with annular-gap technology, featuring a cast steel housing, and a connection for the ceramic tube included.

Features & Benefits:
  • Burner size: 65 and 100
  • Capacity: 50 to 200 kW
  • Normal flame shape
  • Gas type: natural gas, town gas or LPG
  • Burner Tube Length: depends on ceramic tube used
  • Threaded air and gas connections
  • Available with an integrated ignition lance
Specifications

Air & Combustion Air Specifications

  • Air Supply Pressure Range
    • Approximately 10 to 30 mbar
  • Excess Air Capability
    • Up to λ = 50
  • Air Temperature Range
    • BIC: up to 450 deg C
    • BICA: up to 250 deg C

Burner/Flame‑Related Lengths

  • Visible Flame Length
    • 15 to 80 cm depending on model

Dimensions & Weight

  • Viewing Head Dimensions
    • Length: 20.25 in (514 mm); Diameter: 3 in (76 mm)

Dimensions & Length Specifications

  • Steel Extension Length
    • 0 to 150 mm (custom lengths available)
  • Ceramic Tube Length
    • 250 or 300 mm

Pressure Specifications

  • Secondary Air Pressure
    • 25 to 70 mbar
  • Gas Pressure Range
    • Approximately 10 to 40 mbar

Inputs, Outputs & Signal Interfaces

  • Output Range
    • 15 to 360 kW

Installation & Mounting Specifications

  • Mounting Types
    • Any position; connections rotatable in 90 deg steps

Overview

  • Models
    • APX Burner Line Burner

Material Specifications

  • Material
    • Single-Piece Aluminum Extrusion Air/Gas Body
  • Ceramic Tube Material
    • SiC (Si-1500), max temp 1500 deg C

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Combustion/Furnace/Chamber Temperatures

  • Kiln Temperature Range
    • 50 to 1450 deg C (up to 1600 deg C on request)
  • Flame Temperature Range
    • 50 to 1500 deg C

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Pilot ignition or direct ignition (configuration‑dependent)
  • Flame Shapes
    • Short (R), Long (H)
  • Flame Outlet Velocity
    • Medium to high (up to 145 m/s depending on model)
  • Flame Control
    • Ionisation electrode or optional UV sensor
  • Cooling Requirements
    • Varies with furnace temp; cooling air at 20 deg C or 450 deg C

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural gas (L/H), Propane, Butane, LPG

Control, Logic & Functional Behavior

  • Control Range
    • Approximately 1:10 (modulating or staged)

Dimensions & Size Specifications

  • Burner Sizes
    • 65, 100, 140

Standards & Certifications

  • Approvals
    • WEEE Directive 2012/19/EU - Waste Electrical and Electronic Equipment Directive

Applications & Compatibility

  • Applications
    • Fresh air and low‑temperature recirculating air heating
    • Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops

Air & Combustion Air Specifications

  • Air Supply Pressure Range
    • Approximately 10 to 30 mbar
  • Excess Air Capability
    • Up to λ = 50
  • Air Temperature Range
    • BIC: up to 450 deg C
    • BICA: up to 250 deg C

Burner/Flame‑Related Lengths

  • Visible Flame Length
    • 15 to 80 cm depending on model

Dimensions & Weight

  • Viewing Head Dimensions
    • Length: 20.25 in (514 mm); Diameter: 3 in (76 mm)

Dimensions & Length Specifications

  • Steel Extension Length
    • 0 to 150 mm (custom lengths available)
  • Ceramic Tube Length
    • 250 or 300 mm

Pressure Specifications

  • Secondary Air Pressure
    • 25 to 70 mbar
  • Gas Pressure Range
    • Approximately 10 to 40 mbar

Inputs, Outputs & Signal Interfaces

  • Output Range
    • 15 to 360 kW

Installation & Mounting Specifications

  • Mounting Types
    • Any position; connections rotatable in 90 deg steps

Overview

  • Models
    • APX Burner Line Burner

Material Specifications

  • Material
    • Single-Piece Aluminum Extrusion Air/Gas Body
  • Ceramic Tube Material
    • SiC (Si-1500), max temp 1500 deg C

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Combustion/Furnace/Chamber Temperatures

  • Kiln Temperature Range
    • 50 to 1450 deg C (up to 1600 deg C on request)
  • Flame Temperature Range
    • 50 to 1500 deg C

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Pilot ignition or direct ignition (configuration‑dependent)
  • Flame Shapes
    • Short (R), Long (H)
  • Flame Outlet Velocity
    • Medium to high (up to 145 m/s depending on model)
  • Flame Control
    • Ionisation electrode or optional UV sensor
  • Cooling Requirements
    • Varies with furnace temp; cooling air at 20 deg C or 450 deg C

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural gas (L/H), Propane, Butane, LPG

Control, Logic & Functional Behavior

  • Control Range
    • Approximately 1:10 (modulating or staged)

Dimensions & Size Specifications

  • Burner Sizes
    • 65, 100, 140

Standards & Certifications

  • Approvals
    • WEEE Directive 2012/19/EU - Waste Electrical and Electronic Equipment Directive

Applications & Compatibility

  • Applications
    • Fresh air and low‑temperature recirculating air heating
    • Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops
  • Air Supply Pressure Range : Approximately 10 to 30 mbar
  • Visible Flame Length : 15 to 80 cm depending on model
  • Viewing Head Dimensions : Length: 20.25 in (514 mm); Diameter: 3 in (76 mm)
  • Steel Extension Length : 0 to 150 mm (custom lengths available)
  • Secondary Air Pressure : 25 to 70 mbar
  • Output Range : 15 to 360 kW
  • Mounting Types : Any position; connections rotatable in 90 deg steps
  • Models : APX Burner Line Burner
  • Material : Single-Piece Aluminum Extrusion Air/Gas Body
  • Maintenance Interval : Twice per year (more frequent if media is contaminated)
  • Kiln Temperature Range : 50 to 1450 deg C (up to 1600 deg C on request)
  • Ignition Type : Pilot ignition or direct ignition (configuration‑dependent)
  • Gas Type : Natural gas (L/H), Propane, Butane, LPG
  • Gas Pressure Range : Approximately 10 to 40 mbar
  • Flame Temperature Range : 50 to 1500 deg C
  • Flame Shapes : Short (R), Long (H)
  • Flame Outlet Velocity : Medium to high (up to 145 m/s depending on model)
  • Flame Control : Ionisation electrode or optional UV sensor
  • Excess Air Capability : Up to λ = 50
  • Cooling Requirements : Varies with furnace temp; cooling air at 20 deg C or 450 deg C
  • Control Range : Approximately 1:10 (modulating or staged)
  • Ceramic Tube Material : SiC (Si-1500), max temp 1500 deg C
  • Ceramic Tube Length : 250 or 300 mm
  • Burner Sizes : 65, 100, 140
  • Approvals : WEEE Directive 2012/19/EU - Waste Electrical and Electronic Equipment Directive
  • Applications : Fresh air and low‑temperature recirculating air heating|Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops
  • Air Temperature Range : BIC: up to 450 deg C|BICA: up to 250 deg C
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list