direct fired furnace burners
BIC, BICA, ZIC
Burners with housing made of cast steel (BIC), aluminium (BICA) or sheet steel (ZIC), with ceramic tube connection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Burner sizes: 50 to 200
- Capacity: 10 to 1000 kW
- Uses: cold air, hot air, flat flame, and high-temperature applications
- Fuel Types: natural gas, coke oven gas, town gas or liquefied gases as well as biologically produced methane or low calorific value gases upon consultation
- Burner length: 300 to 1200 mm
- Gas Connection: threaded
- Versions Available: burner with integrated ignition lance, housing with internal insulation
- Find products in ProFi for BIC
- Find products in ProFi for BICA
- Find products in ProFi for BICW
- Find products in ProFi for TSC
- Find products in ProFi for ZIC
- Find products in ProFi for ZICW
- Find spare parts in PartDetective for BIC
- Find spare parts in PartDetective for BICA
- Find spare parts in PartDetective for BICW
- Find spare parts in PartDetective for ZIC
- Find spare parts in PartDetective for ZICW
- Find burner flow rate curves for BIC, BICA, ZIC
- Calculating the cooling air
- Calculate burner length
- Calculate burner length in the case of installation at an angle
- Calculate the minimum low-fire rate
Air & Combustion Air Specifications
- Air Preheat Capability
- Up to 600 deg C (1112 deg F)
Burner/Flame‑Related Lengths
- Visible Flame Length
- 22 to 200 cm depending on model
Processing & Performance Metrics
- Outlet Velocity
- Medium to high (up to 155 m/s)
- Capacity Range
- BIC: 15 to 1000 kW
- BICA: 15 to 70 kW
- ZIC: 315 to 1000 kW
Overview
- Models
- BIC, BICA, BICW, ZIC, ZICW
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- Up to 1450 deg C (2642 deg F)
Material Specifications
- Material
- BIC: Cast Steel
- BICA: AlSi
- BICW/ZICW: Steel + insulation
- ZIC: Steel
- Ceramic Tube Material
- SiSiC (Silicon Infiltrated Silicon Carbide)
Installation & Mounting Specifications
- Installation Orientation
- Horizontal or angled
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct spark, integrated torch
- Flame Supervision
- Flame rod standard; UV sensor optional
Fuel, Gas & Media Specifications
- Fuel Type
- BIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas
- BICA: Natural gas, LPG
- ZIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas
Control, Logic & Functional Behavior
- Control Type
- On/Off, modulating, pilot rate, pneumatic ratio control
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing
Standards & Certifications
- Approvals
- Eurasian Customs Union (Meets technical specifications), EN 746-2, REACH Regulation (Applies to BICW/ZICW (contains RCF/ASW insulation)), WEEE Directive Disposal Compliance, Machinery Directive 2006/42/EC
Environmental Conditions
- Ambient Temperature Range
- -20 to +180°C (-4 to +356°F)
Air & Combustion Air Specifications
- Air Preheat Capability
- Up to 600 deg C (1112 deg F)
Burner/Flame‑Related Lengths
- Visible Flame Length
- 22 to 200 cm depending on model
Processing & Performance Metrics
- Outlet Velocity
- Medium to high (up to 155 m/s)
- Capacity Range
- BIC: 15 to 1000 kW
- BICA: 15 to 70 kW
- ZIC: 315 to 1000 kW
Overview
- Models
- BIC, BICA, BICW, ZIC, ZICW
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- Up to 1450 deg C (2642 deg F)
Material Specifications
- Material
- BIC: Cast Steel
- BICA: AlSi
- BICW/ZICW: Steel + insulation
- ZIC: Steel
- Ceramic Tube Material
- SiSiC (Silicon Infiltrated Silicon Carbide)
Installation & Mounting Specifications
- Installation Orientation
- Horizontal or angled
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct spark, integrated torch
- Flame Supervision
- Flame rod standard; UV sensor optional
Fuel, Gas & Media Specifications
- Fuel Type
- BIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas
- BICA: Natural gas, LPG
- ZIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas
Control, Logic & Functional Behavior
- Control Type
- On/Off, modulating, pilot rate, pneumatic ratio control
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing
Standards & Certifications
- Approvals
- Eurasian Customs Union (Meets technical specifications), EN 746-2, REACH Regulation (Applies to BICW/ZICW (contains RCF/ASW insulation)), WEEE Directive Disposal Compliance, Machinery Directive 2006/42/EC
Environmental Conditions
- Ambient Temperature Range
- -20 to +180°C (-4 to +356°F)
- Air Preheat Capability : Up to 600 deg C (1112 deg F)
- Visible Flame Length : 22 to 200 cm depending on model
- Outlet Velocity : Medium to high (up to 155 m/s)
- Models : BIC, BICA, BICW, ZIC, ZICW
- Maximum Furnace Temperature : Up to 1450 deg C (2642 deg F)
- Material : BIC: Cast Steel|BICA: AlSi|BICW/ZICW: Steel + insulation|ZIC: Steel
- Installation Orientation : Horizontal or angled
- Ignition Type : Direct spark, integrated torch
- Fuel Type : BIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas|BICA: Natural gas, LPG|ZIC: Natural gas, LPG, coke oven gas, town gas, biogas, low‑CV gas
- Flame Supervision : Flame rod standard; UV sensor optional
- Control Type : On/Off, modulating, pilot rate, pneumatic ratio control
- Combustion Principle : Nozzle‑mixing
- Ceramic Tube Material : SiSiC (Silicon Infiltrated Silicon Carbide)
- Capacity Range : BIC: 15 to 1000 kW|BICA: 15 to 70 kW|ZIC: 315 to 1000 kW
- Approvals : Eurasian Customs Union (Meets technical specifications), EN 746-2, REACH Regulation (Applies to BICW/ZICW (contains RCF/ASW insulation)), WEEE Directive Disposal Compliance, Machinery Directive 2006/42/EC
- Ambient Temperature Range : -20 to +180°C (-4 to +356°F)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In