direct fired furnace burners
BIO, BIOA, ZIO
Burners with housing made of cast steel (BIO), aluminium (BIOA) or sheet steel (ZIO), for combination with a burner quarl or with an extended steel burner tube.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Burner size: 50 to 200
- Capacity: 40 to 1000 kW
- Uses: cold air, hot air, flat flame, high-temperature applications
- Fuel Type: natural gas, coke oven gas, town gas or liquefied gases as well as biologically produced methane or low calorific value gases upon request
- Burner length: 50 to 1000 mm
- Gas connection: threaded
- Air connection: threaded or flanged (BIOA: tube connection)
- Versions Available: burner with integrated ignition lance, housing with internal insulation
- Technical Information for BIO/BIOA/BIOW/ZIO/ZIOW
- Find products in ProFi for BIO
- Find products in ProFi for BIOA
- Find products in ProFi for BIOW
- Find products in ProFi for ZIO
- Find products in ProFi for ZIOW
- Find spare parts in PartDetective for BIO
- Find spare parts in PartDetective for BIOA
- Find spare parts in PartDetective for BIOW
- Find spare parts in PartDetective for ZIO
- Find spare parts in PartDetective for ZIOW
- Find burner flow rate curves for BIO, BIOA, ZIO
- Calculate the cooling air
- Calculate burner length in burner block
- Select flame tube FPT
- Calculate the minimum low-fire rate
Overview
- Models
- BIO, BIOA, BIOW, ZIO, ZIOW
- Burner Type
- Direct‑fired gas burner
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- Up to 1600 deg C (2912 deg F) with burner block
- Up to 600 deg C (1112 deg F) with attachment tube
Environmental Conditions
- Ambient Temperature Range
- -20 to +180 deg C (-4 to +356 deg F)
Air & Combustion Air Specifications
- Air Preheat Capability
- Up to 600 deg C (1112 deg F)
- Air Temperature Range
- BIO/ZIO: ≤450 deg C
- BIOA: ≤200 deg C
Electrical Specifications
- Maintenance Interval
- Twice per year (more frequent if media is contaminated)
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod standard; UV sensor optional
- Ignition Type
- Direct spark, integrated pilot
Processing & Performance Metrics
- Outlet Velocity
- Up to 85 m/s depending on configuration
- Capacity Range
- 40 to 1000 kW (151 to 3782 x 10³ BTU/h)
Burner/Flame‑Related Lengths
- Flame Length
- 25 to 200 cm depending on model
Control, Logic & Functional Behavior
- Control Type
- On/Off, modulating, pilot rate, staged LOW/HIGH, cascade
Applications & Compatibility
- Applications
- Industrial Furnaces, Incinerators, Dryers, Hot‑Air Generators
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, LPG, Propane/Butane, Coke Oven Gas, Town Gas, Biogas
Standards & Certifications
- Approvals
- Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliance for industrial thermoprocessing equipment), REACH Regulation (Applies to BIOW/ZIOW (contains RCF/ASW insulation)), WEEE Directive Disposal compliance
Material Specifications
- Material
- BIO: Cast Steel
- BIOA: AlSi
- BIOW/ZIOW: Steel + Ceramic Insulation
Overview
- Models
- BIO, BIOA, BIOW, ZIO, ZIOW
- Burner Type
- Direct‑fired gas burner
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- Up to 1600 deg C (2912 deg F) with burner block
- Up to 600 deg C (1112 deg F) with attachment tube
Environmental Conditions
- Ambient Temperature Range
- -20 to +180 deg C (-4 to +356 deg F)
Air & Combustion Air Specifications
- Air Preheat Capability
- Up to 600 deg C (1112 deg F)
- Air Temperature Range
- BIO/ZIO: ≤450 deg C
- BIOA: ≤200 deg C
Electrical Specifications
- Maintenance Interval
- Twice per year (more frequent if media is contaminated)
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod standard; UV sensor optional
- Ignition Type
- Direct spark, integrated pilot
Processing & Performance Metrics
- Outlet Velocity
- Up to 85 m/s depending on configuration
- Capacity Range
- 40 to 1000 kW (151 to 3782 x 10³ BTU/h)
Burner/Flame‑Related Lengths
- Flame Length
- 25 to 200 cm depending on model
Control, Logic & Functional Behavior
- Control Type
- On/Off, modulating, pilot rate, staged LOW/HIGH, cascade
Applications & Compatibility
- Applications
- Industrial Furnaces, Incinerators, Dryers, Hot‑Air Generators
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, LPG, Propane/Butane, Coke Oven Gas, Town Gas, Biogas
Standards & Certifications
- Approvals
- Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliance for industrial thermoprocessing equipment), REACH Regulation (Applies to BIOW/ZIOW (contains RCF/ASW insulation)), WEEE Directive Disposal compliance
Material Specifications
- Material
- BIO: Cast Steel
- BIOA: AlSi
- BIOW/ZIOW: Steel + Ceramic Insulation
- Models : BIO, BIOA, BIOW, ZIO, ZIOW
- Maximum Furnace Temperature : Up to 1600 deg C (2912 deg F) with burner block|Up to 600 deg C (1112 deg F) with attachment tube
- Ambient Temperature Range : -20 to +180 deg C (-4 to +356 deg F)
- Air Preheat Capability : Up to 600 deg C (1112 deg F)
- Air Temperature Range : BIO/ZIO: ≤450 deg C|BIOA: ≤200 deg C
- Maintenance Interval : Twice per year (more frequent if media is contaminated)
- Combustion Principle : Nozzle‑mixing
- Flame Supervision : Flame rod standard; UV sensor optional
- Outlet Velocity : Up to 85 m/s depending on configuration
- Capacity Range : 40 to 1000 kW (151 to 3782 x 10³ BTU/h)
- Ignition Type : Direct spark, integrated pilot
- Flame Length : 25 to 200 cm depending on model
- Control Type : On/Off, modulating, pilot rate, staged LOW/HIGH, cascade
- Applications : Industrial Furnaces, Incinerators, Dryers, Hot‑Air Generators
- Burner Type : Direct‑fired gas burner
- Fuel Type : Natural Gas, LPG, Propane/Butane, Coke Oven Gas, Town Gas, Biogas
- Approvals : Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliance for industrial thermoprocessing equipment), REACH Regulation (Applies to BIOW/ZIOW (contains RCF/ASW insulation)), WEEE Directive Disposal compliance
- Material : BIO: Cast Steel|BIOA: AlSi|BIOW/ZIOW: Steel + Ceramic Insulation
Filters
Please sign in to view part numbers available for purchase based on your account Sign In