direct fired furnace burners
ExtensoHeat
Controls temperature, pressure and other variables in a wide range of applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Capacity to 500,000 BTU/hr (146 kW) referring to G.H.V
- Flame lengths from 700mm to 1000mm
- Adjustable air and gas valves for precise control
- Up to 60% excess gas operation
- Flame view port located on the burner support
- Meets CEE, NFPA, GOST and EN rules
- High velocity injection provides better temperature uniformity
- Durable construction
- Control options include on/off, modulating and pulse firing
- Quiet operation
- Low maintenance and minimum spare parts
- Competitively priced for short payback
Air & Combustion Air Specifications
- Air Inlet Flow
- 1,765 to 2,118 cfh (50 to 60 Nm³/hr)
- Air Inlet Pressure
- 4 to 6 in wc (10 to 15 mbar)
Mechanical Design, Layout & Construction Options
- Piping Interfaces
- NPT or BSP
Overview
- Models
- ExtensoHeat EH050
- Burner Type
- Lance Burner
Operating/Process Temperature Ranges
- Minimum Operating Temperature
- 1,382 deg F (750 deg C)
Operating Limits & Resistance
- Minimum Operating O2 Level
- 12% (vol.)
Inputs, Outputs & Interface Signals
- Minimum Input
- 85,000 Btu/hr (25 kW)
- Maximum Inputs
- 500,000 Btu/hr (146 kW)
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- 1,832 deg F (1000 deg C)
- up to 2,282 deg F (1250 deg C) with high-temp alloy air tube
Ignition, Flame & Supervision Specifications
- Maximum Flame Velocity
- 328 ft/s (100 m/s)
- Ignition Type
- Self-ignition by process temperature
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane
Pressure Specifications
- Fuel Inlet Pressure
- 200 to 1,000 in wc (0.5 to 2.5 bar)
Burner/Flame‑Related Lengths
- Flame Length
- 27.6 to 39.4 in (700 to 1000 mm) (High Fire)
- 700 to 1000 mm
Standards & Certifications
- Approvals
- GOST-R Approval, CE, NFPA, EAC, EN Standards
Air & Combustion Air Specifications
- Air Inlet Flow
- 1,765 to 2,118 cfh (50 to 60 Nm³/hr)
- Air Inlet Pressure
- 4 to 6 in wc (10 to 15 mbar)
Mechanical Design, Layout & Construction Options
- Piping Interfaces
- NPT or BSP
Overview
- Models
- ExtensoHeat EH050
- Burner Type
- Lance Burner
Operating/Process Temperature Ranges
- Minimum Operating Temperature
- 1,382 deg F (750 deg C)
Operating Limits & Resistance
- Minimum Operating O2 Level
- 12% (vol.)
Inputs, Outputs & Interface Signals
- Minimum Input
- 85,000 Btu/hr (25 kW)
- Maximum Inputs
- 500,000 Btu/hr (146 kW)
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- 1,832 deg F (1000 deg C)
- up to 2,282 deg F (1250 deg C) with high-temp alloy air tube
Ignition, Flame & Supervision Specifications
- Maximum Flame Velocity
- 328 ft/s (100 m/s)
- Ignition Type
- Self-ignition by process temperature
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane
Pressure Specifications
- Fuel Inlet Pressure
- 200 to 1,000 in wc (0.5 to 2.5 bar)
Burner/Flame‑Related Lengths
- Flame Length
- 27.6 to 39.4 in (700 to 1000 mm) (High Fire)
- 700 to 1000 mm
Standards & Certifications
- Approvals
- GOST-R Approval, CE, NFPA, EAC, EN Standards
- Air Inlet Flow : 1,765 to 2,118 cfh (50 to 60 Nm³/hr)
- Piping Interfaces : NPT or BSP
- Models : ExtensoHeat EH050
- Minimum Operating Temperature : 1,382 deg F (750 deg C)
- Minimum Operating O2 Level : 12% (vol.)
- Minimum Input : 85,000 Btu/hr (25 kW)
- Maximum Inputs : 500,000 Btu/hr (146 kW)
- Maximum Furnace Temperature : 1,832 deg F (1000 deg C)|up to 2,282 deg F (1250 deg C) with high-temp alloy air tube
- Maximum Flame Velocity : 328 ft/s (100 m/s)
- Ignition Type : Self-ignition by process temperature
- Fuel Type : Natural Gas, Propane, Butane
- Fuel Inlet Pressure : 200 to 1,000 in wc (0.5 to 2.5 bar)
- Flame Length : 27.6 to 39.4 in (700 to 1000 mm) (High Fire)|700 to 1000 mm
- Burner Type : Lance Burner
- Approvals : GOST-R Approval, CE, NFPA, EAC, EN Standards
- Air Inlet Pressure : 4 to 6 in wc (10 to 15 mbar)
Please sign in to view part numbers available for purchase based on your account Sign In