/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

direct fired furnace burners

ExtensoHeat

Controls temperature, pressure and other variables in a wide range of applications.

Overview
The Eclipse ExtensoHeat Lance Burner offers the best solution available for continuous kiln heating furnaces for bricks, roof tiles and rough ceramic products. It is ideal for continuous kilns with roof top installations and furnace zones with operating temperatures above 1382ºF (750ºC). The burner lance extends through thick furnace walls to deliver the flame to the furnace load. ExtensoHeat is a nozzle mixing burner that can fire natural gas, propane, butane and other types of fuel gas.

Features & Benefits:
  • Capacity to 500,000 BTU/hr (146 kW) referring to G.H.V
  • Flame lengths from 700mm to 1000mm
  • Adjustable air and gas valves for precise control
  • Up to 60% excess gas operation
  • Flame view port located on the burner support
  • Meets CEE, NFPA, GOST and EN rules
  • High velocity injection provides better temperature uniformity
  • Durable construction
  • Control options include on/off, modulating and pulse firing
  • Quiet operation
  • Low maintenance and minimum spare parts
  • Competitively priced for short payback
Specifications

Overview

  • Models
    • ExtensoHeat EH050
  • Burner Type
    • Lance Burner

Operating/Process Temperature Ranges

  • Minimum Operating Temperature
    • 1,382 deg F (750 deg C)

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • 1,832 deg F (1000 deg C)
    • up to 2,282 deg F (1250 deg C) with high-temp alloy air tube

Operating Limits & Resistance

  • Minimum Operating O2 Level
    • 12% (vol.)

Ignition, Flame & Supervision Specifications

  • Maximum Flame Velocity
    • 328 ft/s (100 m/s)
  • Ignition Type
    • Self-ignition by process temperature

Pressure Specifications

  • Fuel Inlet Pressure
    • 200 to 1,000 in wc (0.5 to 2.5 bar)

Air & Combustion Air Specifications

  • Air Inlet Pressure
    • 4 to 6 in wc (10 to 15 mbar)
  • Air Inlet Flow
    • 1,765 to 2,118 cfh (50 to 60 Nm³/hr)

Mechanical Design, Layout & Construction Options

  • Piping Interfaces
    • NPT or BSP

Inputs, Outputs & Interface Signals

  • Maximum Inputs
    • 500,000 Btu/hr (146 kW)
  • Minimum Input
    • 85,000 Btu/hr (25 kW)

Burner/Flame‑Related Lengths

  • Flame Length
    • 27.6 to 39.4 in (700 to 1000 mm) (High Fire)
    • 700 to 1000 mm

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Standards & Certifications

  • Approvals
    • GOST-R Approval, CE, NFPA, EAC, EN Standards

Overview

  • Models
    • ExtensoHeat EH050
  • Burner Type
    • Lance Burner

Operating/Process Temperature Ranges

  • Minimum Operating Temperature
    • 1,382 deg F (750 deg C)

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • 1,832 deg F (1000 deg C)
    • up to 2,282 deg F (1250 deg C) with high-temp alloy air tube

Operating Limits & Resistance

  • Minimum Operating O2 Level
    • 12% (vol.)

Ignition, Flame & Supervision Specifications

  • Maximum Flame Velocity
    • 328 ft/s (100 m/s)
  • Ignition Type
    • Self-ignition by process temperature

Pressure Specifications

  • Fuel Inlet Pressure
    • 200 to 1,000 in wc (0.5 to 2.5 bar)

Air & Combustion Air Specifications

  • Air Inlet Pressure
    • 4 to 6 in wc (10 to 15 mbar)
  • Air Inlet Flow
    • 1,765 to 2,118 cfh (50 to 60 Nm³/hr)

Mechanical Design, Layout & Construction Options

  • Piping Interfaces
    • NPT or BSP

Inputs, Outputs & Interface Signals

  • Maximum Inputs
    • 500,000 Btu/hr (146 kW)
  • Minimum Input
    • 85,000 Btu/hr (25 kW)

Burner/Flame‑Related Lengths

  • Flame Length
    • 27.6 to 39.4 in (700 to 1000 mm) (High Fire)
    • 700 to 1000 mm

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Standards & Certifications

  • Approvals
    • GOST-R Approval, CE, NFPA, EAC, EN Standards
  • Models : ExtensoHeat EH050
  • Minimum Operating Temperature : 1,382 deg F (750 deg C)
  • Maximum Furnace Temperature : 1,832 deg F (1000 deg C)|up to 2,282 deg F (1250 deg C) with high-temp alloy air tube
  • Minimum Operating O2 Level : 12% (vol.)
  • Maximum Flame Velocity : 328 ft/s (100 m/s)
  • Fuel Inlet Pressure : 200 to 1,000 in wc (0.5 to 2.5 bar)
  • Air Inlet Pressure : 4 to 6 in wc (10 to 15 mbar)
  • Piping Interfaces : NPT or BSP
  • Maximum Inputs : 500,000 Btu/hr (146 kW)
  • Air Inlet Flow : 1,765 to 2,118 cfh (50 to 60 Nm³/hr)
  • Minimum Input : 85,000 Btu/hr (25 kW)
  • Ignition Type : Self-ignition by process temperature
  • Flame Length : 27.6 to 39.4 in (700 to 1000 mm) (High Fire)|700 to 1000 mm
  • Burner Type : Lance Burner
  • Fuel Type : Natural Gas, Propane, Butane
  • Approvals : GOST-R Approval, CE, NFPA, EAC, EN Standards
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list