direct fired furnace burners
KINEMAX®
Medium velocity, natural gas fired industrial burners designed to promote stirring within the furnace and improved temperature unifority.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Exit velocities up to 275 ft/s (190 miles/h) to promote workload heat penetration and better furnace temperature uniformity
- Operate on-ratio, with excess fuel or with excess air to meet the specific demands of your combustion process needs
- Burns most clean, low pressure gaseous fuels or light oil
- Turndown capability up to 48:1
- Maximum application flexibility with 7 different sizes and maximum capacities ranging from 0.38 MBtu/h up to 8.4 MBtu/h
- Lower fuel consumption using preheated combustion air (up to 800 °F)
- Refractory block for chamber temperatures up to 3000 °F
- Removable backplate, providing access for easy inspection and/or maintenance
- KINEMAX® burners can be used with oxygen enriched combustion air
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Air Temperature
- Up to 800 deg F (425 deg C)
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- Up to 3000 deg F (1650 deg C) with special refractory
Air & Combustion Air Specifications
- Excess Air Capability
- Up to 4700% depending on size
Electrical Specifications
- Maintenance Interval
- Annual inspection recommended
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Gas and air are mixed in a cast refractory burner block tunnel (nozzle‑mixing)
Ignition, Flame & Supervision Specifications
- Flame Supervision
- UV Scanner standard; flame rod option available on sizes 1.5 to 4
- Flame Velocity
- Up to 275 ft/s (85 m/s)
- Ignition Type
- Direct Spark Ignition with integrated raw‑gas pilot (interrupted pilot recommended)
Installation & Mounting Specifications
- Mounting Options
- Refractory block, carbon/stainless steel sleeve, flange options
Performance, Flow & Capacity
- Turndown Ratio
- Up to 48:1
Processing & Performance Metrics
- Capacity Range
- 0.38 to 8.0 MBtu/h (110 to 2348 kW)
Product Design & Configuration
- Burner Series
- KINEMAX® Series G
Burner/Flame‑Related Lengths
- Flame Length
- 4 to 48 in (100 to 1200 mm) depending on size and fuel
Dimensions & Size Specifications
- Burner Sizes
- Series G sizes 1.5, 2, 3, 4, 6
Applications & Compatibility
- Applications
- High‑temperature furnaces such as oxidizers, forge furnaces, annealing furnaces, melting furnaces, lehrs, kilns, ceramic furnaces; suitable where good temperature uniformity without flame impingement is required
Overview
- Burner Type
- Nozzle‑mixing, medium‑velocity industrial gas burner
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane, Hydrogen
Standards & Certifications
- Approvals
- Eurasian Customs Union (Compliant), Honeywell MAXON Standards (Applies to all models), WEEE Directive Disposal compliance
Material Specifications
- Material
- Housing: gray/ductile iron; Block: castable refractory; Sleeve: AISi 310
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Air Temperature
- Up to 800 deg F (425 deg C)
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- Up to 3000 deg F (1650 deg C) with special refractory
Air & Combustion Air Specifications
- Excess Air Capability
- Up to 4700% depending on size
Electrical Specifications
- Maintenance Interval
- Annual inspection recommended
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Gas and air are mixed in a cast refractory burner block tunnel (nozzle‑mixing)
Ignition, Flame & Supervision Specifications
- Flame Supervision
- UV Scanner standard; flame rod option available on sizes 1.5 to 4
- Flame Velocity
- Up to 275 ft/s (85 m/s)
- Ignition Type
- Direct Spark Ignition with integrated raw‑gas pilot (interrupted pilot recommended)
Installation & Mounting Specifications
- Mounting Options
- Refractory block, carbon/stainless steel sleeve, flange options
Performance, Flow & Capacity
- Turndown Ratio
- Up to 48:1
Processing & Performance Metrics
- Capacity Range
- 0.38 to 8.0 MBtu/h (110 to 2348 kW)
Product Design & Configuration
- Burner Series
- KINEMAX® Series G
Burner/Flame‑Related Lengths
- Flame Length
- 4 to 48 in (100 to 1200 mm) depending on size and fuel
Dimensions & Size Specifications
- Burner Sizes
- Series G sizes 1.5, 2, 3, 4, 6
Applications & Compatibility
- Applications
- High‑temperature furnaces such as oxidizers, forge furnaces, annealing furnaces, melting furnaces, lehrs, kilns, ceramic furnaces; suitable where good temperature uniformity without flame impingement is required
Overview
- Burner Type
- Nozzle‑mixing, medium‑velocity industrial gas burner
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane, Hydrogen
Standards & Certifications
- Approvals
- Eurasian Customs Union (Compliant), Honeywell MAXON Standards (Applies to all models), WEEE Directive Disposal compliance
Material Specifications
- Material
- Housing: gray/ductile iron; Block: castable refractory; Sleeve: AISi 310
- Maximum Combustion Air Temperature : Up to 800 deg F (425 deg C)
- Maximum Furnace Temperature : Up to 3000 deg F (1650 deg C) with special refractory
- Excess Air Capability : Up to 4700% depending on size
- Maintenance Interval : Annual inspection recommended
- Combustion Principle : Gas and air are mixed in a cast refractory burner block tunnel (nozzle‑mixing)
- Flame Supervision : UV Scanner standard; flame rod option available on sizes 1.5 to 4
- Mounting Options : Refractory block, carbon/stainless steel sleeve, flange options
- Turndown Ratio : Up to 48:1
- Flame Velocity : Up to 275 ft/s (85 m/s)
- Capacity Range : 0.38 to 8.0 MBtu/h (110 to 2348 kW)
- Ignition Type : Direct Spark Ignition with integrated raw‑gas pilot (interrupted pilot recommended)
- Burner Series : KINEMAX® Series G
- Flame Length : 4 to 48 in (100 to 1200 mm) depending on size and fuel
- Burner Sizes : Series G sizes 1.5, 2, 3, 4, 6
- Applications : High‑temperature furnaces such as oxidizers, forge furnaces, annealing furnaces, melting furnaces, lehrs, kilns, ceramic furnaces; suitable where good temperature uniformity without flame impingement is required
- Burner Type : Nozzle‑mixing, medium‑velocity industrial gas burner
- Fuel Type : Natural Gas, Propane, Butane, Hydrogen
- Approvals : Eurasian Customs Union (Compliant), Honeywell MAXON Standards (Applies to all models), WEEE Directive Disposal compliance
- Material : Housing: gray/ductile iron; Block: castable refractory; Sleeve: AISi 310
Filters
Please sign in to view part numbers available for purchase based on your account Sign In