direct fired furnace burners
Menox / BIC..M
Burner with cast steel housing, with ceramic tube connection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Burner size: 50 to 140
- Capacity: 10 to 360 kW
- Uses: for cold air and hot air up to 450°C
- Menox mode for low NOx operation
- Fuel Types: natural gas as well as coke oven gas, town gas or liquefied gases upon consultation
- Burner Lenghts: 300 to 1200 mm
- Connections: threaded for both fuel and air
- Housing with internal insulation available
Overview
- Models
- BIC..M, BICW..M
- Burner Type
- Low‑NOx gas burner with menox® flameless combustion capability
Air/Exhaust/Flue Gas Temperatures
- Maximum Air Preheat Temperature
- 450 deg C (842 deg F) in menox mode
- 500 deg C (932 deg F)
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- 1250 deg C (2282 deg F)
Operating/Process Temperature Ranges
- Menox Mode Temperature
- Menox low‑NOx mode possible from furnace temperature ≥ 850 deg C (1562 deg F)
Material Specifications
- Ceramic Tube Material
- SiC (Silicon-infiltrated)
- Material
- BIC..M: Grey Cast Iron, BICW..M: Steel body with internal ceramic‑fibre insulation
Burner/Flame‑Related Lengths
- Visible Flame Length
- 45 to 130 cm (17.7 to 51.2 in) depending on size
Combustion Air, Blower & Emissions Specifications
- NOx Reduction Method
- Flameless combustion with enlarged reaction zone and reduced peak temperatures
Electrical Specifications
- Maintenance Interval
- Twice per year (more frequent if media is contaminated)
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing burner; gas and air mix only at burner head
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod standard; UV sensor optional
- Flame Velocity
- Up to 186 m/s (610 ft/s)
- Ignition Type
- Direct Spark Ignition
Performance, Flow & Capacity
- Turndown Control
- On/Off staged control only
Combustion Design & Characteristics
- Combustion Type
- Nozzle-mixing; flameless in menox mode
Processing & Performance Metrics
- Capacity Range
- 35 to 360 kW (132 to 1360 kBTU/h) in Flame mode; 40 to 420 kW (1588 kBTU/h) in Menox Mode
- Noise Level
- ~95 dBA open air; ~75 dBA in furnace; lower in menox mode
Applications & Compatibility
- Applications
- Industrial furnaces in iron and steel, precious, non‑ferrous and light‑metal industries; heat‑treatment furnaces, roller hearth furnaces
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (standard), Propane/Butane (on request)
Standards & Certifications
- Approvals
- Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), European Patent (EP 2 442 026 B1 for menox low NOₓ solution), REACH Regulation (Applies to BICW..M (contains RCF/ASW insulation)), EN 746-2 (Compliant for industrial thermoprocessing equipment)
Overview
- Models
- BIC..M, BICW..M
- Burner Type
- Low‑NOx gas burner with menox® flameless combustion capability
Air/Exhaust/Flue Gas Temperatures
- Maximum Air Preheat Temperature
- 450 deg C (842 deg F) in menox mode
- 500 deg C (932 deg F)
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- 1250 deg C (2282 deg F)
Operating/Process Temperature Ranges
- Menox Mode Temperature
- Menox low‑NOx mode possible from furnace temperature ≥ 850 deg C (1562 deg F)
Material Specifications
- Ceramic Tube Material
- SiC (Silicon-infiltrated)
- Material
- BIC..M: Grey Cast Iron, BICW..M: Steel body with internal ceramic‑fibre insulation
Burner/Flame‑Related Lengths
- Visible Flame Length
- 45 to 130 cm (17.7 to 51.2 in) depending on size
Combustion Air, Blower & Emissions Specifications
- NOx Reduction Method
- Flameless combustion with enlarged reaction zone and reduced peak temperatures
Electrical Specifications
- Maintenance Interval
- Twice per year (more frequent if media is contaminated)
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing burner; gas and air mix only at burner head
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod standard; UV sensor optional
- Flame Velocity
- Up to 186 m/s (610 ft/s)
- Ignition Type
- Direct Spark Ignition
Performance, Flow & Capacity
- Turndown Control
- On/Off staged control only
Combustion Design & Characteristics
- Combustion Type
- Nozzle-mixing; flameless in menox mode
Processing & Performance Metrics
- Capacity Range
- 35 to 360 kW (132 to 1360 kBTU/h) in Flame mode; 40 to 420 kW (1588 kBTU/h) in Menox Mode
- Noise Level
- ~95 dBA open air; ~75 dBA in furnace; lower in menox mode
Applications & Compatibility
- Applications
- Industrial furnaces in iron and steel, precious, non‑ferrous and light‑metal industries; heat‑treatment furnaces, roller hearth furnaces
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (standard), Propane/Butane (on request)
Standards & Certifications
- Approvals
- Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), European Patent (EP 2 442 026 B1 for menox low NOₓ solution), REACH Regulation (Applies to BICW..M (contains RCF/ASW insulation)), EN 746-2 (Compliant for industrial thermoprocessing equipment)
- Models : BIC..M, BICW..M
- Maximum Air Preheat Temperature : 450 deg C (842 deg F) in menox mode|500 deg C (932 deg F)
- Maximum Furnace Temperature : 1250 deg C (2282 deg F)
- Menox Mode Temperature : Menox low‑NOx mode possible from furnace temperature ≥ 850 deg C (1562 deg F)
- Ceramic Tube Material : SiC (Silicon-infiltrated)
- Visible Flame Length : 45 to 130 cm (17.7 to 51.2 in) depending on size
- NOx Reduction Method : Flameless combustion with enlarged reaction zone and reduced peak temperatures
- Maintenance Interval : Twice per year (more frequent if media is contaminated)
- Combustion Principle : Nozzle‑mixing burner; gas and air mix only at burner head
- Flame Supervision : Flame rod standard; UV sensor optional
- Turndown Control : On/Off staged control only
- Combustion Type : Nozzle-mixing; flameless in menox mode
- Flame Velocity : Up to 186 m/s (610 ft/s)
- Capacity Range : 35 to 360 kW (132 to 1360 kBTU/h) in Flame mode; 40 to 420 kW (1588 kBTU/h) in Menox Mode
- Ignition Type : Direct Spark Ignition
- Applications : Industrial furnaces in iron and steel, precious, non‑ferrous and light‑metal industries; heat‑treatment furnaces, roller hearth furnaces
- Noise Level : ~95 dBA open air; ~75 dBA in furnace; lower in menox mode
- Burner Type : Low‑NOx gas burner with menox® flameless combustion capability
- Fuel Type : Natural Gas (standard), Propane/Butane (on request)
- Approvals : Machinery Directive 2006/42/EC Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), European Patent (EP 2 442 026 B1 for menox low NOₓ solution), REACH Regulation (Applies to BICW..M (contains RCF/ASW insulation)), EN 746-2 (Compliant for industrial thermoprocessing equipment)
- Material : BIC..M: Grey Cast Iron, BICW..M: Steel body with internal ceramic‑fibre insulation
Filters
Please sign in to view part numbers available for purchase based on your account Sign In