direct fired furnace burners
ThermJet
The ThermJet features the highest flame velocities available in the industry. It offers 14 sizes, with a variety of configurable options, including the choice of Pre-Heated Combustion Air on all sizes.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The industry standard for velocity burners, the low NOx ThermJet represents a technological leap forward in every area of design and performance. Comparison tests show that ThermJet delivers the lowest emissions of any competitive model. Integrated gas and air orifices simplify burner piping, set-up and adjustment. Air and gas inlets are independently adjustable in 90-degree increments to suit a variety of piping alternatives. The burners are available in 14 sizes with maximum capacities ranging from 150,000 to 20,000,000 Btu/hr. All models are also available for use with preheated combustion air. Installation, operation and maintenance are simple and cost effective. ThermJet direct fire burners are made to last - with rugged Eclipse dependability and reliability built in.
Features & Benefits:
- Highest velocity flame. ThermJet produces an intense stream of hot gases to thoroughly penetrate the load and deliver precise temperature uniformity for consistent product quality and system efficiency
- Large turndown combined with high excess air. A wide turndown range with high excess air means ThermJet delivers high velocity benefits and efficiencies across its operating range
- Dependable ignition. With ThermJet you can light anywhere in the ignition range with no pilot required
- Customization with packaged convenience. All ThermJet components have been pre-engineered to come together to meet your specific requirements. You choose the capacity range, combustor type, fuel type, thread type and flame sensing components you need to do the job
- Unparalleled fuel and control convenience. ThermJet offers the convenience of multi-fuel capability with no nozzle change. Plus, you can use any control methodology...pulse firing, excess air or stoichiometric
Overview
- Models
- TJ (ambient air), TJPCA (preheated air)
- Burner Type
- High‑velocity/medium‑velocity nozzle‑mix industrial gas burner
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Air Temperature
- TJ: 300 deg F (149 deg C)
- TJPCA: up to 1000 deg F (538 deg C)
Operating/Process Temperature Ranges
- Process Temperature Range
- 2800 deg F (1540 deg C)
Connections & Interfaces
- Gas and Air Connections
- Adjustable in 90 deg increments
- Pipe Connection Type
- NPT, BSP, Flanged, Welded
Material Specifications
- Combustor Materials
- Alloy, Silicon Carbide, Refractory, Down-firing block
Ignition, Flame & Supervision Specifications
- Flame Supervision
- UV Scanner (all models); Flame rod (TJ0015-TJ0100 only)
- Flame Velocity
- High Velocity: up to 630 ft/s (192 m/s)
- Medium Velocity: up to 750 ft/s (230 m/s)
- Ignition Type
- Direct spark ignition; low fire start recommended
Installation & Mounting Specifications
- Mounting Options
- Horizontal, vertical up/down
Performance, Flow & Capacity
- Turndown Ratio
- Up to 50:1
Processing & Performance Metrics
- Capacity Range
- 150,000 to 20,000,000 BTU/h (40 to 5333 kW)
- NOx Emissions
- Low NOx; emissions vary by fuel, air temp, and firing rate
Burner/Flame‑Related Lengths
- Flame Length
- 9 to 216 in (229 to 5486 mm) depending on model and fuel
Control, Logic & Functional Behavior
- Control Type
- Modulating, High/Low, Pulse firing, Fixed-air
Dimensions & Size Specifications
- Burner Sizes
- 14 sizes (TJ/TJPCA0015 through TJ/TJPCA2000)
Applications & Compatibility
- Applications
- High‑intensity gas jet for improved furnace circulation, temperature uniformity, and system efficiency
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane
Standards & Certifications
- Approvals
- Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliant for industrial thermoprocessing equipment), NFPA Compliance (Supported for gas shut-off and safety systems)
Overview
- Models
- TJ (ambient air), TJPCA (preheated air)
- Burner Type
- High‑velocity/medium‑velocity nozzle‑mix industrial gas burner
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Air Temperature
- TJ: 300 deg F (149 deg C)
- TJPCA: up to 1000 deg F (538 deg C)
Operating/Process Temperature Ranges
- Process Temperature Range
- 2800 deg F (1540 deg C)
Connections & Interfaces
- Gas and Air Connections
- Adjustable in 90 deg increments
- Pipe Connection Type
- NPT, BSP, Flanged, Welded
Material Specifications
- Combustor Materials
- Alloy, Silicon Carbide, Refractory, Down-firing block
Ignition, Flame & Supervision Specifications
- Flame Supervision
- UV Scanner (all models); Flame rod (TJ0015-TJ0100 only)
- Flame Velocity
- High Velocity: up to 630 ft/s (192 m/s)
- Medium Velocity: up to 750 ft/s (230 m/s)
- Ignition Type
- Direct spark ignition; low fire start recommended
Installation & Mounting Specifications
- Mounting Options
- Horizontal, vertical up/down
Performance, Flow & Capacity
- Turndown Ratio
- Up to 50:1
Processing & Performance Metrics
- Capacity Range
- 150,000 to 20,000,000 BTU/h (40 to 5333 kW)
- NOx Emissions
- Low NOx; emissions vary by fuel, air temp, and firing rate
Burner/Flame‑Related Lengths
- Flame Length
- 9 to 216 in (229 to 5486 mm) depending on model and fuel
Control, Logic & Functional Behavior
- Control Type
- Modulating, High/Low, Pulse firing, Fixed-air
Dimensions & Size Specifications
- Burner Sizes
- 14 sizes (TJ/TJPCA0015 through TJ/TJPCA2000)
Applications & Compatibility
- Applications
- High‑intensity gas jet for improved furnace circulation, temperature uniformity, and system efficiency
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane
Standards & Certifications
- Approvals
- Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliant for industrial thermoprocessing equipment), NFPA Compliance (Supported for gas shut-off and safety systems)
- Models : TJ (ambient air), TJPCA (preheated air)
- Maximum Combustion Air Temperature : TJ: 300 deg F (149 deg C)|TJPCA: up to 1000 deg F (538 deg C)
- Process Temperature Range : 2800 deg F (1540 deg C)
- Gas and Air Connections : Adjustable in 90 deg increments
- Pipe Connection Type : NPT, BSP, Flanged, Welded
- Combustor Materials : Alloy, Silicon Carbide, Refractory, Down-firing block
- Flame Supervision : UV Scanner (all models); Flame rod (TJ0015-TJ0100 only)
- Mounting Options : Horizontal, vertical up/down
- Turndown Ratio : Up to 50:1
- Flame Velocity : High Velocity: up to 630 ft/s (192 m/s)|Medium Velocity: up to 750 ft/s (230 m/s)
- Capacity Range : 150,000 to 20,000,000 BTU/h (40 to 5333 kW)
- NOx Emissions : Low NOx; emissions vary by fuel, air temp, and firing rate
- Ignition Type : Direct spark ignition; low fire start recommended
- Flame Length : 9 to 216 in (229 to 5486 mm) depending on model and fuel
- Control Type : Modulating, High/Low, Pulse firing, Fixed-air
- Burner Sizes : 14 sizes (TJ/TJPCA0015 through TJ/TJPCA2000)
- Applications : High‑intensity gas jet for improved furnace circulation, temperature uniformity, and system efficiency
- Burner Type : High‑velocity/medium‑velocity nozzle‑mix industrial gas burner
- Fuel Type : Natural Gas, Propane, Butane
- Approvals : Declaration of Incorporation confirmed, Eurasian Customs Union (Meets technical specifications), EN 746-2 (Compliant for industrial thermoprocessing equipment), NFPA Compliance (Supported for gas shut-off and safety systems)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In