/content/process/us/en/search.html

direct fired furnace burners

WHG Wall Hugger

Flat flame furnace burner with a flat flame profile through the entire firing range.

Overview
WHG Wall Hugger flat flame gas burner is designed for applications requiring even heat distribution with no flame impingement. The burner’s flame pattern promotes even heating by radiation from the furnace walls and roof. The flame hugs the wall allowing the burner to be placed close to the load.

Features & Benefits:
  • Direct spark or gas pilot ignition
  • Immediate ramping up to high fire reduces furnace heat-up time
  • UV or flame rod flame supervision
  • Preheated air up to 800ºF (425ºC)
  • Stable operation in cold furnace at low excess air
  • Even heat distribution with no flame impingement
Specifications

Combustion/Furnace/Chamber Temperatures

  • Maximum Chamber Temperature
    • Up to 2500 deg F (1370 deg C)

Installation & Mounting Specifications

  • Installation Orientation
    • Can be installed to fire in any position (roof, sidewall, etc.)

Air & Combustion Air Specifications

  • Excess Air Capability
    • Can operate with excess air limits of approximately 175 to 400% at high inlet air pressure
  • Air Temperature Range
    • Preheated air up to 800 deg F (425 deg C)
  • Excess Air Limits
    • 175 to 400% at 16 osig (6900 Pa) inlet air pressure

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Flat flame that hugs the furnace wall to promote radiant heating

Processing & Performance Metrics

  • Turndown Capability
    • Stable operation from low fire to high fire (model‑dependent)
  • Capacity Range
    • Approximately 175,000 to 2,300,000 Btu/h (≈ 47 to 610 kW), size‑dependent (Typical)

Control, Logic & System Behavior

  • Operation Stability
    • Stable in cold furnace at low excess air
  • Operating Modes
    • On‑ratio firing; operation with excess air

Performance, Flow & Capacity

  • Heat Distribution
    • Even, with no flame impingement

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • UV Scanner or Flame Rod
  • Flame Geometry
    • Short forward flame travel (≈2-6 in/50-150 mm depending on size) (High Fire)
  • Ignition Type
    • Direct Spark or Gas Pilot Ignition
  • Flame Profile
    • Flat flame throughout entire firing range

Product Overview & Classification

  • Primary Function
    • Even heat distribution with no flame impingement

Product Design & Configuration

  • Burner Family
    • WHG Wall Hugger

Control, Safety & Timing Characteristics

  • Heat-Up Time
    • Immediate ramping to high fire

Dimensions & Size Specifications

  • Burner Sizes
    • WHG 112, 115, 120, 125, 130, 140

Overview

  • Burner Type
    • Wall‑hugging, flat‑flame gas burner

Combustion/Furnace/Chamber Temperatures

  • Maximum Chamber Temperature
    • Up to 2500 deg F (1370 deg C)

Installation & Mounting Specifications

  • Installation Orientation
    • Can be installed to fire in any position (roof, sidewall, etc.)

Air & Combustion Air Specifications

  • Excess Air Capability
    • Can operate with excess air limits of approximately 175 to 400% at high inlet air pressure
  • Air Temperature Range
    • Preheated air up to 800 deg F (425 deg C)
  • Excess Air Limits
    • 175 to 400% at 16 osig (6900 Pa) inlet air pressure

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Flat flame that hugs the furnace wall to promote radiant heating

Processing & Performance Metrics

  • Turndown Capability
    • Stable operation from low fire to high fire (model‑dependent)
  • Capacity Range
    • Approximately 175,000 to 2,300,000 Btu/h (≈ 47 to 610 kW), size‑dependent (Typical)

Control, Logic & System Behavior

  • Operation Stability
    • Stable in cold furnace at low excess air
  • Operating Modes
    • On‑ratio firing; operation with excess air

Performance, Flow & Capacity

  • Heat Distribution
    • Even, with no flame impingement

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • UV Scanner or Flame Rod
  • Flame Geometry
    • Short forward flame travel (≈2-6 in/50-150 mm depending on size) (High Fire)
  • Ignition Type
    • Direct Spark or Gas Pilot Ignition
  • Flame Profile
    • Flat flame throughout entire firing range

Product Overview & Classification

  • Primary Function
    • Even heat distribution with no flame impingement

Product Design & Configuration

  • Burner Family
    • WHG Wall Hugger

Control, Safety & Timing Characteristics

  • Heat-Up Time
    • Immediate ramping to high fire

Dimensions & Size Specifications

  • Burner Sizes
    • WHG 112, 115, 120, 125, 130, 140

Overview

  • Burner Type
    • Wall‑hugging, flat‑flame gas burner
  • Maximum Chamber Temperature : Up to 2500 deg F (1370 deg C)
  • Installation Orientation : Can be installed to fire in any position (roof, sidewall, etc.)
  • Excess Air Capability : Can operate with excess air limits of approximately 175 to 400% at high inlet air pressure
  • Air Temperature Range : Preheated air up to 800 deg F (425 deg C)
  • Combustion Principle : Flat flame that hugs the furnace wall to promote radiant heating
  • Turndown Capability : Stable operation from low fire to high fire (model‑dependent)
  • Operation Stability : Stable in cold furnace at low excess air
  • Heat Distribution : Even, with no flame impingement
  • Flame Supervision : UV Scanner or Flame Rod
  • Excess Air Limits : 175 to 400% at 16 osig (6900 Pa) inlet air pressure
  • Primary Function : Even heat distribution with no flame impingement
  • Operating Modes : On‑ratio firing; operation with excess air
  • Flame Geometry : Short forward flame travel (≈2-6 in/50-150 mm depending on size) (High Fire)
  • Capacity Range : Approximately 175,000 to 2,300,000 Btu/h (≈ 47 to 610 kW), size‑dependent (Typical)
  • Ignition Type : Direct Spark or Gas Pilot Ignition
  • Flame Profile : Flat flame throughout entire firing range
  • Burner Family : WHG Wall Hugger
  • Heat-Up Time : Immediate ramping to high fire
  • Burner Sizes : WHG 112, 115, 120, 125, 130, 140
  • Burner Type : Wall‑hugging, flat‑flame gas burner
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101028467
KIT,LIT,WHG,WALL HUGGER GAS BURNERS
101028467
KIT,LIT,WHG,WALL HUGGER GAS BURNERS
HK19663
GSKT,RKG/WHG130 140 FURN MTG LGS STYL 67
HK19663
GSKT,RKG/WHG130 140 FURN MTG LGS STYL 67
HK19687
PLT & TILE ASSY,WHG130 140
HK19687
PLT & TILE ASSY,WHG130 140
HK403043
NZL,WHG130C STSTL GAS INS
HK403043
NZL,WHG130C STSTL GAS INS
HK403044
NZL ASSY,WHG112B STSTL W/PILT IGN
HK403044
NZL ASSY,WHG112B STSTL W/PILT IGN
HK403046
NZL ASSY,WHG115B STSTL W/PILT IGN
HK403046
NZL ASSY,WHG115B STSTL W/PILT IGN
HK404069
NZL ASSY,WHG112 SPRK IGN GAS
HK404069
NZL ASSY,WHG112 SPRK IGN GAS
HK404070
NZL ASSY,WHG115 SPRK IGN GAS
HK404070
NZL ASSY,WHG115 SPRK IGN GAS
HK404070-001
NZL ASSY,WHG115BX GAS OPP AIR
HK404070-001
NZL ASSY,WHG115BX GAS OPP AIR
HK404071
NZL ASSY,WHG120 SPRK IGN GAS
HK404071
NZL ASSY,WHG120 SPRK IGN GAS