glass and oxygen burners
OXY-THERM FHR Burners
Flat flame, oxy-fueled burner for glass melting furnaces. The OXYTHERM FHR features an adjustable staged oxygen design to optimize heat transfer, flame volume and emissions.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Industry lowest NOx levels
- Adjustable staged oxygen design to optimize heat transfer, flame volume and emissions
- Burns any gaseous fuel
- Fuel oil capability ranges from light to heavy fuel oils
- Quickly convert between gas and oil service by changing the fuel nozzle only
- Capacities to 24 MBtu/hr
- Increase available heat by burning fuels with oxygen
Applications & Compatibility
- Applications
- Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns (>1400 deg F / 760 deg C)
Performance, Flow & Capacity
- Turndown Ratio
- 3:1 across all sizes
Combustion, Mixing & Fuel Dynamics
- Oxygen Staging
- Adjustable staged oxygen design to optimize heat transfer, flame volume and emissions
- Fuel Flow
- Gas - 36-667 m³/h, Oil - 41-569 liters/h
Operating/Process Temperature Ranges
- Operating Temperature Range
- Up to 3050 deg F (1680 deg C)
Material Specifications
- Nozzle Material
- Gas nozzle: 446 Stainless Steel
- Oil nozzle: 446 Stainless Steel
- Burner Material
- 304 Stainless Steel
Processing & Performance Metrics
- NOx Emissions
- Industry lowest NOx levels; actual results vary by application and staging
- Conversion Capability
- Quick conversion between gas and oil by changing the fuel nozzle
- Capacity Range
- S - 1.3 to 2.9 MBtu/h, M - 2.9 to 5.7 MBtu/h, L - 6 to 12 MBtu/h, X - 10 to 24 MBtu/h
Installation & Mounting Specifications
- Mounting Options
- NPT Threaded; removable fuel inserts
Fuel, Gas & Media Specifications
- Fuel Type
- Any clean fuel gas, light fuel oil, heavy fuel oil
Ignition, Flame & Supervision Specifications
- Flame Type
- High aspect ratio flat flame
- Cooling Requirements
- Clean, dry air or oxygen when not firing (for hot furnace conditions)
Burner/Flame‑Related Lengths
- Flame Length
- S: 4-6 ft, M: 5-10 ft, L: 10-14 ft, XL: 13-17 ft (Oil)
Overview
- Burner Type
- Dual-fuel oxygen burner (gas and oil)
Dimensions & Size Specifications
- Burner Sizes
- Small (S), Medium (M), Large (L), Extra Large (X)
Applications & Compatibility
- Applications
- Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns (>1400 deg F / 760 deg C)
Performance, Flow & Capacity
- Turndown Ratio
- 3:1 across all sizes
Combustion, Mixing & Fuel Dynamics
- Oxygen Staging
- Adjustable staged oxygen design to optimize heat transfer, flame volume and emissions
- Fuel Flow
- Gas - 36-667 m³/h, Oil - 41-569 liters/h
Operating/Process Temperature Ranges
- Operating Temperature Range
- Up to 3050 deg F (1680 deg C)
Material Specifications
- Nozzle Material
- Gas nozzle: 446 Stainless Steel
- Oil nozzle: 446 Stainless Steel
- Burner Material
- 304 Stainless Steel
Processing & Performance Metrics
- NOx Emissions
- Industry lowest NOx levels; actual results vary by application and staging
- Conversion Capability
- Quick conversion between gas and oil by changing the fuel nozzle
- Capacity Range
- S - 1.3 to 2.9 MBtu/h, M - 2.9 to 5.7 MBtu/h, L - 6 to 12 MBtu/h, X - 10 to 24 MBtu/h
Installation & Mounting Specifications
- Mounting Options
- NPT Threaded; removable fuel inserts
Fuel, Gas & Media Specifications
- Fuel Type
- Any clean fuel gas, light fuel oil, heavy fuel oil
Ignition, Flame & Supervision Specifications
- Flame Type
- High aspect ratio flat flame
- Cooling Requirements
- Clean, dry air or oxygen when not firing (for hot furnace conditions)
Burner/Flame‑Related Lengths
- Flame Length
- S: 4-6 ft, M: 5-10 ft, L: 10-14 ft, XL: 13-17 ft (Oil)
Overview
- Burner Type
- Dual-fuel oxygen burner (gas and oil)
Dimensions & Size Specifications
- Burner Sizes
- Small (S), Medium (M), Large (L), Extra Large (X)
- Applications : Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns (>1400 deg F / 760 deg C)
- Turndown Ratio : 3:1 across all sizes
- Oxygen Staging : Adjustable staged oxygen design to optimize heat transfer, flame volume and emissions
- Operating Temperature Range : Up to 3050 deg F (1680 deg C)
- Nozzle Material : Gas nozzle: 446 Stainless Steel|Oil nozzle: 446 Stainless Steel
- NOx Emissions : Industry lowest NOx levels; actual results vary by application and staging
- Mounting Options : NPT Threaded; removable fuel inserts
- Fuel Type : Any clean fuel gas, light fuel oil, heavy fuel oil
- Fuel Flow : Gas - 36-667 m³/h, Oil - 41-569 liters/h
- Flame Type : High aspect ratio flat flame
- Flame Length : S: 4-6 ft, M: 5-10 ft, L: 10-14 ft, XL: 13-17 ft (Oil)
- Cooling Requirements : Clean, dry air or oxygen when not firing (for hot furnace conditions)
- Conversion Capability : Quick conversion between gas and oil by changing the fuel nozzle
- Capacity Range : S - 1.3 to 2.9 MBtu/h, M - 2.9 to 5.7 MBtu/h, L - 6 to 12 MBtu/h, X - 10 to 24 MBtu/h
- Burner Type : Dual-fuel oxygen burner (gas and oil)
- Burner Sizes : Small (S), Medium (M), Large (L), Extra Large (X)
- Burner Material : 304 Stainless Steel
Filters
Please sign in to view part numbers available for purchase based on your account Sign In