glass and oxygen burners
OXY-THERM LE Natural Gas Burners
Low NOx, Oxy-Fuel burners offering easy installation, easy switch from gas to oil, and a patented oxygen staging design
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Extremely low NOx levels with patented oxygen staging design
- Burns any gaseous fuel, including fuels that may be unstable using air for combustion
- Fuel oil capability ranges from light to heavy fuel oils
- Quickly convert between gas and oil service by changing the burner nozzle
- Patented design eliminates flame lofting providing cooler furnace crowns
- Designed for easy installation and service. OXY-THERM® LE Burner nozzles can be removed during furnace operation, eliminating costly downtimes
- Dramatically increase available heat by producing higher flame temperatures from burning fuels with oxygen
Applications & Compatibility
- Applications
- Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns; High-Temp Applications
Performance, Flow & Capacity
- Turndown Ratio
- 5:1 (gas), 4-5:1 (oil)
Operating/Process Temperature Ranges
- Process Temperature Range
- Up to 3200 deg F (1760 deg C) with standard blocks
Combustion, Mixing & Fuel Dynamics
- Oxygen Staging
- Optimizes heat transfer and flame volume
- Patented oxygen staging to reduce Nox
Fuel, Gas & Media Specifications
- Oil Capability
- Light and heavy fuel oils (via nozzle change)
- Fuel Type
- Primary - Natural Gas, Alternate - Propane; up to 20% Hydrogen/80% fuel blend
Material Specifications
- Nozzle Material
- 440F Stainless Steel
- Burner Material
- Bronze casting SAE 622
Processing & Performance Metrics
- NOx Emissions
- Extremely low NOx using patented oxygen staging
- Conversion Capability
- Nozzles can be removed during operation; quick gas to oil conversion by changing the burner nozzle
- Capacity Range
- Gas - Series 600: 0.2-2.7 MBTU/h; Series 900: 1.5-11 MBTU/h; Series 1200: 5-13 MBTU/h (up to 15 MBTU/h possible)
- Oil - 3.1-19.9 MBTU/h (sizes 70-400)
Installation & Mounting Specifications
- Mounting Options
- Do not install down-fired; support piping; use flexible connectors to reduce stress
Overview
- Models
- LE 600, LE 900, LE 1200
- Burner Type
- Oxygen‑fuel, low‑emissions burner
Dimensions & Size Specifications
- Flame Size
- Gas - Diameter: 18 in (S600), 30 in (S900), 36 in (S1200); length per MBTU/h: 2.2-2.0 ft (S600), 2.0-1.6 ft (S900), 2.0-1.3 ft (S1200)
- Oil - Diameter 18-36 in; length 6-20 ft at max output (size-dependent)
Ignition, Flame & Supervision Specifications
- Cooling Requirements
- Provide clean, dry air or oxygen for cooling when burner is in a hot atmosphere and not firing
Applications & Compatibility
- Applications
- Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns; High-Temp Applications
Performance, Flow & Capacity
- Turndown Ratio
- 5:1 (gas), 4-5:1 (oil)
Operating/Process Temperature Ranges
- Process Temperature Range
- Up to 3200 deg F (1760 deg C) with standard blocks
Combustion, Mixing & Fuel Dynamics
- Oxygen Staging
- Optimizes heat transfer and flame volume
- Patented oxygen staging to reduce Nox
Fuel, Gas & Media Specifications
- Oil Capability
- Light and heavy fuel oils (via nozzle change)
- Fuel Type
- Primary - Natural Gas, Alternate - Propane; up to 20% Hydrogen/80% fuel blend
Material Specifications
- Nozzle Material
- 440F Stainless Steel
- Burner Material
- Bronze casting SAE 622
Processing & Performance Metrics
- NOx Emissions
- Extremely low NOx using patented oxygen staging
- Conversion Capability
- Nozzles can be removed during operation; quick gas to oil conversion by changing the burner nozzle
- Capacity Range
- Gas - Series 600: 0.2-2.7 MBTU/h; Series 900: 1.5-11 MBTU/h; Series 1200: 5-13 MBTU/h (up to 15 MBTU/h possible)
- Oil - 3.1-19.9 MBTU/h (sizes 70-400)
Installation & Mounting Specifications
- Mounting Options
- Do not install down-fired; support piping; use flexible connectors to reduce stress
Overview
- Models
- LE 600, LE 900, LE 1200
- Burner Type
- Oxygen‑fuel, low‑emissions burner
Dimensions & Size Specifications
- Flame Size
- Gas - Diameter: 18 in (S600), 30 in (S900), 36 in (S1200); length per MBTU/h: 2.2-2.0 ft (S600), 2.0-1.6 ft (S900), 2.0-1.3 ft (S1200)
- Oil - Diameter 18-36 in; length 6-20 ft at max output (size-dependent)
Ignition, Flame & Supervision Specifications
- Cooling Requirements
- Provide clean, dry air or oxygen for cooling when burner is in a hot atmosphere and not firing
- Applications : Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns; High-Temp Applications
- Turndown Ratio : 5:1 (gas), 4-5:1 (oil)
- Process Temperature Range : Up to 3200 deg F (1760 deg C) with standard blocks
- Oxygen Staging : Optimizes heat transfer and flame volume|Patented oxygen staging to reduce Nox
- Oil Capability : Light and heavy fuel oils (via nozzle change)
- Nozzle Material : 440F Stainless Steel
- NOx Emissions : Extremely low NOx using patented oxygen staging
- Mounting Options : Do not install down-fired; support piping; use flexible connectors to reduce stress
- Models : LE 600, LE 900, LE 1200
- Fuel Type : Primary - Natural Gas, Alternate - Propane; up to 20% Hydrogen/80% fuel blend
- Flame Size : Gas - Diameter: 18 in (S600), 30 in (S900), 36 in (S1200); length per MBTU/h: 2.2-2.0 ft (S600), 2.0-1.6 ft (S900), 2.0-1.3 ft (S1200)|Oil - Diameter 18-36 in; length 6-20 ft at max output (size-dependent)
- Cooling Requirements : Provide clean, dry air or oxygen for cooling when burner is in a hot atmosphere and not firing
- Conversion Capability : Nozzles can be removed during operation; quick gas to oil conversion by changing the burner nozzle
- Capacity Range : Gas - Series 600: 0.2-2.7 MBTU/h; Series 900: 1.5-11 MBTU/h; Series 1200: 5-13 MBTU/h (up to 15 MBTU/h possible)|Oil - 3.1-19.9 MBTU/h (sizes 70-400)
- Burner Type : Oxygen‑fuel, low‑emissions burner
- Burner Material : Bronze casting SAE 622
Filters
Please sign in to view part numbers available for purchase based on your account Sign In