/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Oct 31st, from 9:00 PM to Sunday Nov 1st 6:00 AM EST (Sunday Nov 1st 1:00 AM to 11:00 AM GMT, 2:00 AM to 12:00 PM CET and 6:30 AM to 4:30 PM IST). We appreciate your patience during this time.

glass and oxygen burners

OXY-THERM LE Natural Gas Burners

Low NOx, Oxy-Fuel burners offering easy installation, easy switch from gas to oil, and a patented oxygen staging design

Overview
OXY-THERM® LE Natural Gas Burners provide the lowest NOx levels of any industrial oxygen/fuel burner, regardless of oxygen purity. NOx levels are up to 70% lower than conventional oxy-gas burners and up to 50% lower than conventional oxy-oil burners. OXY-THERM® LE Industrial Burners have substantially improved product quality worldwide while reducing fuel usage and emissions produced per ton of product.

Features & Benefits:
  • Extremely low NOx levels with patented oxygen staging design
  • Burns any gaseous fuel, including fuels that may be unstable using air for combustion
  • Fuel oil capability ranges from light to heavy fuel oils
  • Quickly convert between gas and oil service by changing the burner nozzle
  • Patented design eliminates flame lofting providing cooler furnace crowns
  • Designed for easy installation and service. OXY-THERM® LE Burner nozzles can be removed during furnace operation, eliminating costly downtimes
  • Dramatically increase available heat by producing higher flame temperatures from burning fuels with oxygen
More Information:
Specifications

Overview

  • Models
    • LE 600, LE 900, LE 1200
  • Burner Type
    • Oxygen‑fuel, low‑emissions burner

Operating/Process Temperature Ranges

  • Process Temperature Range
    • Up to 3200 deg F (1760 deg C) with standard blocks

Processing & Performance Metrics

  • Conversion Capability
    • Nozzles can be removed during operation; quick gas to oil conversion by changing the burner nozzle
  • Capacity Range
    • Gas - Series 600: 0.2-2.7 MBTU/h; Series 900: 1.5-11 MBTU/h; Series 1200: 5-13 MBTU/h (up to 15 MBTU/h possible)
    • Oil - 3.1-19.9 MBTU/h (sizes 70-400)
  • NOx Emissions
    • Extremely low NOx using patented oxygen staging

Ignition, Flame & Supervision Specifications

  • Cooling Requirements
    • Provide clean, dry air or oxygen for cooling when burner is in a hot atmosphere and not firing

Installation & Mounting Specifications

  • Mounting Options
    • Do not install down-fired; support piping; use flexible connectors to reduce stress

Material Specifications

  • Nozzle Material
    • 440F Stainless Steel
  • Burner Material
    • Bronze casting SAE 622

Performance, Flow & Capacity

  • Turndown Ratio
    • 5:1 (gas), 4-5:1 (oil)

Combustion, Mixing & Fuel Dynamics

  • Oxygen Staging
    • Optimizes heat transfer and flame volume
    • Patented oxygen staging to reduce Nox

Fuel, Gas & Media Specifications

  • Oil Capability
    • Light and heavy fuel oils (via nozzle change)
  • Fuel Type
    • Primary - Natural Gas, Alternate - Propane; up to 20% Hydrogen/80% fuel blend

Applications & Compatibility

  • Applications
    • Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns; High-Temp Applications

Dimensions & Size Specifications

  • Flame Size
    • Gas - Diameter: 18 in (S600), 30 in (S900), 36 in (S1200); length per MBTU/h: 2.2-2.0 ft (S600), 2.0-1.6 ft (S900), 2.0-1.3 ft (S1200)
    • Oil - Diameter 18-36 in; length 6-20 ft at max output (size-dependent)

Overview

  • Models
    • LE 600, LE 900, LE 1200
  • Burner Type
    • Oxygen‑fuel, low‑emissions burner

Operating/Process Temperature Ranges

  • Process Temperature Range
    • Up to 3200 deg F (1760 deg C) with standard blocks

Processing & Performance Metrics

  • Conversion Capability
    • Nozzles can be removed during operation; quick gas to oil conversion by changing the burner nozzle
  • Capacity Range
    • Gas - Series 600: 0.2-2.7 MBTU/h; Series 900: 1.5-11 MBTU/h; Series 1200: 5-13 MBTU/h (up to 15 MBTU/h possible)
    • Oil - 3.1-19.9 MBTU/h (sizes 70-400)
  • NOx Emissions
    • Extremely low NOx using patented oxygen staging

Ignition, Flame & Supervision Specifications

  • Cooling Requirements
    • Provide clean, dry air or oxygen for cooling when burner is in a hot atmosphere and not firing

Installation & Mounting Specifications

  • Mounting Options
    • Do not install down-fired; support piping; use flexible connectors to reduce stress

Material Specifications

  • Nozzle Material
    • 440F Stainless Steel
  • Burner Material
    • Bronze casting SAE 622

Performance, Flow & Capacity

  • Turndown Ratio
    • 5:1 (gas), 4-5:1 (oil)

Combustion, Mixing & Fuel Dynamics

  • Oxygen Staging
    • Optimizes heat transfer and flame volume
    • Patented oxygen staging to reduce Nox

Fuel, Gas & Media Specifications

  • Oil Capability
    • Light and heavy fuel oils (via nozzle change)
  • Fuel Type
    • Primary - Natural Gas, Alternate - Propane; up to 20% Hydrogen/80% fuel blend

Applications & Compatibility

  • Applications
    • Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns; High-Temp Applications

Dimensions & Size Specifications

  • Flame Size
    • Gas - Diameter: 18 in (S600), 30 in (S900), 36 in (S1200); length per MBTU/h: 2.2-2.0 ft (S600), 2.0-1.6 ft (S900), 2.0-1.3 ft (S1200)
    • Oil - Diameter 18-36 in; length 6-20 ft at max output (size-dependent)
  • Models : LE 600, LE 900, LE 1200
  • Process Temperature Range : Up to 3200 deg F (1760 deg C) with standard blocks
  • Conversion Capability : Nozzles can be removed during operation; quick gas to oil conversion by changing the burner nozzle
  • Cooling Requirements : Provide clean, dry air or oxygen for cooling when burner is in a hot atmosphere and not firing
  • Mounting Options : Do not install down-fired; support piping; use flexible connectors to reduce stress
  • Nozzle Material : 440F Stainless Steel
  • Burner Material : Bronze casting SAE 622
  • Turndown Ratio : 5:1 (gas), 4-5:1 (oil)
  • Oxygen Staging : Optimizes heat transfer and flame volume|Patented oxygen staging to reduce Nox
  • Oil Capability : Light and heavy fuel oils (via nozzle change)
  • Capacity Range : Gas - Series 600: 0.2-2.7 MBTU/h; Series 900: 1.5-11 MBTU/h; Series 1200: 5-13 MBTU/h (up to 15 MBTU/h possible)|Oil - 3.1-19.9 MBTU/h (sizes 70-400)
  • NOx Emissions : Extremely low NOx using patented oxygen staging
  • Applications : Glass Furnaces, Day Tanks, Incinerators, Metal Melting Furnaces, Reheat Furnaces, Kilns; High-Temp Applications
  • Burner Type : Oxygen‑fuel, low‑emissions burner
  • Flame Size : Gas - Diameter: 18 in (S600), 30 in (S900), 36 in (S1200); length per MBTU/h: 2.2-2.0 ft (S600), 2.0-1.6 ft (S900), 2.0-1.3 ft (S1200)|Oil - Diameter 18-36 in; length 6-20 ft at max output (size-dependent)
  • Fuel Type : Primary - Natural Gas, Alternate - Propane; up to 20% Hydrogen/80% fuel blend
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1034283
600 OXY BRNR BLCK FRM
1034283
600 OXY BRNR BLCK FRM
1035854
70LPH 907 OIL TB ASY W/MOD+
1035854
70LPH 907 OIL TB ASY W/MOD+
1039706
900 OXY BRNR BLCK FRM
1039706
900 OXY BRNR BLCK FRM
1060205
900, 1200 BLNK PLT
1060205
900, 1200 BLNK PLT
1062199
SERV PLT
1062199
SERV PLT
1066594
600 OT LE BLNK PLT
1066594
600 OT LE BLNK PLT
1079804
OXY PLT BDY
1079804
OXY PLT BDY
1092365
600 LE ZIRC BLCK, FRM ASY+
1092365
600 LE ZIRC BLCK, FRM ASY+
1092369
600 GAS NZL BLANK 310SS
1092369
600 GAS NZL BLANK 310SS
1092372
600 FRM, FACE MNT
1092372
600 FRM, FACE MNT