/content/process/us/en/search.html

glass and oxygen burners

OXY-THERM TITAN

High capacity, oxygen fueled furnace burner ideal for down fired mounting applications such as ladle pre-preheating as well as rotary melters, incinerators, and other process heaters.

Overview
The OXY-THERM® TITAN™ burner provides a more compact flame profile than other OXY-THERM® burners. Oxygen enters the burner housing and exits around the fuel nozzle where it mixes with the fuel. The oxygen-fuel flame discharges through the refractory block throat and develops a tightly wrapped compact flame pattern.Its flame length and mounting design make the OXY-THERM® TITAN™ ideal for applications requiring higher capacities in vertical fired applications requiring a “down-fired” mounting such as ladle preheating. It is also an excellent burner for rotary melters, waste incinerators and process heaters.

Features & Benefits:
  • High temperature oxy-fuel flame reduces consumption
  • Sealed, self-cooling design minimizes air infiltration and maintenance
  • Wide variety of capacities and large turdown ratio (8:1) provide precise process temperature control
  • Compact flame geometry for easy integration in most processes
  • Typical applications include ladle heating, reheat furnaces, rotary hearths, forge furnaces, reaction furnaces, and any high temperature, sealed process
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1080450
GAS NZL CAP
1080450
GAS NZL CAP
1080453
BSHG
1080453
BSHG
1080455
GAS INS ASY
1080455
GAS INS ASY
1080493
GAS SPUD
1080493
GAS SPUD
1080631
HSG GSKT
1080631
HSG GSKT
1081774
FURN MTG PLT
1081774
FURN MTG PLT
1088505
1.5" BRNR HSG GSKT
1088505
1.5" BRNR HSG GSKT
1088517
1.5" GAS INS MTG PLT
1088517
1.5" GAS INS MTG PLT
1088518
1.5" GAS TIP BLNK
1088518
1.5" GAS TIP BLNK
1088541
1.5" RFRCT BLCK GSKT
1088541
1.5" RFRCT BLCK GSKT