/content/process/us/en/search.html

glass and oxygen burners

OXY-THERM TITAN

High capacity, oxygen fueled furnace burner ideal for down fired mounting applications such as ladle pre-preheating as well as rotary melters, incinerators, and other process heaters.

Overview
The OXY-THERM® TITAN™ burner provides a more compact flame profile than other OXY-THERM® burners. Oxygen enters the burner housing and exits around the fuel nozzle where it mixes with the fuel. The oxygen-fuel flame discharges through the refractory block throat and develops a tightly wrapped compact flame pattern.Its flame length and mounting design make the OXY-THERM® TITAN™ ideal for applications requiring higher capacities in vertical fired applications requiring a “down-fired” mounting such as ladle preheating. It is also an excellent burner for rotary melters, waste incinerators and process heaters.

Features & Benefits:
  • High temperature oxy-fuel flame reduces consumption
  • Sealed, self-cooling design minimizes air infiltration and maintenance
  • Wide variety of capacities and large turdown ratio (8:1) provide precise process temperature control
  • Compact flame geometry for easy integration in most processes
  • Typical applications include ladle heating, reheat furnaces, rotary hearths, forge furnaces, reaction furnaces, and any high temperature, sealed process
Specifications

Applications & Compatibility

  • Applications
    • Ladle heating, reheat furnaces, rotary hearths, forge furnaces, reaction furnaces, waste incinerators, high-temp sealed processes

Performance, Flow & Capacity

  • Turndown Ratio
    • 8:1

Operating/Process Temperature Ranges

  • Process Temperature Range
    • Up to 3000 deg F (1649 deg C) with standard block

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Options
    • Air pilot; Oxy-fuel pilot

Material Specifications

  • Nozzle Material
    • 310 Stainless Steel
  • Burner Material
    • 304 Stainless Steel
  • Block Material
    • Alumina/Mullite refractory

Installation & Mounting Specifications

  • Mounting Options
    • Vertical/down-fired capable, door-mounted, flange/block design

Fuel, Gas & Media Specifications

  • Fuel Type
    • Any fuel gas, including up to 20% hydrogen/80% natural gas blend

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod not available
    • Provision for UV scanner via 3/4 in NPT port
  • Cooling Requirements
    • Provide small cooling flow (clean, dry air or oxygen) whenever hot and not firing

Processing & Performance Metrics

  • Emissions
    • Exact performance varies by application; consult Honeywell Maxon
  • Capacity Range
    • 1-1/2 in: 2 to 12 MBTU/h (529 to 3173 kW)
    • 2 in: 10-30 MBTU/h (2644 to 7932 kW)(Gas)

Overview

  • Burner Type
    • Compact flame oxygen-fuel burner

Dimensions & Size Specifications

  • Burner Sizes
    • 1-1/2 and 2 in

Applications & Compatibility

  • Applications
    • Ladle heating, reheat furnaces, rotary hearths, forge furnaces, reaction furnaces, waste incinerators, high-temp sealed processes

Performance, Flow & Capacity

  • Turndown Ratio
    • 8:1

Operating/Process Temperature Ranges

  • Process Temperature Range
    • Up to 3000 deg F (1649 deg C) with standard block

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Options
    • Air pilot; Oxy-fuel pilot

Material Specifications

  • Nozzle Material
    • 310 Stainless Steel
  • Burner Material
    • 304 Stainless Steel
  • Block Material
    • Alumina/Mullite refractory

Installation & Mounting Specifications

  • Mounting Options
    • Vertical/down-fired capable, door-mounted, flange/block design

Fuel, Gas & Media Specifications

  • Fuel Type
    • Any fuel gas, including up to 20% hydrogen/80% natural gas blend

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod not available
    • Provision for UV scanner via 3/4 in NPT port
  • Cooling Requirements
    • Provide small cooling flow (clean, dry air or oxygen) whenever hot and not firing

Processing & Performance Metrics

  • Emissions
    • Exact performance varies by application; consult Honeywell Maxon
  • Capacity Range
    • 1-1/2 in: 2 to 12 MBTU/h (529 to 3173 kW)
    • 2 in: 10-30 MBTU/h (2644 to 7932 kW)(Gas)

Overview

  • Burner Type
    • Compact flame oxygen-fuel burner

Dimensions & Size Specifications

  • Burner Sizes
    • 1-1/2 and 2 in
  • Applications : Ladle heating, reheat furnaces, rotary hearths, forge furnaces, reaction furnaces, waste incinerators, high-temp sealed processes
  • Turndown Ratio : 8:1
  • Process Temperature Range : Up to 3000 deg F (1649 deg C) with standard block
  • Pilot Options : Air pilot; Oxy-fuel pilot
  • Nozzle Material : 310 Stainless Steel
  • Mounting Options : Vertical/down-fired capable, door-mounted, flange/block design
  • Fuel Type : Any fuel gas, including up to 20% hydrogen/80% natural gas blend
  • Flame Supervision : Flame rod not available|Provision for UV scanner via 3/4 in NPT port
  • Emissions : Exact performance varies by application; consult Honeywell Maxon
  • Cooling Requirements : Provide small cooling flow (clean, dry air or oxygen) whenever hot and not firing
  • Capacity Range : 1-1/2 in: 2 to 12 MBTU/h (529 to 3173 kW)|2 in: 10-30 MBTU/h (2644 to 7932 kW)(Gas)
  • Burner Type : Compact flame oxygen-fuel burner
  • Burner Sizes : 1-1/2 and 2 in
  • Burner Material : 304 Stainless Steel
  • Block Material : Alumina/Mullite refractory
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1080450
GAS NZL CAP
1080450
GAS NZL CAP
1080453
BSHG
1080453
BSHG
1080455
GAS INS ASY
1080455
GAS INS ASY
1080493
GAS SPUD
1080493
GAS SPUD
1080631
HSG GSKT
1080631
HSG GSKT
1081774
FURN MTG PLT
1081774
FURN MTG PLT
1088505
1.5" BRNR HSG GSKT
1088505
1.5" BRNR HSG GSKT
1088517
1.5" GAS INS MTG PLT
1088517
1.5" GAS INS MTG PLT
1088518
1.5" GAS TIP BLNK
1088518
1.5" GAS TIP BLNK
1088519
1.5" GAS TIP
1088519
1.5" GAS TIP