/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

hauck asphalt burners

NovaStar

Ultra low NOx emissions burner designed for aggregate drying applications.

Overview
Utilizing the latest patented lean burn premix technologies, the NovaStar offers design and performance advantages with service accessibility and ease of installation. Available in various sizes the NovaStar is ready to meet your production needs and even the most stringent air quality standards with ultra low nitrogen oxide (NOx) emissions on gaseous fuels without the added expense of flue gas recirculation (FGR) technology. The burner can be easily operated and effectively managed with PLC based control provided by Hauck’s BCS products. The burner produces a compact flame making it suitable for all drum sizes and types. This further reduces emissions by completing all combustion within the short combustion zone eliminating flame quenching from process materials.

Features & Benefits:
  • Ultra low NOx emissions of that meet most stringent air quality standards without FGR or water injection on natural gas and vaporized propane
  • Standard and long-nose variations available to suit all drum types
  • Advanced construction for ease of installation and maintenance
  • Precise air flow control via VFD and low horsepower design offers significant energy savings
  • Compact modular design suitable for stationary or portable plants
  • Sealed-in design for ultra quiet operation and maximum fuel efficiency
Specifications

Standards & Certifications

  • Approvals
    • Designed to meet NFPA requirements

Actuation, Valve & Motion Control Specifications

  • Supported Fuels
    • Natural Gas, Gaseous Propane

Overview

  • Product Type
    • Ultra‑low NOx rotary dryer gas burner
  • Models
    • NS‑75, NS‑100, NS‑125, NS‑150

Product Overview & Classification

  • Product Series
    • NS

Applications & Compatibility

  • Primary Application
    • Aggregate and asphalt rotary drying

Pressure Specifications

  • Pilot Fuel Pressure
    • 15 to 25 psig

Processing & Performance Metrics

  • NOx Emissions
    • Ultra‑low NOx
  • Maximum Capacity
    • Up to ~150 MMBTU/hr (model dependent)

Ignition, Flame & Supervision Specifications

  • Flame Type
    • Short, compact, high‑intensity flame
  • Flame Adjustability
    • Not adjustable (fixed compact flame)

Control, Logic & Functional Behavior

  • Control Type
    • PLC‑based with touchscreen HMI
  • Control Panel
    • Hauck BCS 6000

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Premixed air/gas with short compact flame

Product Design & Configuration

  • Burner Design
    • Lean premix gas burner

Standards & Certifications

  • Approvals
    • Designed to meet NFPA requirements

Actuation, Valve & Motion Control Specifications

  • Supported Fuels
    • Natural Gas, Gaseous Propane

Overview

  • Product Type
    • Ultra‑low NOx rotary dryer gas burner
  • Models
    • NS‑75, NS‑100, NS‑125, NS‑150

Product Overview & Classification

  • Product Series
    • NS

Applications & Compatibility

  • Primary Application
    • Aggregate and asphalt rotary drying

Pressure Specifications

  • Pilot Fuel Pressure
    • 15 to 25 psig

Processing & Performance Metrics

  • NOx Emissions
    • Ultra‑low NOx
  • Maximum Capacity
    • Up to ~150 MMBTU/hr (model dependent)

Ignition, Flame & Supervision Specifications

  • Flame Type
    • Short, compact, high‑intensity flame
  • Flame Adjustability
    • Not adjustable (fixed compact flame)

Control, Logic & Functional Behavior

  • Control Type
    • PLC‑based with touchscreen HMI
  • Control Panel
    • Hauck BCS 6000

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Premixed air/gas with short compact flame

Product Design & Configuration

  • Burner Design
    • Lean premix gas burner
  • Approvals : Designed to meet NFPA requirements
  • Supported Fuels : Natural Gas, Gaseous Propane
  • Product Type : Ultra‑low NOx rotary dryer gas burner
  • Product Series : NS
  • Primary Application : Aggregate and asphalt rotary drying
  • Pilot Fuel Pressure : 15 to 25 psig
  • NOx Emissions : Ultra‑low NOx
  • Models : NS‑75, NS‑100, NS‑125, NS‑150
  • Maximum Capacity : Up to ~150 MMBTU/hr (model dependent)
  • Flame Type : Short, compact, high‑intensity flame
  • Flame Adjustability : Not adjustable (fixed compact flame)
  • Control Type : PLC‑based with touchscreen HMI
  • Control Panel : Hauck BCS 6000
  • Combustion Principle : Premixed air/gas with short compact flame
  • Burner Design : Lean premix gas burner
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HK405256
TB SUB ASSY,NS100 FRNT FLM
HK405256
TB SUB ASSY,NS100 FRNT FLM
HK405258
CONE,NS100 FRNT FLM TB
HK405258
CONE,NS100 FRNT FLM TB
HK405259
CONE ASSY,NS100 FLM AIR HSG
HK405259
CONE ASSY,NS100 FLM AIR HSG
HK405261
CONE,NS75&100 REAR
HK405261
CONE,NS75&100 REAR
HK405263
CONE,NS75&100 FLM
HK405263
CONE,NS75&100 FLM
HK405265
NZL ASSY,NS75&100 BRNR
HK405265
NZL ASSY,NS75&100 BRNR
HK405636
CONE,NS75 FRNT FLM TB
HK405636
CONE,NS75 FRNT FLM TB
HK405639
CONE,NS75 REAR
HK405639
CONE,NS75 REAR
HK405641
CONE,NS75 FLM
HK405641
CONE,NS75 FLM
HK405887
HEATSHIELD ASSY,NS75
HK405887
HEATSHIELD ASSY,NS75