immersion tube burners
TUBE-O-THERM®
MAXON TUBE-O-THERM® burners are nozzle-mixing, gas fired, refractory-less burners specifically designed for firing into a small bore tube.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Fires directly into small-bore immersion tubes
- Burner-to-tube direct firing system allows uniform heat transfer, eliminates “hot spots”, and produces faster bring-up times
- Economical and efficient package design with integral low power blower costs less and saves energy (external blower models also available)
- No hassle installation and easy maintenance access with wall mounted design
- Burns natural, propane or butane gas and produces reduced levels of NOx and CO
- Flame scanner capability for all sizes
- Four models sized for 3”, 4”, 6”, 8” and 10” diameter tubes
- Heat releases up to 8,500,000 Btu/hr
- No powered exhaust required, saving energy
Overview
- Burner Type
- Nozzle‑mixing, gas‑fired, refractory‑less
- Product Type
- Low temperature gas burner
Product Overview & Classification
- Version
- Packaged burner; EB (external blower) burner
Applications & Compatibility
- Typical Applications
- Dip Tanks, Glycol Reboilers, Spray Washers, Pickling Tanks, Quench Tanks, Salt Baths, Indirect Air Heaters (With Proper Design), Bakery Ovens (With Proper Design)
- Primary Application
- Fires directly into small‑bore immersion tubes
Component/Geometry Compatibility
- Tube Diameter Compatibility
- 3, 4, 6, 8,10 in
Installation & Mounting Specifications
- Mounting Types
- Wall‑mounted design
Performance, Flow & Capacity
- Maximum Heat Release
- Up to 8,500,000 Btu/hr
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas; Propane; Butane; LPG blends
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame scanner capability available for all sizes
Combustion Design & Characteristics
- Combustion Method
- Burner‑to‑tube direct firing system
Overview
- Burner Type
- Nozzle‑mixing, gas‑fired, refractory‑less
- Product Type
- Low temperature gas burner
Product Overview & Classification
- Version
- Packaged burner; EB (external blower) burner
Applications & Compatibility
- Typical Applications
- Dip Tanks, Glycol Reboilers, Spray Washers, Pickling Tanks, Quench Tanks, Salt Baths, Indirect Air Heaters (With Proper Design), Bakery Ovens (With Proper Design)
- Primary Application
- Fires directly into small‑bore immersion tubes
Component/Geometry Compatibility
- Tube Diameter Compatibility
- 3, 4, 6, 8,10 in
Installation & Mounting Specifications
- Mounting Types
- Wall‑mounted design
Performance, Flow & Capacity
- Maximum Heat Release
- Up to 8,500,000 Btu/hr
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas; Propane; Butane; LPG blends
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame scanner capability available for all sizes
Combustion Design & Characteristics
- Combustion Method
- Burner‑to‑tube direct firing system
- Burner Type : Nozzle‑mixing, gas‑fired, refractory‑less
- Version : Packaged burner; EB (external blower) burner
- Typical Applications : Dip Tanks, Glycol Reboilers, Spray Washers, Pickling Tanks, Quench Tanks, Salt Baths, Indirect Air Heaters (With Proper Design), Bakery Ovens (With Proper Design)
- Tube Diameter Compatibility : 3, 4, 6, 8,10 in
- Product Type : Low temperature gas burner
- Primary Application : Fires directly into small‑bore immersion tubes
- Mounting Types : Wall‑mounted design
- Maximum Heat Release : Up to 8,500,000 Btu/hr
- Fuel Type : Natural Gas; Propane; Butane; LPG blends
- Flame Supervision : Flame scanner capability available for all sizes
- Combustion Method : Burner‑to‑tube direct firing system
Filters
Please sign in to view part numbers available for purchase based on your account Sign In