line and duct burners
AHMA-DB
Forced draft version of the Eclipse AH-MA burner designed to work at the core of the airflow to be heated.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Capacity range: 500,000 to 28,000,000 Btu/h (147 to 8200 kW)
- Fuels: natural gas, propane, butane
- Turndown: greater than 20:1
- Designed for work at the core of the air flow to be heated - inside or outside the duct
- Extremely clean combustion with complete independence from the air flow to be heated permitting it to be used in all types of furnaces
Air/Exhaust/Flue Gas Temperatures
- Maximum Air Supply Temperature
- ≤ 250 deg F (121 deg C)
Pressure Specifications
- Valve Train Pressure
- Fuel pressure to ratio regulator inlet per Datasheet 163; valve train sized to provide specified pressure
Electrical Specifications
- Maintenance Interval
- Low-fire start recommended; if low fire is too low to ignite within code time, start at higher input, resize/relocate controls, or use spark-ignited pilot; pilot fuel flow must be interrupted after trial
Connections & Interfaces
- Gas Pipe Connections
- Left-hand or right-hand piping; BSP or NPT threaded connections
Motor Specifications
- Motor Requirements
- 90 deg stroke, continuous or high/low modulating, reversible
- ≤2 rpm (≈30 s/90 deg ), ≥25 in‑lb (2.8 Nm) torque
Actuation, Valve & Motion Control Specifications
- Monitoring System
- Flame sensor + flame monitoring control; control must maintain spark for a fixed time during ignition
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod or UV scanner; must comply with applicable local codes and be compatible with the monitoring control
- Ignition Type
- Direct spark or spark-ignited built-in pilot for models below AB0400L; larger models use spark-ignited built-in pilot
Installation & Mounting Specifications
- Mounting Options
- External mounting on wall duct or internal mounting with fixing plate
Air & Combustion Air Specifications
- Air Flow Switch
- Eclipse supports NFPA requirement to use an air pressure switch
- Provides signal when blower air pressure is insufficient
- Air Filter
- Air filter with internal flow adjustment
- Air inlet with adjustment/protection grid
Performance, Flow & Capacity
- Turndown Ratio
- Greater than 20:1 (max to min power)
Control, Logic & Functional Behavior
- Control Method
- Motorized butterfly valve modulates fuel flow only; burner air side remains fixed
- Functions
- Modular burner designed to work at the core of the airflow; extremely clean combustion; suitable for ducts, furnaces, ovens and dryers, including high humidity, low O2 and variable flow applications
Combustion Air, Blower & Emissions Specifications
- Blower Options
- Integrated (mounted) or remote blower; 50 Hz IEC (CE) or 60 Hz NEMA (UL/CSA) motors
Product Design & Configuration
- Burner Design
- Modular burner with mixing in the head (DualBlock concept)
- Burner Style
- Straight sections, double T geometries, and cross sections
Applications & Compatibility
- Applications
- Furnaces, ovens, dryers, air make‑up systems with variable flow, humidity, or oxygen levels
- Heating of process air streams in ducts, ovens, dryers, and furnaces
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane; contact Eclipse for alternative fuels
Material Specifications
- Material
- Stainless Steel
Air/Exhaust/Flue Gas Temperatures
- Maximum Air Supply Temperature
- ≤ 250 deg F (121 deg C)
Pressure Specifications
- Valve Train Pressure
- Fuel pressure to ratio regulator inlet per Datasheet 163; valve train sized to provide specified pressure
Electrical Specifications
- Maintenance Interval
- Low-fire start recommended; if low fire is too low to ignite within code time, start at higher input, resize/relocate controls, or use spark-ignited pilot; pilot fuel flow must be interrupted after trial
Connections & Interfaces
- Gas Pipe Connections
- Left-hand or right-hand piping; BSP or NPT threaded connections
Motor Specifications
- Motor Requirements
- 90 deg stroke, continuous or high/low modulating, reversible
- ≤2 rpm (≈30 s/90 deg ), ≥25 in‑lb (2.8 Nm) torque
Actuation, Valve & Motion Control Specifications
- Monitoring System
- Flame sensor + flame monitoring control; control must maintain spark for a fixed time during ignition
Ignition, Flame & Supervision Specifications
- Flame Supervision
- Flame rod or UV scanner; must comply with applicable local codes and be compatible with the monitoring control
- Ignition Type
- Direct spark or spark-ignited built-in pilot for models below AB0400L; larger models use spark-ignited built-in pilot
Installation & Mounting Specifications
- Mounting Options
- External mounting on wall duct or internal mounting with fixing plate
Air & Combustion Air Specifications
- Air Flow Switch
- Eclipse supports NFPA requirement to use an air pressure switch
- Provides signal when blower air pressure is insufficient
- Air Filter
- Air filter with internal flow adjustment
- Air inlet with adjustment/protection grid
Performance, Flow & Capacity
- Turndown Ratio
- Greater than 20:1 (max to min power)
Control, Logic & Functional Behavior
- Control Method
- Motorized butterfly valve modulates fuel flow only; burner air side remains fixed
- Functions
- Modular burner designed to work at the core of the airflow; extremely clean combustion; suitable for ducts, furnaces, ovens and dryers, including high humidity, low O2 and variable flow applications
Combustion Air, Blower & Emissions Specifications
- Blower Options
- Integrated (mounted) or remote blower; 50 Hz IEC (CE) or 60 Hz NEMA (UL/CSA) motors
Product Design & Configuration
- Burner Design
- Modular burner with mixing in the head (DualBlock concept)
- Burner Style
- Straight sections, double T geometries, and cross sections
Applications & Compatibility
- Applications
- Furnaces, ovens, dryers, air make‑up systems with variable flow, humidity, or oxygen levels
- Heating of process air streams in ducts, ovens, dryers, and furnaces
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane; contact Eclipse for alternative fuels
Material Specifications
- Material
- Stainless Steel
- Maximum Air Supply Temperature : ≤ 250 deg F (121 deg C)
- Valve Train Pressure : Fuel pressure to ratio regulator inlet per Datasheet 163; valve train sized to provide specified pressure
- Maintenance Interval : Low-fire start recommended; if low fire is too low to ignite within code time, start at higher input, resize/relocate controls, or use spark-ignited pilot; pilot fuel flow must be interrupted after trial
- Gas Pipe Connections : Left-hand or right-hand piping; BSP or NPT threaded connections
- Motor Requirements : 90 deg stroke, continuous or high/low modulating, reversible|≤2 rpm (≈30 s/90 deg ), ≥25 in‑lb (2.8 Nm) torque
- Monitoring System : Flame sensor + flame monitoring control; control must maintain spark for a fixed time during ignition
- Flame Supervision : Flame rod or UV scanner; must comply with applicable local codes and be compatible with the monitoring control
- Mounting Options : External mounting on wall duct or internal mounting with fixing plate
- Air Flow Switch : Eclipse supports NFPA requirement to use an air pressure switch|Provides signal when blower air pressure is insufficient
- Turndown Ratio : Greater than 20:1 (max to min power)
- Control Method : Motorized butterfly valve modulates fuel flow only; burner air side remains fixed
- Blower Options : Integrated (mounted) or remote blower; 50 Hz IEC (CE) or 60 Hz NEMA (UL/CSA) motors
- Ignition Type : Direct spark or spark-ignited built-in pilot for models below AB0400L; larger models use spark-ignited built-in pilot
- Burner Design : Modular burner with mixing in the head (DualBlock concept)
- Burner Style : Straight sections, double T geometries, and cross sections
- Applications : Furnaces, ovens, dryers, air make‑up systems with variable flow, humidity, or oxygen levels|Heating of process air streams in ducts, ovens, dryers, and furnaces
- Air Filter : Air filter with internal flow adjustment|Air inlet with adjustment/protection grid
- Functions : Modular burner designed to work at the core of the airflow; extremely clean combustion; suitable for ducts, furnaces, ovens and dryers, including high humidity, low O2 and variable flow applications
- Fuel Type : Natural Gas, Propane, Butane; contact Eclipse for alternative fuels
- Material : Stainless Steel
Please sign in to view part numbers available for purchase based on your account Sign In