/content/process/us/en/search.html

line and duct burners

AHMA-DB

Forced draft version of the Eclipse AH-MA burner designed to work at the core of the airflow to be heated.

Overview
The AH-MA DualBlock, or AHMA-DB, is a forced draft version of the AH-MA burner with a modular design. The burner comes equipped with a flange to mount it to the wall or to a plate ready for insertion into the unit machine or duct. The fan can be mounted on the interior of the furnace/duct or on the exterior. This burner is typically applied to ducts in depression or lightly over-pressured.

Features & Benefits:
  • Capacity range: 500,000 to 28,000,000 Btu/h (147 to 8200 kW)
  • Fuels: natural gas, propane, butane
  • Turndown: greater than 20:1
  • Designed for work at the core of the air flow to be heated - inside or outside the duct
  • Extremely clean combustion with complete independence from the air flow to be heated permitting it to be used in all types of furnaces
Specifications

Air/Exhaust/Flue Gas Temperatures

  • Maximum Air Supply Temperature
    • ≤ 250 deg F (121 deg C)

Pressure Specifications

  • Valve Train Pressure
    • Fuel pressure to ratio regulator inlet per Datasheet 163; valve train sized to provide specified pressure

Electrical Specifications

  • Maintenance Interval
    • Low-fire start recommended; if low fire is too low to ignite within code time, start at higher input, resize/relocate controls, or use spark-ignited pilot; pilot fuel flow must be interrupted after trial

Connections & Interfaces

  • Gas Pipe Connections
    • Left-hand or right-hand piping; BSP or NPT threaded connections

Motor Specifications

  • Motor Requirements
    • 90 deg stroke, continuous or high/low modulating, reversible
    • ≤2 rpm (≈30 s/90 deg ), ≥25 in‑lb (2.8 Nm) torque

Actuation, Valve & Motion Control Specifications

  • Monitoring System
    • Flame sensor + flame monitoring control; control must maintain spark for a fixed time during ignition

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod or UV scanner; must comply with applicable local codes and be compatible with the monitoring control
  • Ignition Type
    • Direct spark or spark-ignited built-in pilot for models below AB0400L; larger models use spark-ignited built-in pilot

Installation & Mounting Specifications

  • Mounting Options
    • External mounting on wall duct or internal mounting with fixing plate

Air & Combustion Air Specifications

  • Air Flow Switch
    • Eclipse supports NFPA requirement to use an air pressure switch
    • Provides signal when blower air pressure is insufficient
  • Air Filter
    • Air filter with internal flow adjustment
    • Air inlet with adjustment/protection grid

Performance, Flow & Capacity

  • Turndown Ratio
    • Greater than 20:1 (max to min power)

Control, Logic & Functional Behavior

  • Control Method
    • Motorized butterfly valve modulates fuel flow only; burner air side remains fixed
  • Functions
    • Modular burner designed to work at the core of the airflow; extremely clean combustion; suitable for ducts, furnaces, ovens and dryers, including high humidity, low O2 and variable flow applications

Combustion Air, Blower & Emissions Specifications

  • Blower Options
    • Integrated (mounted) or remote blower; 50 Hz IEC (CE) or 60 Hz NEMA (UL/CSA) motors

Product Design & Configuration

  • Burner Design
    • Modular burner with mixing in the head (DualBlock concept)
  • Burner Style
    • Straight sections, double T geometries, and cross sections

Applications & Compatibility

  • Applications
    • Furnaces, ovens, dryers, air make‑up systems with variable flow, humidity, or oxygen levels
    • Heating of process air streams in ducts, ovens, dryers, and furnaces

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane; contact Eclipse for alternative fuels

Material Specifications

  • Material
    • Stainless Steel

Air/Exhaust/Flue Gas Temperatures

  • Maximum Air Supply Temperature
    • ≤ 250 deg F (121 deg C)

Pressure Specifications

  • Valve Train Pressure
    • Fuel pressure to ratio regulator inlet per Datasheet 163; valve train sized to provide specified pressure

Electrical Specifications

  • Maintenance Interval
    • Low-fire start recommended; if low fire is too low to ignite within code time, start at higher input, resize/relocate controls, or use spark-ignited pilot; pilot fuel flow must be interrupted after trial

Connections & Interfaces

  • Gas Pipe Connections
    • Left-hand or right-hand piping; BSP or NPT threaded connections

Motor Specifications

  • Motor Requirements
    • 90 deg stroke, continuous or high/low modulating, reversible
    • ≤2 rpm (≈30 s/90 deg ), ≥25 in‑lb (2.8 Nm) torque

Actuation, Valve & Motion Control Specifications

  • Monitoring System
    • Flame sensor + flame monitoring control; control must maintain spark for a fixed time during ignition

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod or UV scanner; must comply with applicable local codes and be compatible with the monitoring control
  • Ignition Type
    • Direct spark or spark-ignited built-in pilot for models below AB0400L; larger models use spark-ignited built-in pilot

Installation & Mounting Specifications

  • Mounting Options
    • External mounting on wall duct or internal mounting with fixing plate

Air & Combustion Air Specifications

  • Air Flow Switch
    • Eclipse supports NFPA requirement to use an air pressure switch
    • Provides signal when blower air pressure is insufficient
  • Air Filter
    • Air filter with internal flow adjustment
    • Air inlet with adjustment/protection grid

Performance, Flow & Capacity

  • Turndown Ratio
    • Greater than 20:1 (max to min power)

Control, Logic & Functional Behavior

  • Control Method
    • Motorized butterfly valve modulates fuel flow only; burner air side remains fixed
  • Functions
    • Modular burner designed to work at the core of the airflow; extremely clean combustion; suitable for ducts, furnaces, ovens and dryers, including high humidity, low O2 and variable flow applications

Combustion Air, Blower & Emissions Specifications

  • Blower Options
    • Integrated (mounted) or remote blower; 50 Hz IEC (CE) or 60 Hz NEMA (UL/CSA) motors

Product Design & Configuration

  • Burner Design
    • Modular burner with mixing in the head (DualBlock concept)
  • Burner Style
    • Straight sections, double T geometries, and cross sections

Applications & Compatibility

  • Applications
    • Furnaces, ovens, dryers, air make‑up systems with variable flow, humidity, or oxygen levels
    • Heating of process air streams in ducts, ovens, dryers, and furnaces

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane; contact Eclipse for alternative fuels

Material Specifications

  • Material
    • Stainless Steel
  • Maximum Air Supply Temperature : ≤ 250 deg F (121 deg C)
  • Valve Train Pressure : Fuel pressure to ratio regulator inlet per Datasheet 163; valve train sized to provide specified pressure
  • Maintenance Interval : Low-fire start recommended; if low fire is too low to ignite within code time, start at higher input, resize/relocate controls, or use spark-ignited pilot; pilot fuel flow must be interrupted after trial
  • Gas Pipe Connections : Left-hand or right-hand piping; BSP or NPT threaded connections
  • Motor Requirements : 90 deg stroke, continuous or high/low modulating, reversible|≤2 rpm (≈30 s/90 deg ), ≥25 in‑lb (2.8 Nm) torque
  • Monitoring System : Flame sensor + flame monitoring control; control must maintain spark for a fixed time during ignition
  • Flame Supervision : Flame rod or UV scanner; must comply with applicable local codes and be compatible with the monitoring control
  • Mounting Options : External mounting on wall duct or internal mounting with fixing plate
  • Air Flow Switch : Eclipse supports NFPA requirement to use an air pressure switch|Provides signal when blower air pressure is insufficient
  • Turndown Ratio : Greater than 20:1 (max to min power)
  • Control Method : Motorized butterfly valve modulates fuel flow only; burner air side remains fixed
  • Blower Options : Integrated (mounted) or remote blower; 50 Hz IEC (CE) or 60 Hz NEMA (UL/CSA) motors
  • Ignition Type : Direct spark or spark-ignited built-in pilot for models below AB0400L; larger models use spark-ignited built-in pilot
  • Burner Design : Modular burner with mixing in the head (DualBlock concept)
  • Burner Style : Straight sections, double T geometries, and cross sections
  • Applications : Furnaces, ovens, dryers, air make‑up systems with variable flow, humidity, or oxygen levels|Heating of process air streams in ducts, ovens, dryers, and furnaces
  • Air Filter : Air filter with internal flow adjustment|Air inlet with adjustment/protection grid
  • Functions : Modular burner designed to work at the core of the airflow; extremely clean combustion; suitable for ducts, furnaces, ovens and dryers, including high humidity, low O2 and variable flow applications
  • Fuel Type : Natural Gas, Propane, Butane; contact Eclipse for alternative fuels
  • Material : Stainless Steel
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list