/content/process/us/en/search.html

line and duct burners

APX Burner Line Burner

The design of the APX® burner allows for high turndown without premixing fuel and air at low firing rates.

Overview
MAXON APX® Natural Gas Burners are packaged nozzle mixing line burners designed for fresh or low temperature re-circulated air heating applications. The APX® Industrial Burner is a value engineered design utilizing a single aluminum extrusion for both its air and fuel manifolds. Its single-piece, joint-less body design provides standard straight gas burners up to 40 feet (12 meters), H-shaped burners, and grid shaped burners engineered to your specification. APX® burner construction provides years of maintenance free operation and lower cost of ownership than any other alternative.

Features & Benefits:
  • Nozzle-mixing line burner for use with low pressure natural gas, propane and butane
  • Eliminates leakage with its single-piece, aluminum extrusion body design
  • Cooler oven walls due to deeper penetration inside the oven (wall-mounted applications)
  • Independent of variable process air-flows (in-duct applications)
  • Corrosion resistant main gas/air body and durable stainless steel mixing plates
  • Up to 40:1 turndown
  • Up to 1.36 MBtu/h per foot
  • Packaged units up to 15 ft in length
Specifications

Applications & Compatibility

  • Applications
    • Fresh air and low‑temperature recirculating air heating
    • Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops

Combustion Air, Blower & Emissions Specifications

  • Typical Excess Air
    • Clean fresh combustion air, 21% O2; max 120°F; constant or modulated airflow

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 30:1 (recirculating air)
    • Up to 40:1 (fresh air)

Ignition, Flame & Supervision Specifications

  • Service Requirements
    • Annual inspection recommended; visual flame and piping checks
  • Ignition Type
    • Pilot ignition or direct ignition (configuration‑dependent)

Processing & Performance Metrics

  • Process Conditions
    • In-duct back pressure -40 to +40 in wc
    • Min process air velocity 6 ft/s
    • Slide-in ±12 in wc
    • Wall-mount suction/balanced
  • Maximum Capacity
    • Up to 1.0 MBtu/h per ft (recirculating air)
    • Up to 1.36 MBtu/h per ft (fresh air)
  • CO/NOx Performance
    • Low CO and NOx over full turndown (application‑dependent)

Installation & Mounting Specifications

  • Mounting Options
    • Packaged or external blower
    • Slot-mounted or continuous flange
    • Wall-mounted (external), in-duct, slide-in unit
  • Installation Orientation
    • Horizontal or vertical firing (upward or downward)

Overview

  • Model Name
    • APX Burner Line Burner

Material Specifications

  • Mixing Plate Materials
    • Stainless Steel
  • Material
    • Single-Piece Aluminum Extrusion Air/Gas Body

Control, Logic & Functional Behavior

  • Functions
    • Nozzle-mix line burner for fresh or low-temperature recirculating air heating applications

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane; LPG capable with proper controls

Burner/Flame‑Related Lengths

  • Flame Length
    • Recirculating: 7-10 ft (application dependent)
    • Typical fresh air: 3-5 ft

Applications & Compatibility

  • Applications
    • Fresh air and low‑temperature recirculating air heating
    • Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops

Combustion Air, Blower & Emissions Specifications

  • Typical Excess Air
    • Clean fresh combustion air, 21% O2; max 120°F; constant or modulated airflow

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 30:1 (recirculating air)
    • Up to 40:1 (fresh air)

Ignition, Flame & Supervision Specifications

  • Service Requirements
    • Annual inspection recommended; visual flame and piping checks
  • Ignition Type
    • Pilot ignition or direct ignition (configuration‑dependent)

Processing & Performance Metrics

  • Process Conditions
    • In-duct back pressure -40 to +40 in wc
    • Min process air velocity 6 ft/s
    • Slide-in ±12 in wc
    • Wall-mount suction/balanced
  • Maximum Capacity
    • Up to 1.0 MBtu/h per ft (recirculating air)
    • Up to 1.36 MBtu/h per ft (fresh air)
  • CO/NOx Performance
    • Low CO and NOx over full turndown (application‑dependent)

Installation & Mounting Specifications

  • Mounting Options
    • Packaged or external blower
    • Slot-mounted or continuous flange
    • Wall-mounted (external), in-duct, slide-in unit
  • Installation Orientation
    • Horizontal or vertical firing (upward or downward)

Overview

  • Model Name
    • APX Burner Line Burner

Material Specifications

  • Mixing Plate Materials
    • Stainless Steel
  • Material
    • Single-Piece Aluminum Extrusion Air/Gas Body

Control, Logic & Functional Behavior

  • Functions
    • Nozzle-mix line burner for fresh or low-temperature recirculating air heating applications

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane; LPG capable with proper controls

Burner/Flame‑Related Lengths

  • Flame Length
    • Recirculating: 7-10 ft (application dependent)
    • Typical fresh air: 3-5 ft
  • Applications : Fresh air and low‑temperature recirculating air heating|Make‑up air systems, spray booths, ovens, dryers, paper, food, gypsum, paint shops
  • Typical Excess Air : Clean fresh combustion air, 21% O2; max 120°F; constant or modulated airflow
  • Turndown Ratio : Up to 30:1 (recirculating air)|Up to 40:1 (fresh air)
  • Service Requirements : Annual inspection recommended; visual flame and piping checks
  • Process Conditions : In-duct back pressure -40 to +40 in wc|Min process air velocity 6 ft/s|Slide-in ±12 in wc|Wall-mount suction/balanced
  • Mounting Options : Packaged or external blower|Slot-mounted or continuous flange|Wall-mounted (external), in-duct, slide-in unit
  • Model Name : APX Burner Line Burner
  • Mixing Plate Materials : Stainless Steel
  • Maximum Capacity : Up to 1.0 MBtu/h per ft (recirculating air)|Up to 1.36 MBtu/h per ft (fresh air)
  • Material : Single-Piece Aluminum Extrusion Air/Gas Body
  • Installation Orientation : Horizontal or vertical firing (upward or downward)
  • Ignition Type : Pilot ignition or direct ignition (configuration‑dependent)
  • Functions : Nozzle-mix line burner for fresh or low-temperature recirculating air heating applications
  • Fuel Type : Natural Gas, Propane, Butane; LPG capable with proper controls
  • Flame Length : Recirculating: 7-10 ft (application dependent)|Typical fresh air: 3-5 ft
  • CO/NOx Performance : Low CO and NOx over full turndown (application‑dependent)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0050APX
.5' APX LINEBURNER
0050APX
.5' APX LINEBURNER
0100APX
1' APX LINEBURNER
0100APX
1' APX LINEBURNER
0150APX
1.5 FT APX Burner
0150APX
1.5 FT APX Burner
0200APX
2' APX LINEBURNER
0200APX
2' APX LINEBURNER
0250APX
2.5' APX LINEBURNER
0250APX
2.5' APX LINEBURNER
0300APX
3' APX LINEBURNER
0300APX
3' APX LINEBURNER
0350APX
3.5' APX LINEBURNER
0350APX
3.5' APX LINEBURNER
0350APXGAB
SPL 3.5' GA BRAUN APX LINEBURNER
0350APXGAB
SPL 3.5' GA BRAUN APX LINEBURNER
0400APX
4' APX LINEBURNER
0400APX
4' APX LINEBURNER
0500APX
5' APX LINEBURNER
0500APX
5' APX LINEBURNER