line and duct burners
HC AIRFLO®
This unique principle of operation allows “HC” AIRFLO® burners to operate with both low NOx and low CO, over the complete turndown.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- High heat release up to 8.5 MBtu/h per unit of burner length (12 in.)
- Clean combustion with low CO and NOx emission levels
- Minimal process air pressure drops locally across the burner as low as 0.2 wc
- Operates in fresh air, preheated air (up to 1100 °F) or low oxygen turbine exhaust gases
- Fires on natural gas, H2 and all mixtures. Special versions for propane, butane, LPG and refinery gases are available
- 100 % stainless steel construction for long life performance
- No external combustion air required
- Plug mounted in duct wall insures low installation costs
- Burner capacity independent of back pressure variations and uniform heat distribution along burner length due to high gas pressure
Applications & Compatibility
- Applications
- Fresh air heating; turbine exhaust gas (TEG) reheating; TEG/AUX combined operation; fluidized bed start‑up; large incinerators
Pressure Specifications
- Typical Fuel Pressure
- Approximately 14.5 psi at nominal capacity (sizes up to 4 ft; higher for longer burners)
- Pressure Drop
- Local ΔP across burner as low as ~0.2 in wc
Temperature Control/Measurement
- Temperature Rating
- Downstream typically 1750 deg F (1400 deg F for low‑temp process firing)
- Upstream up to 1100 deg F (standard) or 1200 deg F with higher‑grade materials
Dimensions & Size Specifications
- Sizes
- Type M: 4-7.5 ft; Type L: 8-14 ft
- Type S: 1-7.5 ft (max duct width 160 in)
Combustion, Mixing & Fuel Dynamics
- Oxygen Requirement
- Operates with process air oxygen levels down to ~12% when sufficiently preheated
Installation & Mounting Specifications
- Mounting Options
- Slide‑in unit with stainless steel mounting plug and dedicated support; easy installation and service
Overview
- Model Name
- HC AIRFLO®
Processing & Performance Metrics
- Minimum Capacity
- Down to ~0.68 MBtu/h‑ft for most applications; ~0.50 MBtu/h‑ft for low‑temp (Tin<212 deg F) process firing
- Capacity Range
- Nominal 5.12 MBtu/h per foot; up to 8.5 MBtu/h per foot possible depending on application boundary conditions
- CO/NOx Emissions
- Emissions depend on process temperature and O₂ level (consult Eclipse)
Material Specifications
- Material
- Stainless Steel
Ignition, Flame & Supervision Specifications
- Ignition Type
- LVDT/HC pilot burner with ignition; pilot and accessories (ignition transformer, UV) mount on stainless mounting plug
- Flame Monitoring
- UV Scanner connection provided (UV supervision used)
Control, Logic & Functional Behavior
- Functions
- In‑duct firing line burner; high heat release with clean combustion and low CO/NOx; minimal local ΔP across burner
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Hydrogen and all mixtures; special versions for Propane, Butane, LPG and Refinery Gases
Product Design & Configuration
- Burner Design
- Modular supplementary firing burner
Applications & Compatibility
- Applications
- Fresh air heating; turbine exhaust gas (TEG) reheating; TEG/AUX combined operation; fluidized bed start‑up; large incinerators
Pressure Specifications
- Typical Fuel Pressure
- Approximately 14.5 psi at nominal capacity (sizes up to 4 ft; higher for longer burners)
- Pressure Drop
- Local ΔP across burner as low as ~0.2 in wc
Temperature Control/Measurement
- Temperature Rating
- Downstream typically 1750 deg F (1400 deg F for low‑temp process firing)
- Upstream up to 1100 deg F (standard) or 1200 deg F with higher‑grade materials
Dimensions & Size Specifications
- Sizes
- Type M: 4-7.5 ft; Type L: 8-14 ft
- Type S: 1-7.5 ft (max duct width 160 in)
Combustion, Mixing & Fuel Dynamics
- Oxygen Requirement
- Operates with process air oxygen levels down to ~12% when sufficiently preheated
Installation & Mounting Specifications
- Mounting Options
- Slide‑in unit with stainless steel mounting plug and dedicated support; easy installation and service
Overview
- Model Name
- HC AIRFLO®
Processing & Performance Metrics
- Minimum Capacity
- Down to ~0.68 MBtu/h‑ft for most applications; ~0.50 MBtu/h‑ft for low‑temp (Tin<212 deg F) process firing
- Capacity Range
- Nominal 5.12 MBtu/h per foot; up to 8.5 MBtu/h per foot possible depending on application boundary conditions
- CO/NOx Emissions
- Emissions depend on process temperature and O₂ level (consult Eclipse)
Material Specifications
- Material
- Stainless Steel
Ignition, Flame & Supervision Specifications
- Ignition Type
- LVDT/HC pilot burner with ignition; pilot and accessories (ignition transformer, UV) mount on stainless mounting plug
- Flame Monitoring
- UV Scanner connection provided (UV supervision used)
Control, Logic & Functional Behavior
- Functions
- In‑duct firing line burner; high heat release with clean combustion and low CO/NOx; minimal local ΔP across burner
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Hydrogen and all mixtures; special versions for Propane, Butane, LPG and Refinery Gases
Product Design & Configuration
- Burner Design
- Modular supplementary firing burner
- Applications : Fresh air heating; turbine exhaust gas (TEG) reheating; TEG/AUX combined operation; fluidized bed start‑up; large incinerators
- Typical Fuel Pressure : Approximately 14.5 psi at nominal capacity (sizes up to 4 ft; higher for longer burners)
- Temperature Rating : Downstream typically 1750 deg F (1400 deg F for low‑temp process firing)|Upstream up to 1100 deg F (standard) or 1200 deg F with higher‑grade materials
- Sizes : Type M: 4-7.5 ft; Type L: 8-14 ft|Type S: 1-7.5 ft (max duct width 160 in)
- Pressure Drop : Local ΔP across burner as low as ~0.2 in wc
- Oxygen Requirement : Operates with process air oxygen levels down to ~12% when sufficiently preheated
- Mounting Options : Slide‑in unit with stainless steel mounting plug and dedicated support; easy installation and service
- Model Name : HC AIRFLO®
- Minimum Capacity : Down to ~0.68 MBtu/h‑ft for most applications; ~0.50 MBtu/h‑ft for low‑temp (Tin<212 deg F) process firing
- Material : Stainless Steel
- Ignition Type : LVDT/HC pilot burner with ignition; pilot and accessories (ignition transformer, UV) mount on stainless mounting plug
- Functions : In‑duct firing line burner; high heat release with clean combustion and low CO/NOx; minimal local ΔP across burner
- Fuel Type : Natural Gas, Hydrogen and all mixtures; special versions for Propane, Butane, LPG and Refinery Gases
- Flame Monitoring : UV Scanner connection provided (UV supervision used)
- Capacity Range : Nominal 5.12 MBtu/h per foot; up to 8.5 MBtu/h per foot possible depending on application boundary conditions
- CO/NOx Emissions : Emissions depend on process temperature and O₂ level (consult Eclipse)
- Burner Design : Modular supplementary firing burner
Filters
Please sign in to view part numbers available for purchase based on your account Sign In