line and duct burners
Linnox
Designed for High Performance with Ultra-Low Emissions, the Linnox line style burner is highly customizable with your choice of inputs per foot and up to 4 rows to fit your space and capacity needs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- High performance and ultra low emissions
- Excellent heat distribution and temperature uniformity
- Design supports wide range of inputs/unit of length
- Up to 10:1 turn down
- NOx emissions are less than 15 ppm @ 3% O2
- CO emissions are less than 100 ppm @ 3% O2
- Robust ratio regulator controlled gas/air ratio
Air & Combustion Air Specifications
- Air Pressure Requirement
- 20 in wc (50 mbar) at burner inlet at maximum input
- Airflow Direction
- Process air must flow parallel to burner flame (no cross‑flow)
Processing & Performance Metrics
- Turndown Options
- 10:1 or 8:1 turndown configurations
- Emissions
- Designed for ultra‑low NOx and CO across the turndown range
Dimensions & Length Specifications
- Standard Burner Length
- Longer lengths as engineered orders
- Up to 9 ft (2700 mm) standard
Control, Logic & Functional Behavior
- Ratio Control Device
- Eclipse‑supplied ratio regulator required
Product Configuration & Options
- Number of Rows
- Up to 4 burner rows in a single duct
Overview
- Models
- Straight ULE and Tee ULE
Performance Specifications
- Input Capacity
- 90 to 2700 kBtu/h per module (26 to 791 kW per 300 mm)
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct Spark Ignition
- Flame Detection
- UV Scanner only (no flame rod option)
Material Specifications
- Housing Material
- Stainless steel housing, for sizes above AB600L, standard steel plate (consult Eclipse for >500 deg F upstream temperatures).
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (alternative fuels require Eclipse consultation)
Motor Specifications
- Control Motor Specifications
- Rotation ≤2 rpm (≈30 s/90 deg typical); ≥25 in-lb (2.8 Nm) torque; 90 deg stroke; continuous or high/low modulating; reversible.
Actuation, Valve & Motion Control Specifications
- Control Actuator
- Control actuator modulates air butterfly valve
Combustion Design & Characteristics
- Combustion Method
- High‑excess‑air pre‑mix combustion with internal flame recirculation
Product Design & Configuration
- Burner Style
- Available in straight sections, double T geometries, and cross sections.
- Burner Design
- Pre‑mix line burner for direct air heating
Applications & Compatibility
- Application Purpose
- Applications requiring maximum linear heat distribution with ultra‑low emissions
Air & Combustion Air Specifications
- Air Pressure Requirement
- 20 in wc (50 mbar) at burner inlet at maximum input
- Airflow Direction
- Process air must flow parallel to burner flame (no cross‑flow)
Processing & Performance Metrics
- Turndown Options
- 10:1 or 8:1 turndown configurations
- Emissions
- Designed for ultra‑low NOx and CO across the turndown range
Dimensions & Length Specifications
- Standard Burner Length
- Longer lengths as engineered orders
- Up to 9 ft (2700 mm) standard
Control, Logic & Functional Behavior
- Ratio Control Device
- Eclipse‑supplied ratio regulator required
Product Configuration & Options
- Number of Rows
- Up to 4 burner rows in a single duct
Overview
- Models
- Straight ULE and Tee ULE
Performance Specifications
- Input Capacity
- 90 to 2700 kBtu/h per module (26 to 791 kW per 300 mm)
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct Spark Ignition
- Flame Detection
- UV Scanner only (no flame rod option)
Material Specifications
- Housing Material
- Stainless steel housing, for sizes above AB600L, standard steel plate (consult Eclipse for >500 deg F upstream temperatures).
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (alternative fuels require Eclipse consultation)
Motor Specifications
- Control Motor Specifications
- Rotation ≤2 rpm (≈30 s/90 deg typical); ≥25 in-lb (2.8 Nm) torque; 90 deg stroke; continuous or high/low modulating; reversible.
Actuation, Valve & Motion Control Specifications
- Control Actuator
- Control actuator modulates air butterfly valve
Combustion Design & Characteristics
- Combustion Method
- High‑excess‑air pre‑mix combustion with internal flame recirculation
Product Design & Configuration
- Burner Style
- Available in straight sections, double T geometries, and cross sections.
- Burner Design
- Pre‑mix line burner for direct air heating
Applications & Compatibility
- Application Purpose
- Applications requiring maximum linear heat distribution with ultra‑low emissions
- Air Pressure Requirement : 20 in wc (50 mbar) at burner inlet at maximum input
- Turndown Options : 10:1 or 8:1 turndown configurations
- Standard Burner Length : Longer lengths as engineered orders|Up to 9 ft (2700 mm) standard
- Ratio Control Device : Eclipse‑supplied ratio regulator required
- Number of Rows : Up to 4 burner rows in a single duct
- Models : Straight ULE and Tee ULE
- Input Capacity : 90 to 2700 kBtu/h per module (26 to 791 kW per 300 mm)
- Ignition Type : Direct Spark Ignition
- Housing Material : Stainless steel housing, for sizes above AB600L, standard steel plate (consult Eclipse for >500 deg F upstream temperatures).
- Fuel Type : Natural Gas (alternative fuels require Eclipse consultation)
- Flame Detection : UV Scanner only (no flame rod option)
- Emissions : Designed for ultra‑low NOx and CO across the turndown range
- Control Motor Specifications : Rotation ≤2 rpm (≈30 s/90 deg typical); ≥25 in-lb (2.8 Nm) torque; 90 deg stroke; continuous or high/low modulating; reversible.
- Control Actuator : Control actuator modulates air butterfly valve
- Combustion Method : High‑excess‑air pre‑mix combustion with internal flame recirculation
- Burner Style : Available in straight sections, double T geometries, and cross sections.
- Burner Design : Pre‑mix line burner for direct air heating
- Application Purpose : Applications requiring maximum linear heat distribution with ultra‑low emissions
- Airflow Direction : Process air must flow parallel to burner flame (no cross‑flow)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In