pilot burners
LVDT-HC Pilot Burner
The LVDT/HC-pilot burner is a plug & play nozzle mix pilot designed to be mounted on AIRFLO® “LV”, “HC”, DELTA-TE™ and COMBUSTIFUME® burners.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Stable pilot flame in combination with MAXON AIRFLO® LV, HC, DELTA-TE™ and COMBUSTIFUME® burners
- Rugged design
- Burns natural gas, propane and LPG
- Suitable for all kinds of process air heating applications; thermal incinerators, supplementary firing burners etc…
- Complete stainless steel construction
- Plug & play design
- Optimal access for maintenance
- Factory-adjusted, no field refinements required
- Available in different tube lengths up to 13.12 ft
Air & Combustion Air Specifications
- Airflow Interaction
- Ignites gas inside mixing plates using primary combustion air
Applications & Compatibility
- Used With
- HC AIRFLO® Duct Burners
- Applications
- Ignition and flame stabilization of HC AIRFLO® duct burners
Safety, Protection & Reliability
- Safety Role
- Stable ignition and cross-ignition along burner length
Overview
- Product Category
- Ignition/stabilization pilot burner
Installation & Mounting Specifications
- Mounting Options
- Integrated on stainless‑steel mounting plug of HC AIRFLO® burner
- Installation Method
- Integrated in slide-in mounting plug for HC burner
Electrical Specifications
- Maintenance Interval
- Located for easy service access
Ignition, Flame & Supervision Specifications
- Ignition Type
- Ignition via integrated pilot flame system
Control, Logic & Functional Behavior
- Functions
- Provides ignition flame and downstream pressure test point
Air & Combustion Air Specifications
- Airflow Interaction
- Ignites gas inside mixing plates using primary combustion air
Applications & Compatibility
- Used With
- HC AIRFLO® Duct Burners
- Applications
- Ignition and flame stabilization of HC AIRFLO® duct burners
Safety, Protection & Reliability
- Safety Role
- Stable ignition and cross-ignition along burner length
Overview
- Product Category
- Ignition/stabilization pilot burner
Installation & Mounting Specifications
- Mounting Options
- Integrated on stainless‑steel mounting plug of HC AIRFLO® burner
- Installation Method
- Integrated in slide-in mounting plug for HC burner
Electrical Specifications
- Maintenance Interval
- Located for easy service access
Ignition, Flame & Supervision Specifications
- Ignition Type
- Ignition via integrated pilot flame system
Control, Logic & Functional Behavior
- Functions
- Provides ignition flame and downstream pressure test point
- Airflow Interaction : Ignites gas inside mixing plates using primary combustion air
- Used With : HC AIRFLO® Duct Burners
- Safety Role : Stable ignition and cross-ignition along burner length
- Product Category : Ignition/stabilization pilot burner
- Mounting Options : Integrated on stainless‑steel mounting plug of HC AIRFLO® burner
- Maintenance Interval : Located for easy service access
- Installation Method : Integrated in slide-in mounting plug for HC burner
- Ignition Type : Ignition via integrated pilot flame system
- Functions : Provides ignition flame and downstream pressure test point
- Applications : Ignition and flame stabilization of HC AIRFLO® duct burners
Filters
Please sign in to view part numbers available for purchase based on your account Sign In