/content/process/us/en/search.html
We’re upgrading the site with new features from 12:00 PM EST to 10:00 PM EST. Thanks for hanging tight while we make things even better.

pilot burners

Pilot burner ZAI

Thermo pilot burner for safe ignition of atmospheric gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD.

Overview
Thermo pilot burner for safe ignition of atmospheric gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD.

Features & Benefits:
  • Capacity: approximately 3 kW
  • Fuel type: natural gas or propane
More Information:
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C

Combustion, Fuel & Mixing Sub‑Systems

  • Typical Pilot Sizing
    • Recommended at 2 to 5 % of main burner capacity

Overview

  • Product Category
    • Ionization‑controlled pilot burner

Installation & Mounting Specifications

  • Mounting Options
    • Two mounting holes on fastening lug
  • Installation Orientation
    • Any position ensuring reliable main burner ignition

Material Specifications

  • Material
    • Ignition head: galvanized steel; Retaining plate: galvanized steel

Electrical Specifications

  • Ionization Current
    • ≥ 5 µA stable

Applications & Compatibility

  • Intended Use
    • Ionization-controlled pilot burner for safely igniting gas burners; 2-5% of main burner capacity
  • Applications
    • Safe ignition of gas burners; can also operate as an independent burner

Pressure Specifications

  • Inlet Pressure Limit
    • NG ≤ 35 mbar; Coke/Town gas ≤ 30 mbar; LPG ≤ 60 mbar

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition (5 kV ignition transformer)
  • Electrodes Included
    • Spark electrode + flame rod

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Coke Oven Gas, Town Gas

Combustion, Mixing & Fuel Dynamics

  • Gas Nozzles
    • 0.7 mm LPG nozzle (included)
    • 1.8 mm nozzle for coke/town gas (Order No. 34472880)

Connections & Interfaces

  • Gas Connections
    • 8 mm tube; cone olive + cap screw for ZAI K

Combustion Design & Characteristics

  • Combustion Method
    • Atmospheric pilot with excess air operation

Performance Specifications

  • Capacity
    • Approximately 1.8 to 3 kW

Product Design & Configuration

  • Burner Design
    • No flame tube; bare electrodes (optional protective tube available)

Standards & Certifications

  • Approvals
    • EN 746‑2, RoHS, REACH, Eurasian Customs Union

Environmental Conditions

  • Ambient Temperature Range
    • -15 to +60 deg C

Combustion, Fuel & Mixing Sub‑Systems

  • Typical Pilot Sizing
    • Recommended at 2 to 5 % of main burner capacity

Overview

  • Product Category
    • Ionization‑controlled pilot burner

Installation & Mounting Specifications

  • Mounting Options
    • Two mounting holes on fastening lug
  • Installation Orientation
    • Any position ensuring reliable main burner ignition

Material Specifications

  • Material
    • Ignition head: galvanized steel; Retaining plate: galvanized steel

Electrical Specifications

  • Ionization Current
    • ≥ 5 µA stable

Applications & Compatibility

  • Intended Use
    • Ionization-controlled pilot burner for safely igniting gas burners; 2-5% of main burner capacity
  • Applications
    • Safe ignition of gas burners; can also operate as an independent burner

Pressure Specifications

  • Inlet Pressure Limit
    • NG ≤ 35 mbar; Coke/Town gas ≤ 30 mbar; LPG ≤ 60 mbar

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition (5 kV ignition transformer)
  • Electrodes Included
    • Spark electrode + flame rod

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Coke Oven Gas, Town Gas

Combustion, Mixing & Fuel Dynamics

  • Gas Nozzles
    • 0.7 mm LPG nozzle (included)
    • 1.8 mm nozzle for coke/town gas (Order No. 34472880)

Connections & Interfaces

  • Gas Connections
    • 8 mm tube; cone olive + cap screw for ZAI K

Combustion Design & Characteristics

  • Combustion Method
    • Atmospheric pilot with excess air operation

Performance Specifications

  • Capacity
    • Approximately 1.8 to 3 kW

Product Design & Configuration

  • Burner Design
    • No flame tube; bare electrodes (optional protective tube available)

Standards & Certifications

  • Approvals
    • EN 746‑2, RoHS, REACH, Eurasian Customs Union
  • Ambient Temperature Range : -15 to +60 deg C
  • Typical Pilot Sizing : Recommended at 2 to 5 % of main burner capacity
  • Product Category : Ionization‑controlled pilot burner
  • Mounting Options : Two mounting holes on fastening lug
  • Material : Ignition head: galvanized steel; Retaining plate: galvanized steel
  • Ionization Current : ≥ 5 µA stable
  • Intended Use : Ionization-controlled pilot burner for safely igniting gas burners; 2-5% of main burner capacity
  • Installation Orientation : Any position ensuring reliable main burner ignition
  • Inlet Pressure Limit : NG ≤ 35 mbar; Coke/Town gas ≤ 30 mbar; LPG ≤ 60 mbar
  • Ignition Type : Direct spark ignition (5 kV ignition transformer)
  • Gas Type : Natural Gas, LPG, Coke Oven Gas, Town Gas
  • Gas Nozzles : 0.7 mm LPG nozzle (included)|1.8 mm nozzle for coke/town gas (Order No. 34472880)
  • Gas Connections : 8 mm tube; cone olive + cap screw for ZAI K
  • Electrodes Included : Spark electrode + flame rod
  • Combustion Method : Atmospheric pilot with excess air operation
  • Capacity : Approximately 1.8 to 3 kW
  • Burner Design : No flame tube; bare electrodes (optional protective tube available)
  • Approvals : EN 746‑2, RoHS, REACH, Eurasian Customs Union
  • Applications : Safe ignition of gas burners; can also operate as an independent burner
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
KS84228010
ZAI K Pilot Burner
KS84228010
ZAI K Pilot Burner
KS84228020
PILT BRNR,ZAI,NAT GAS/PROPANE
KS84228020
PILT BRNR,ZAI,NAT GAS/PROPANE