/content/process/us/en/search.html

pilot burners

Pilot burner ZKIH

Pilot burner with forced air supply for safe ignition of gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD.

Overview
Pilot burner with forced air supply for safe ignition of gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD.

Features & Benefits:
  • Capacity: 2 to 7 kW
  • Fuel type: natural gas, town gas or LPG
  • Length of burner tube: 150/100 to 1000/100 mm
  • Connection: threaded
More Information:
Specifications

Applications & Compatibility

  • Applications
    • Ignition of main burners in industrial furnaces; can operate independently (2-7 kW NG max 5 kW)

Material Specifications

  • Protective Tube Material
    • Stainless Steel
  • Material
    • Aluminium splash‑proof connection housing
  • Flame Tube Material
    • Heat‑resistant steel

Dimensions & Length Specifications

  • Protective Tube Length
    • 150 to 900 mm (ZKIH), 180 to 930 mm (ZKIHB)

Product Overview & Classification

  • Product Variants
    • ZKIH (standard), ZKIHB (high-velocity burners)

Fluid/Media/Component Temperatures

  • Maximum Protective Tube Temperature
    • 500 deg C (932 deg F)

Combustion/Furnace/Chamber Temperatures

  • Maximum Flame Tube Temperature
    • <1000°C (1832°F), <900°C (1652°F) for λ<1

Installation & Mounting Specifications

  • Installation Notes
    • Insulate burner; prevent thermal overload; air purge recommended; pilot tip must not contact main flame

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition
  • Flame Monitoring
    • Flame rod (ionization)
  • Cooling Requirements
    • 3 mm cooling air gap required around protective tube

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Town Gas, Coke Oven Gas
    • On-Delivery - Factory‑set for natural gas (convertible)

Pressure Specifications

  • Gas Inlet Pressure
    • Air: 5 to 40 mbar (2 to 16 in WC)
    • Gas: 5 to 50 mbar (2 to 20 in WC)

Burner/Flame‑Related Lengths

  • Flame Length
    • Approximately 25 cm (9.8 in)

Processing & Performance Metrics

  • Conversion Capability
    • Easily convertible to LPG or town gas

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (R)

Performance Specifications

  • Capacity
    • 2 to 7 kW (NG max 5 kW)

Standards & Certifications

  • Approvals
    • EN 746‑2, Machinery Directive 2006/42/EC, EAC certified

Applications & Compatibility

  • Applications
    • Ignition of main burners in industrial furnaces; can operate independently (2-7 kW NG max 5 kW)

Material Specifications

  • Protective Tube Material
    • Stainless Steel
  • Material
    • Aluminium splash‑proof connection housing
  • Flame Tube Material
    • Heat‑resistant steel

Dimensions & Length Specifications

  • Protective Tube Length
    • 150 to 900 mm (ZKIH), 180 to 930 mm (ZKIHB)

Product Overview & Classification

  • Product Variants
    • ZKIH (standard), ZKIHB (high-velocity burners)

Fluid/Media/Component Temperatures

  • Maximum Protective Tube Temperature
    • 500 deg C (932 deg F)

Combustion/Furnace/Chamber Temperatures

  • Maximum Flame Tube Temperature
    • <1000°C (1832°F), <900°C (1652°F) for λ<1

Installation & Mounting Specifications

  • Installation Notes
    • Insulate burner; prevent thermal overload; air purge recommended; pilot tip must not contact main flame

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct spark ignition
  • Flame Monitoring
    • Flame rod (ionization)
  • Cooling Requirements
    • 3 mm cooling air gap required around protective tube

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural Gas, LPG, Town Gas, Coke Oven Gas
    • On-Delivery - Factory‑set for natural gas (convertible)

Pressure Specifications

  • Gas Inlet Pressure
    • Air: 5 to 40 mbar (2 to 16 in WC)
    • Gas: 5 to 50 mbar (2 to 20 in WC)

Burner/Flame‑Related Lengths

  • Flame Length
    • Approximately 25 cm (9.8 in)

Processing & Performance Metrics

  • Conversion Capability
    • Easily convertible to LPG or town gas

Connections & Interfaces

  • Connection Type
    • Rp Internal Thread (R)

Performance Specifications

  • Capacity
    • 2 to 7 kW (NG max 5 kW)

Standards & Certifications

  • Approvals
    • EN 746‑2, Machinery Directive 2006/42/EC, EAC certified
  • Applications : Ignition of main burners in industrial furnaces; can operate independently (2-7 kW NG max 5 kW)
  • Protective Tube Material : Stainless Steel
  • Protective Tube Length : 150 to 900 mm (ZKIH), 180 to 930 mm (ZKIHB)
  • Product Variants : ZKIH (standard), ZKIHB (high-velocity burners)
  • Maximum Protective Tube Temperature : 500 deg C (932 deg F)
  • Maximum Flame Tube Temperature : <1000°C (1832°F), <900°C (1652°F) for λ<1
  • Material : Aluminium splash‑proof connection housing
  • Installation Notes : Insulate burner; prevent thermal overload; air purge recommended; pilot tip must not contact main flame
  • Ignition Type : Direct spark ignition
  • Gas Type : Natural Gas, LPG, Town Gas, Coke Oven Gas | On-Delivery - Factory‑set for natural gas (convertible)
  • Gas Inlet Pressure : Air: 5 to 40 mbar (2 to 16 in WC)|Gas: 5 to 50 mbar (2 to 20 in WC)
  • Flame Tube Material : Heat‑resistant steel
  • Flame Monitoring : Flame rod (ionization)
  • Flame Length : Approximately 25 cm (9.8 in)
  • Cooling Requirements : 3 mm cooling air gap required around protective tube
  • Conversion Capability : Easily convertible to LPG or town gas
  • Connection Type : Rp Internal Thread (R)
  • Capacity : 2 to 7 kW (NG max 5 kW)
  • Approvals : EN 746‑2, Machinery Directive 2006/42/EC, EAC certified
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
74974114
burner tube assy. ZKIH 400/100
74974114
burner tube assy. ZKIH 400/100
KS84099637
ZKIH 300/0RZ,PILT BRNR,SPL VRSN FA. CERT
KS84099637
ZKIH 300/0RZ,PILT BRNR,SPL VRSN FA. CERT
KS84199411
ZKIHB 180/100R
KS84199411
ZKIHB 180/100R
KS84199420
ZKIH 200/100R
KS84199420
ZKIH 200/100R
KS84199430
ZKIH 300/100R
KS84199430
ZKIH 300/100R
KS84214010
ZKIH 150/100R
KS84214010
ZKIH 150/100R
KS84214040
ZKIH 400/100R
KS84214040
ZKIH 400/100R
KS84214050
BRNR,ZKIH T500/100R PILT USED W/ADPT SET
KS84214050
BRNR,ZKIH T500/100R PILT USED W/ADPT SET
KS84214060
BRNR,ZKIH 600/100R PILT
KS84214060
BRNR,ZKIH 600/100R PILT
KS84214070
BRNR,ZKIH 700/100R PILT
KS84214070
BRNR,ZKIH 700/100R PILT