pilot burners
Pilot burner ZMI
Pilot burner with one ignition/monitoring electrode for safe ignition of gas burners in conjunction with automatic burner control units IFS/IFD or PFS/PFD, with forced air supply.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Capacity: 0.8 to 3.4 kW
- Fuel type: natural gas, town gas or LPG
- Length of Burner Tube: 150 to 1000 mm
- Connection: threaded
Applications & Compatibility
- Applications
- Can be used as an independently operated pilot burner
- Metal and ceramic furnaces, non‑ferrous processing, heat treatment, flame curtains
- Safe ignition of gas burners in furnaces, kilns, and heat‑treatment installations
Product Overview & Classification
- Product Variants
- ZMI 16, ZMI 25
Overview
- Product Category
- Ionization‑controlled pilot burner with forced air supply
Installation & Mounting Specifications
- Mounting Options
- Movable burner bracket for precise flame positioning
Maximum/Minimum Temperature Limits
- Maximum Temperature Tip
- 1000 deg C (1832 deg F); 900 deg C (1652 deg F) for lambda <1
Material Specifications
- Material
- Aluminium
- Flame Tube Material
- Heat‑resistant steel
Electrical Specifications
- Maintenance Interval
- Annual functional check recommended
Pressure Specifications
- Inlet Pressure Range
- Air: Up to 120 mbar (47 in WC)
- Gas: Up to 80 mbar (32 in WC)
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct spark ignition
- Flame Monitoring
- Ionization (single-electrode operation)
- Cooling Requirements
- 3 mm cooling air gap required in burner block
Fuel, Gas & Media Specifications
- Gas Type
- Factory‑set for Natural Gas (convertible)
- Natural Gas, Town Gas, Coke Oven Gas, LPG
Processing & Performance Metrics
- Flow Capacity Range
- ZMI 16: 1-2 kW
- ZMI 25: 2.5-4 kW (fuel‑dependent)
Burner/Flame‑Related Lengths
- Flame Length
- ZMI 16: ~40 mm
- ZMI 25: ~60 mm
Connections & Interfaces
- Connection Type
- R (Rp internal), N (NPT)
Standards & Certifications
- Approvals
- EN 746‑2, Machinery Directive 2006/42/EC, Russia approvals
Applications & Compatibility
- Applications
- Can be used as an independently operated pilot burner
- Metal and ceramic furnaces, non‑ferrous processing, heat treatment, flame curtains
- Safe ignition of gas burners in furnaces, kilns, and heat‑treatment installations
Product Overview & Classification
- Product Variants
- ZMI 16, ZMI 25
Overview
- Product Category
- Ionization‑controlled pilot burner with forced air supply
Installation & Mounting Specifications
- Mounting Options
- Movable burner bracket for precise flame positioning
Maximum/Minimum Temperature Limits
- Maximum Temperature Tip
- 1000 deg C (1832 deg F); 900 deg C (1652 deg F) for lambda <1
Material Specifications
- Material
- Aluminium
- Flame Tube Material
- Heat‑resistant steel
Electrical Specifications
- Maintenance Interval
- Annual functional check recommended
Pressure Specifications
- Inlet Pressure Range
- Air: Up to 120 mbar (47 in WC)
- Gas: Up to 80 mbar (32 in WC)
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct spark ignition
- Flame Monitoring
- Ionization (single-electrode operation)
- Cooling Requirements
- 3 mm cooling air gap required in burner block
Fuel, Gas & Media Specifications
- Gas Type
- Factory‑set for Natural Gas (convertible)
- Natural Gas, Town Gas, Coke Oven Gas, LPG
Processing & Performance Metrics
- Flow Capacity Range
- ZMI 16: 1-2 kW
- ZMI 25: 2.5-4 kW (fuel‑dependent)
Burner/Flame‑Related Lengths
- Flame Length
- ZMI 16: ~40 mm
- ZMI 25: ~60 mm
Connections & Interfaces
- Connection Type
- R (Rp internal), N (NPT)
Standards & Certifications
- Approvals
- EN 746‑2, Machinery Directive 2006/42/EC, Russia approvals
- Applications : Can be used as an independently operated pilot burner|Metal and ceramic furnaces, non‑ferrous processing, heat treatment, flame curtains|Safe ignition of gas burners in furnaces, kilns, and heat‑treatment installations
- Product Variants : ZMI 16, ZMI 25
- Product Category : Ionization‑controlled pilot burner with forced air supply
- Mounting Options : Movable burner bracket for precise flame positioning
- Maximum Temperature Tip : 1000 deg C (1832 deg F); 900 deg C (1652 deg F) for lambda <1
- Material : Aluminium
- Maintenance Interval : Annual functional check recommended
- Inlet Pressure Range : Air: Up to 120 mbar (47 in WC)|Gas: Up to 80 mbar (32 in WC)
- Ignition Type : Direct spark ignition
- Gas Type : Factory‑set for Natural Gas (convertible)|Natural Gas, Town Gas, Coke Oven Gas, LPG
- Flow Capacity Range : ZMI 16: 1-2 kW|ZMI 25: 2.5-4 kW (fuel‑dependent)
- Flame Tube Material : Heat‑resistant steel
- Flame Monitoring : Ionization (single-electrode operation)
- Flame Length : ZMI 16: ~40 mm|ZMI 25: ~60 mm
- Cooling Requirements : 3 mm cooling air gap required in burner block
- Connection Type : R (Rp internal), N (NPT)
- Approvals : EN 746‑2, Machinery Directive 2006/42/EC, Russia approvals
Filters
Please sign in to view part numbers available for purchase based on your account Sign In