/content/process/us/en/search.html

pre mix equipment

LG Mixing Tubes

Series “LG” Mixing Tubes provide thorough blending of the air/gas mixture for all Maxon premix burner systems.

Overview
Series LG Mixing Tubes provide thorough blending of the air/gas mixture for all MAXON premix industrial burner systems. Most clean, low pressure gases may be used. When combined with a combustion air blower and MAXON MICRO-RATIO® flow control valve, the LG Mixing Tube can offer localized mixing of pre-proportioned air and fuel to single or multiple burner systems. A wide range of capacities provides application flexibility.

Features & Benefits:
  • Air/gas mixing devices for use with all Maxon premix burner systems to provide thorough blending of air/gas mixture
  • Uses most clean fuel gases
  • May be used with single or multiple burner systems
  • Series “LG” Mixing Tubes and MULTI-RATIO™ Mixers are designed for use with low pressure gas
  • Series “HG” Mixing Tubes use kinetic energy of higher gas pressures to thoroughly blend the air/gas mixture
Specifications

Air & Combustion Air Specifications

  • Air Velocity Range
    • 500 to 1500 SFPM (for air heating applications)

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 15:1 (with natural gas)

Overview

  • Series
    • LG

Dimensions & Size Specifications

  • Orifice Plate Size
    • Defined in designation (64ths of inch)
  • Nominal Sizes
    • From small (≈3/4 in) up to large (≈5 in)

Mixing & Combustion Sub‑Components

  • Mixer Type
    • LG (Mixing Tube), MR (MULTI-RATIO™ Mixer)

Air/Exhaust/Flue Gas Temperatures

  • Maximum Return Air Temperature
    • 500 deg F (260 deg C)

Material Specifications

  • Material
    • Metallic Body

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane

Connections & Interfaces

  • Connection Type
    • NPT (ANSI B2.1)

Pressure Specifications

  • Combustion Air Differential Pressure
    • Measured at mixer inlet

Standards & Certifications

  • Approvals
    • ANSI Standard B2.1

Applications & Compatibility

  • Applications
    • Burners: STICKTITE™, Sealed Nozzle (SN), LINOFLAME®, INFRAWAVE®, VF

Air & Combustion Air Specifications

  • Air Velocity Range
    • 500 to 1500 SFPM (for air heating applications)

Performance, Flow & Capacity

  • Turndown Ratio
    • Up to 15:1 (with natural gas)

Overview

  • Series
    • LG

Dimensions & Size Specifications

  • Orifice Plate Size
    • Defined in designation (64ths of inch)
  • Nominal Sizes
    • From small (≈3/4 in) up to large (≈5 in)

Mixing & Combustion Sub‑Components

  • Mixer Type
    • LG (Mixing Tube), MR (MULTI-RATIO™ Mixer)

Air/Exhaust/Flue Gas Temperatures

  • Maximum Return Air Temperature
    • 500 deg F (260 deg C)

Material Specifications

  • Material
    • Metallic Body

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane

Connections & Interfaces

  • Connection Type
    • NPT (ANSI B2.1)

Pressure Specifications

  • Combustion Air Differential Pressure
    • Measured at mixer inlet

Standards & Certifications

  • Approvals
    • ANSI Standard B2.1

Applications & Compatibility

  • Applications
    • Burners: STICKTITE™, Sealed Nozzle (SN), LINOFLAME®, INFRAWAVE®, VF
  • Air Velocity Range : 500 to 1500 SFPM (for air heating applications)
  • Turndown Ratio : Up to 15:1 (with natural gas)
  • Series : LG
  • Orifice Plate Size : Defined in designation (64ths of inch)
  • Nominal Sizes : From small (≈3/4 in) up to large (≈5 in)
  • Mixer Type : LG (Mixing Tube), MR (MULTI-RATIO™ Mixer)
  • Maximum Return Air Temperature : 500 deg F (260 deg C)
  • Material : Metallic Body
  • Fuel Type : Natural Gas, Propane
  • Connection Type : NPT (ANSI B2.1)
  • Combustion Air Differential Pressure : Measured at mixer inlet
  • Approvals : ANSI Standard B2.1
  • Applications : Burners: STICKTITE™, Sealed Nozzle (SN), LINOFLAME®, INFRAWAVE®, VF
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
012166E
LG-75-22 LG MIXING TUBE DIN
012166E
LG-75-22 LG MIXING TUBE DIN
012167E
LG-75-25 LG MIXING TUBE DIN
012167E
LG-75-25 LG MIXING TUBE DIN
012170E
LG-100-28 LG MIXING TUBE DIN
012170E
LG-100-28 LG MIXING TUBE DIN
012171E
LG-100-31 LG MIXING TUBE DIN
012171E
LG-100-31 LG MIXING TUBE DIN
012174E
LG-125-37 LG MIXING TUBE DIN
012174E
LG-125-37 LG MIXING TUBE DIN
012175E
LG-125-41 LG MIXING TUBE DIN
012175E
LG-125-41 LG MIXING TUBE DIN
012179E
LG-150-56 LG MIXING TUBE DIN
012179E
LG-150-56 LG MIXING TUBE DIN
012184E
LG-200-70 LG MIXING TUBE DIN
012184E
LG-200-70 LG MIXING TUBE DIN
012185E
LG-200-73 LG MIXING TUBE DIN
012185E
LG-200-73 LG MIXING TUBE DIN
012186E
LG-200-80 LG MIXING TUBE DIN
012186E
LG-200-80 LG MIXING TUBE DIN