pre mix equipment
MG Mixing Tubes
Standard “MG” mixing tubes are for the mixing of natural gas and air
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Air/fuel gas mixing devices for use with all MAXON burner systems to provide thorough blending of air/gas mixture
- Mixing tubes are available for mixing air/natural gas, tubes with special inserts for air/LPG, and any other combination of gasses
- Operates with low air and fuel pressures
- May be used with single or multiple burner systems
- The mixing tubes combine fuel jet mixing, vortex mixing and swirl mixing to guarantee best mixture homogeneity
- Diameters from 2” to 16” for capacities from 85000 Btu/h up to and over 24 MBtu/h
- Flanged air inlet and mixture outlet to meet the most stringent codes for fuel gas piping connections
- 100 % carbon steel, optional available in 100 % stainless steel
Overview
- Series
- Series “MG”
Pressure Specifications
- Combustion Air Differential Pressure
- Δp between upstream air and downstream mixture pressure
Electrical Specifications
- Maintenance Interval
- Visual inspections + annual thorough check
Air & Combustion Air Specifications
- Air Pressure Drop
- Up to 10.63 in wc
- Air Factor
- n = 1.0 (stoich), n = 1.1+, supported
Connections & Interfaces
- Connection Type
- Air Inlet, Mixture Outlet - Flanged PN10 (DIN 2576), Gas Inlet ≤ 2 - Threaded (ISO 7), Gas Inlet > 2 in - Flanged PN10 (DIN 2576)
Performance, Flow & Capacity
- Turndown Ratio
- 1:5 of max rated flow
Dimensions & Size Specifications
- Nominal Sizes
- MG‑50 to MG‑400
Mechanical Design & Hardware Details
- Paint Finish
- Indoor corrosion protection; outdoor finish optional
Product Overview & Classification
- Construction
- Fitting - Carbon Steel, Flexible Hose - Stainless steel with malleable cast iron nipples, Body - 100% stainless steel (AISI 304 - 1.4301 and others)
Applications & Compatibility
- Applications
- Industrial combustion systems
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane, LPG
Standards & Certifications
- Approvals
- PN10 DIN2576
Material Specifications
- Material
- Seamless carbon steel tubes and fittings
Overview
- Series
- Series “MG”
Pressure Specifications
- Combustion Air Differential Pressure
- Δp between upstream air and downstream mixture pressure
Electrical Specifications
- Maintenance Interval
- Visual inspections + annual thorough check
Air & Combustion Air Specifications
- Air Pressure Drop
- Up to 10.63 in wc
- Air Factor
- n = 1.0 (stoich), n = 1.1+, supported
Connections & Interfaces
- Connection Type
- Air Inlet, Mixture Outlet - Flanged PN10 (DIN 2576), Gas Inlet ≤ 2 - Threaded (ISO 7), Gas Inlet > 2 in - Flanged PN10 (DIN 2576)
Performance, Flow & Capacity
- Turndown Ratio
- 1:5 of max rated flow
Dimensions & Size Specifications
- Nominal Sizes
- MG‑50 to MG‑400
Mechanical Design & Hardware Details
- Paint Finish
- Indoor corrosion protection; outdoor finish optional
Product Overview & Classification
- Construction
- Fitting - Carbon Steel, Flexible Hose - Stainless steel with malleable cast iron nipples, Body - 100% stainless steel (AISI 304 - 1.4301 and others)
Applications & Compatibility
- Applications
- Industrial combustion systems
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane, LPG
Standards & Certifications
- Approvals
- PN10 DIN2576
Material Specifications
- Material
- Seamless carbon steel tubes and fittings
- Series : Series “MG”
- Combustion Air Differential Pressure : Δp between upstream air and downstream mixture pressure
- Maintenance Interval : Visual inspections + annual thorough check
- Air Pressure Drop : Up to 10.63 in wc
- Connection Type : Air Inlet, Mixture Outlet - Flanged PN10 (DIN 2576), Gas Inlet ≤ 2 - Threaded (ISO 7), Gas Inlet > 2 in - Flanged PN10 (DIN 2576)
- Turndown Ratio : 1:5 of max rated flow
- Nominal Sizes : MG‑50 to MG‑400
- Paint Finish : Indoor corrosion protection; outdoor finish optional
- Construction : Fitting - Carbon Steel, Flexible Hose - Stainless steel with malleable cast iron nipples, Body - 100% stainless steel (AISI 304 - 1.4301 and others)
- Applications : Industrial combustion systems
- Air Factor : n = 1.0 (stoich), n = 1.1+, supported
- Fuel Type : Natural Gas, Propane, Butane, LPG
- Approvals : PN10 DIN2576
- Material : Seamless carbon steel tubes and fittings
Filters
Please sign in to view part numbers available for purchase based on your account Sign In