pre mix equipment
VENTITE™ Inspirators
VENTITE™ Inspirators use the kinetic energy of higher gas pressures to supply air/gas mixture to Maxon premix-type gas burner systems
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Use kinetic energy of higher gas pressures to provide air/gas mixture for all Maxon premix-type burner systems
- Uses most clean fuel gases 500-3200 Btu/ft3
- Low initial cost
- Maintenance-free design
- Easy to adjust and operate
- Maximum application flexibility offered with 10 different sizes
- Provides for partial premixing of air/gas ratios to Maxon AIRFLO® type burner systems
Air & Combustion Air Specifications
- Primary Air Inspiration
- 50 to 80% depending on chamber pressure
- Air Supply Requirement
- High Pressure Version: Not required
- Low Pressure Version: 5 to 60 psig compressed air
- Air Inspiration
- Varies by chamber pressure: 80% (balanced), 65% (slightly negative), 50% (high negative)
Applications & Compatibility
- Compatible Burner Types
- STICKTITE™, Sealed Nozzles (SN), LINOFLAME® (A, B, VF), AIRFLO® (Series 66)
- Applications
- Open‑port burners, immersion tubes, ovens, furnaces, air heaters; Uses fuel gas pressure to induce and mix primary combustion air
Performance, Flow & Capacity
- Maximum Heat Release
- Up to 525,000 Btu/hr per lineal foot (LINOFLAME® Burners)
Pressure Specifications
- Gas Pressure Range
- High Pressure Version: 5 to 25 psig
- Low Pressure Version: 0.2 in wc to 8 osi
- Pressure Range
- Up to 30 psig (higher possible with noise considerations)
Connections & Interfaces
- Outlet Connection
- Standard threaded pipe (ANSI B2.1)
Product Overview & Classification
- Equipment Type
- Gas‑driven inspirator/air‑gas mixer
Processing & Performance Metrics
- Capacity Range
- High Pressure Version: 250,000 to 500,000 Btu/hr
- Low Pressure Version: 210,000 to 475,000 Btu/hr
Actuation, Valve & Motion Control Specifications
- Orifice Drill
- High Pressure Version: #33 (natural gas), #43 (propane)
- Low Pressure Version: #33 (natural gas), #43 (propane)
Dimensions & Size Specifications
- Size Range
- 1 to 8 in
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (1000 Btu/ft³), Propane (2500 Btu/ft³)
Standards & Certifications
- Approvals
- ANSI Standard B2.1
Air & Combustion Air Specifications
- Primary Air Inspiration
- 50 to 80% depending on chamber pressure
- Air Supply Requirement
- High Pressure Version: Not required
- Low Pressure Version: 5 to 60 psig compressed air
- Air Inspiration
- Varies by chamber pressure: 80% (balanced), 65% (slightly negative), 50% (high negative)
Applications & Compatibility
- Compatible Burner Types
- STICKTITE™, Sealed Nozzles (SN), LINOFLAME® (A, B, VF), AIRFLO® (Series 66)
- Applications
- Open‑port burners, immersion tubes, ovens, furnaces, air heaters; Uses fuel gas pressure to induce and mix primary combustion air
Performance, Flow & Capacity
- Maximum Heat Release
- Up to 525,000 Btu/hr per lineal foot (LINOFLAME® Burners)
Pressure Specifications
- Gas Pressure Range
- High Pressure Version: 5 to 25 psig
- Low Pressure Version: 0.2 in wc to 8 osi
- Pressure Range
- Up to 30 psig (higher possible with noise considerations)
Connections & Interfaces
- Outlet Connection
- Standard threaded pipe (ANSI B2.1)
Product Overview & Classification
- Equipment Type
- Gas‑driven inspirator/air‑gas mixer
Processing & Performance Metrics
- Capacity Range
- High Pressure Version: 250,000 to 500,000 Btu/hr
- Low Pressure Version: 210,000 to 475,000 Btu/hr
Actuation, Valve & Motion Control Specifications
- Orifice Drill
- High Pressure Version: #33 (natural gas), #43 (propane)
- Low Pressure Version: #33 (natural gas), #43 (propane)
Dimensions & Size Specifications
- Size Range
- 1 to 8 in
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (1000 Btu/ft³), Propane (2500 Btu/ft³)
Standards & Certifications
- Approvals
- ANSI Standard B2.1
- Primary Air Inspiration : 50 to 80% depending on chamber pressure
- Compatible Burner Types : STICKTITE™, Sealed Nozzles (SN), LINOFLAME® (A, B, VF), AIRFLO® (Series 66)
- Air Supply Requirement : High Pressure Version: Not required|Low Pressure Version: 5 to 60 psig compressed air
- Maximum Heat Release : Up to 525,000 Btu/hr per lineal foot (LINOFLAME® Burners)
- Gas Pressure Range : High Pressure Version: 5 to 25 psig|Low Pressure Version: 0.2 in wc to 8 osi
- Outlet Connection : Standard threaded pipe (ANSI B2.1)
- Air Inspiration : Varies by chamber pressure: 80% (balanced), 65% (slightly negative), 50% (high negative)
- Pressure Range : Up to 30 psig (higher possible with noise considerations)
- Equipment Type : Gas‑driven inspirator/air‑gas mixer
- Capacity Range : High Pressure Version: 250,000 to 500,000 Btu/hr|Low Pressure Version: 210,000 to 475,000 Btu/hr
- Orifice Drill : High Pressure Version: #33 (natural gas), #43 (propane)|Low Pressure Version: #33 (natural gas), #43 (propane)
- Applications : Open‑port burners, immersion tubes, ovens, furnaces, air heaters; Uses fuel gas pressure to induce and mix primary combustion air
- Size Range : 1 to 8 in
- Fuel Type : Natural Gas (1000 Btu/ft³), Propane (2500 Btu/ft³)
- Approvals : ANSI Standard B2.1
Filters
Please sign in to view part numbers available for purchase based on your account Sign In