/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

self recuperative and radiant tube burners

Bayonet Ultra Recuperator

High efficiency plug in recuperators designed to be paired with the Tube Firing Burner for improved fuel usage. Testing for bugs

Overview
Bayonet-Ultra Recuperators are high efficiency heat exchangers designed to fit into the exhaust leg of single, U, O, W or Trident-type radiant tubes. They're frequently paired with Tube Firing burners and suitable for use with exhaust streams up to 2100 Degrees Fahrenheit provide fuel savings up to 30%. Conventional recuperators have only one heat transfer tube. Each Bayonet-Ultra contains multiple tubes to dramatically increase the heat transfer area while significantly decreasing the amount of fuel required to maintain required heat levels. Plus, an air cooled housing cools the work area.

Features & Benefits:
  • Versatility and adaptability are designed into the Bayonet-Ultra
  • New or retrofit installations rarely require special brickwork, radiant tube or exhaust modifications
  • Bayonet-Ultra recuperators are available in four sizes to fit radiant tubes with inside diameters from 3 to 8
  • A choice of pressure drops makes it easy to match most existing blower systems
  • Tube lengths can be adjusted to meet exact installation requirements
  • During installation, multiple-tube furnaces don’t have to be shut down; only the tube being fitted
Specifications

Connections & Interfaces

  • Air Inlet Connection
    • 2 in NPSC
  • Air Outlet Connection
    • Square air outlet

Dimensions & Size Specifications

  • Sizes
    • 3 BU, 4 BU, 5 BU, 6 BU

Combustion, Fuel & Mixing Sub‑Systems

  • Recuperator Design
    • Bayonet‑type

Air/Exhaust/Flue Gas Temperatures

  • Preheated Air Temperature
    • Up to ~740 deg F (393 deg C) depending on size and conditions
  • Maximum Exhaust Temperature
    • Up to 2100 deg F (clean exhaust)

Material Specifications

  • Material
    • Cold drawn NiCr stainless steel tubes, stainless steel exhaust extension

Installation, Orientation & Layout

  • Exhaust Stream Type
    • Clean exhaust streams

Component/Geometry Compatibility

  • Compatible Radiant Tube Types
    • “U”, “O”, and Trident type radiant tubes

Applications & Compatibility

  • Applications
    • Radiant tube exhaust heat recovery

Product Design & Configuration

  • Alternative Version
    • Single-tube version for higher temps, dirty flue, or low pressure drop

Connections & Interfaces

  • Air Inlet Connection
    • 2 in NPSC
  • Air Outlet Connection
    • Square air outlet

Dimensions & Size Specifications

  • Sizes
    • 3 BU, 4 BU, 5 BU, 6 BU

Combustion, Fuel & Mixing Sub‑Systems

  • Recuperator Design
    • Bayonet‑type

Air/Exhaust/Flue Gas Temperatures

  • Preheated Air Temperature
    • Up to ~740 deg F (393 deg C) depending on size and conditions
  • Maximum Exhaust Temperature
    • Up to 2100 deg F (clean exhaust)

Material Specifications

  • Material
    • Cold drawn NiCr stainless steel tubes, stainless steel exhaust extension

Installation, Orientation & Layout

  • Exhaust Stream Type
    • Clean exhaust streams

Component/Geometry Compatibility

  • Compatible Radiant Tube Types
    • “U”, “O”, and Trident type radiant tubes

Applications & Compatibility

  • Applications
    • Radiant tube exhaust heat recovery

Product Design & Configuration

  • Alternative Version
    • Single-tube version for higher temps, dirty flue, or low pressure drop
  • Air Inlet Connection : 2 in NPSC
  • Sizes : 3 BU, 4 BU, 5 BU, 6 BU
  • Recuperator Design : Bayonet‑type
  • Preheated Air Temperature : Up to ~740 deg F (393 deg C) depending on size and conditions
  • Maximum Exhaust Temperature : Up to 2100 deg F (clean exhaust)
  • Material : Cold drawn NiCr stainless steel tubes, stainless steel exhaust extension
  • Exhaust Stream Type : Clean exhaust streams
  • Compatible Radiant Tube Types : “U”, “O”, and Trident type radiant tubes
  • Applications : Radiant tube exhaust heat recovery
  • Alternative Version : Single-tube version for higher temps, dirty flue, or low pressure drop
  • Air Outlet Connection : Square air outlet
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101800-15
RECUP,BAYONET ULTRA,4BU,15 IN LG,HP DROP
101800-15
RECUP,BAYONET ULTRA,4BU,15 IN LG,HP DROP
101800-16
RECUP,BAYONET ULTRA,4BU,16 IN LG,HP DROP
101800-16
RECUP,BAYONET ULTRA,4BU,16 IN LG,HP DROP
101800-17
RECUP,BAYONET ULTRA,4BU,17 IN LG,HP DROP
101800-17
RECUP,BAYONET ULTRA,4BU,17 IN LG,HP DROP
101800-18
RECUP,BAYONET ULTRA,4BU,18 IN LG,HP DROP
101800-18
RECUP,BAYONET ULTRA,4BU,18 IN LG,HP DROP
101800-19
RECUP,BAYONET ULTRA,4BU,19 IN LG,HP DROP
101800-19
RECUP,BAYONET ULTRA,4BU,19 IN LG,HP DROP
101800-20
RECUP,BAYONET ULTRA,4BU,20 IN LG,HP DROP
101800-20
RECUP,BAYONET ULTRA,4BU,20 IN LG,HP DROP
101800-21
RECUP,BAYONET ULTRA,4BU,21 IN LG,HP DROP
101800-21
RECUP,BAYONET ULTRA,4BU,21 IN LG,HP DROP
101800-22
RECUP,BAYONET ULTRA,4BU,22 IN LG,HP DROP
101800-22
RECUP,BAYONET ULTRA,4BU,22 IN LG,HP DROP
101800-23
RECUP,BAYONET ULTRA,4BU,23 IN LG,HP DROP
101800-23
RECUP,BAYONET ULTRA,4BU,23 IN LG,HP DROP
101800-24
RECUP,BAYONET ULTRA,4BU,24 IN LG,HP DROP
101800-24
RECUP,BAYONET ULTRA,4BU,24 IN LG,HP DROP