self recuperative and radiant tube burners
ECOMAX
For flue gas return through the burner
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Burners with integrated recuperator for direct or indirect heating of furnace systems
- 3 versions: with ceramic burled tube recuperator, cast steel ribbed tube recuperator or flat tube recuperator
- 7 sizes from 25 to 500 kW
- Direct ignition and monitoring
- Gas type: natural gas, town gas, LPG or LCV gas
- Flame velocity: 120 to 150 m/s
- Control: ON/OFF
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LPG, Coke Oven Gas, Low Calorific Value Gas
Air/Exhaust/Flue Gas Temperatures
- Maximum Air Preheat Temperature
- Up to approximately 650 deg C
- Maximum Flue Gas Temperature
- C Recuperator - 1250 deg C (2282 deg F)
- F Recuperator - 1050 deg C (1922 deg F)
- M/P Recuperator - 1150 deg C (2102 deg F)
Air & Combustion Air Specifications
- Purge Air/Cooling Air Nozzles
- Prevent condensation and overheating
Installation & Mounting Specifications
- Installation Orientation
- Horizontal, vertical, or angled (within limits)
Electrical Specifications
- Maintenance Interval
- Twice per year (more frequent if media is contaminated)
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Two‑stage combustion with internal flue gas heat recovery
Connections & Interfaces
- VAH Connection Set
- Gas control line connection
Control, Logic & System Behavior
- Operating Modes
- ON/OFF, intermittent operation
Dimensions & Size Specifications
- Number of Sizes
- 7 sizes (ECOMAX 0 to ECOMAX 6)
Product Design & Configuration
- Burner Versions
- ECOMAX..C, ECOMAX..M, ECOMAX..P, ECOMAX..F
Processing & Performance Metrics
- Adjusting Range
- 60 to 100%
- Capacity Range
- 25 to 500 kW (LHV)
Ignition, Flame & Supervision Specifications
- UV Adapter Set
- For UV sensor installation
- Flame Velocity
- Approximately 130-170 m/s
- Ignition Type
- Direct Spark Ignition
- Flame Control
- Ionization (UV optional)
Thermal, Flow & Process Characteristics
- Heating Type
- Direct heating and radiant tube heating
Control, Logic & Functional Behavior
- Control Type
- On/Off
Applications & Compatibility
- Applications
- Direct and radiant tube heating
Overview
- Burner Type
- Self‑recuperative gas burner
Standards & Certifications
- Approvals
- Machinery Directive 2006/42/EC, Eurasian Customs Union
Material Specifications
- Material
- Cast Aluminium, Double‑Wall Design
Fuel, Gas & Media Specifications
- Gas Type
- Natural Gas, LPG, Coke Oven Gas, Low Calorific Value Gas
Air/Exhaust/Flue Gas Temperatures
- Maximum Air Preheat Temperature
- Up to approximately 650 deg C
- Maximum Flue Gas Temperature
- C Recuperator - 1250 deg C (2282 deg F)
- F Recuperator - 1050 deg C (1922 deg F)
- M/P Recuperator - 1150 deg C (2102 deg F)
Air & Combustion Air Specifications
- Purge Air/Cooling Air Nozzles
- Prevent condensation and overheating
Installation & Mounting Specifications
- Installation Orientation
- Horizontal, vertical, or angled (within limits)
Electrical Specifications
- Maintenance Interval
- Twice per year (more frequent if media is contaminated)
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Two‑stage combustion with internal flue gas heat recovery
Connections & Interfaces
- VAH Connection Set
- Gas control line connection
Control, Logic & System Behavior
- Operating Modes
- ON/OFF, intermittent operation
Dimensions & Size Specifications
- Number of Sizes
- 7 sizes (ECOMAX 0 to ECOMAX 6)
Product Design & Configuration
- Burner Versions
- ECOMAX..C, ECOMAX..M, ECOMAX..P, ECOMAX..F
Processing & Performance Metrics
- Adjusting Range
- 60 to 100%
- Capacity Range
- 25 to 500 kW (LHV)
Ignition, Flame & Supervision Specifications
- UV Adapter Set
- For UV sensor installation
- Flame Velocity
- Approximately 130-170 m/s
- Ignition Type
- Direct Spark Ignition
- Flame Control
- Ionization (UV optional)
Thermal, Flow & Process Characteristics
- Heating Type
- Direct heating and radiant tube heating
Control, Logic & Functional Behavior
- Control Type
- On/Off
Applications & Compatibility
- Applications
- Direct and radiant tube heating
Overview
- Burner Type
- Self‑recuperative gas burner
Standards & Certifications
- Approvals
- Machinery Directive 2006/42/EC, Eurasian Customs Union
Material Specifications
- Material
- Cast Aluminium, Double‑Wall Design
- Gas Type : Natural Gas, LPG, Coke Oven Gas, Low Calorific Value Gas
- Maximum Air Preheat Temperature : Up to approximately 650 deg C
- Purge Air/Cooling Air Nozzles : Prevent condensation and overheating
- Maximum Flue Gas Temperature : C Recuperator - 1250 deg C (2282 deg F)|F Recuperator - 1050 deg C (1922 deg F)|M/P Recuperator - 1150 deg C (2102 deg F)
- Installation Orientation : Horizontal, vertical, or angled (within limits)
- Maintenance Interval : Twice per year (more frequent if media is contaminated)
- Combustion Principle : Two‑stage combustion with internal flue gas heat recovery
- VAH Connection Set : Gas control line connection
- Operating Modes : ON/OFF, intermittent operation
- Number of Sizes : 7 sizes (ECOMAX 0 to ECOMAX 6)
- Burner Versions : ECOMAX..C, ECOMAX..M, ECOMAX..P, ECOMAX..F
- Adjusting Range : 60 to 100%
- UV Adapter Set : For UV sensor installation
- Flame Velocity : Approximately 130-170 m/s
- Capacity Range : 25 to 500 kW (LHV)
- Ignition Type : Direct Spark Ignition
- Flame Control : Ionization (UV optional)
- Heating Type : Direct heating and radiant tube heating
- Control Type : On/Off
- Applications : Direct and radiant tube heating
- Burner Type : Self‑recuperative gas burner
- Approvals : Machinery Directive 2006/42/EC, Eurasian Customs Union
- Material : Cast Aluminium, Double‑Wall Design
Filters
Please sign in to view part numbers available for purchase based on your account Sign In