/content/process/us/en/search.html

self recuperative and radiant tube burners

ECOMAX LE

ECOMAX® LE is Honeywell's next generation self-recuperative burner, offering best in class NOx emissions and improved efficiency.

Overview
Low emissions, self-recuperative burners for indirect (radiant tube) heating of furnace systems.

Features & Benefits:
  • Best in Class NOx performance < 100ppm NOx in all flameless capacities, as low as 25ppm, air/gas valves, tube & inserts, and piping NOx (corrected to 3% O2) in certain ranges
  • Flame and Flameless modes: switching temperature of 850°C (1560°F)
  • Up to 7% improved efficiency over standard ECOMAX®
  • 3 burner sizes covering a capacity range of 36 to 100 kW (136 to 378 kBTU/h)
  • Available with metallic recuperator (..M) or with a ceramic recuperator (..C)
  • Fits in the same footprint as the current Ecomax® for easy upgrades
  • Packaged with BCU4 series controls
  • Fuel type: natural gas, gas supply pressure 80 mbar / 32” w.c.
  • Air supply pressure 90 mbar / 36” w.c.
  • Flame velocity: 120 to 150 m/s
  • Control: ON/OFF or HIGH/LOW pulse
More Information:
Specifications

Processing & Performance Metrics

  • Adjusting Range
    • 60 to 100%
  • Capacity Range
    • (LE 1) - 36 kW/136 kBTU/h, (LE 2) - 60 kW/227 kBTU/h, (LE 3) - 100 kW/378 kBTU/h

Dimensions & Size Specifications

  • Sizes
    • ECOMAX LE 1, 2, 3

Control, Logic & System Behavior

  • Operating Modes
    • On/Off, cyclic operation

Air/Exhaust/Flue Gas Temperatures

  • Maximum Flue Gas Temperature
    • C Recuperator - 1260 deg C (2300 deg F)
    • M Recuperator - 1150 deg C (2100 deg F)
  • Maximum Air Preheat Temperature
    • Up to approximately 850 deg C (1562 deg F)

Material Specifications

  • Material
    • Cast Aluminium, Double‑Wall Design

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct Spark Ignition
  • Flame Velocity
    • 130-170 m/s (430-560 ft/s)
  • Flame Control
    • Flame rod (UV sensor optional)

Thermal, Flow & Process Characteristics

  • Heating Type
    • Radiant tube heating

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural gas (L and H quality)

Burner/Flame‑Related Lengths

  • Flame Length
    • 300 to 450 mm (1 to 1.5 ft) depending on model

Control, Logic & Functional Behavior

  • Control Type
    • On/Off or Low/High/Off (NFPA)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • High‑velocity staged combustion with flue gas recirculation

Product Design & Configuration

  • Burner Versions
    • ECOMAX LE..C, ECOMAX LE..M

Overview

  • Burner Type
    • Low‑NOx self‑recuperative gas burner

Standards & Certifications

  • Approvals
    • EN 746-2, 2006/42/EC

Applications & Compatibility

  • Applications
    • Indirect heating (radiant tube systems)

Processing & Performance Metrics

  • Adjusting Range
    • 60 to 100%
  • Capacity Range
    • (LE 1) - 36 kW/136 kBTU/h, (LE 2) - 60 kW/227 kBTU/h, (LE 3) - 100 kW/378 kBTU/h

Dimensions & Size Specifications

  • Sizes
    • ECOMAX LE 1, 2, 3

Control, Logic & System Behavior

  • Operating Modes
    • On/Off, cyclic operation

Air/Exhaust/Flue Gas Temperatures

  • Maximum Flue Gas Temperature
    • C Recuperator - 1260 deg C (2300 deg F)
    • M Recuperator - 1150 deg C (2100 deg F)
  • Maximum Air Preheat Temperature
    • Up to approximately 850 deg C (1562 deg F)

Material Specifications

  • Material
    • Cast Aluminium, Double‑Wall Design

Electrical Specifications

  • Maintenance Interval
    • Twice per year (more frequent if media is contaminated)

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct Spark Ignition
  • Flame Velocity
    • 130-170 m/s (430-560 ft/s)
  • Flame Control
    • Flame rod (UV sensor optional)

Thermal, Flow & Process Characteristics

  • Heating Type
    • Radiant tube heating

Fuel, Gas & Media Specifications

  • Gas Type
    • Natural gas (L and H quality)

Burner/Flame‑Related Lengths

  • Flame Length
    • 300 to 450 mm (1 to 1.5 ft) depending on model

Control, Logic & Functional Behavior

  • Control Type
    • On/Off or Low/High/Off (NFPA)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • High‑velocity staged combustion with flue gas recirculation

Product Design & Configuration

  • Burner Versions
    • ECOMAX LE..C, ECOMAX LE..M

Overview

  • Burner Type
    • Low‑NOx self‑recuperative gas burner

Standards & Certifications

  • Approvals
    • EN 746-2, 2006/42/EC

Applications & Compatibility

  • Applications
    • Indirect heating (radiant tube systems)
  • Adjusting Range : 60 to 100%
  • Sizes : ECOMAX LE 1, 2, 3
  • Operating Modes : On/Off, cyclic operation
  • Maximum Flue Gas Temperature : C Recuperator - 1260 deg C (2300 deg F)|M Recuperator - 1150 deg C (2100 deg F)
  • Maximum Air Preheat Temperature : Up to approximately 850 deg C (1562 deg F)
  • Material : Cast Aluminium, Double‑Wall Design
  • Maintenance Interval : Twice per year (more frequent if media is contaminated)
  • Ignition Type : Direct Spark Ignition
  • Heating Type : Radiant tube heating
  • Gas Type : Natural gas (L and H quality)
  • Flame Velocity : 130-170 m/s (430-560 ft/s)
  • Flame Length : 300 to 450 mm (1 to 1.5 ft) depending on model
  • Flame Control : Flame rod (UV sensor optional)
  • Control Type : On/Off or Low/High/Off (NFPA)
  • Combustion Principle : High‑velocity staged combustion with flue gas recirculation
  • Capacity Range : (LE 1) - 36 kW/136 kBTU/h, (LE 2) - 60 kW/227 kBTU/h, (LE 3) - 100 kW/378 kBTU/h
  • Burner Versions : ECOMAX LE..C, ECOMAX LE..M
  • Burner Type : Low‑NOx self‑recuperative gas burner
  • Approvals : EN 746-2, 2006/42/EC
  • Applications : Indirect heating (radiant tube systems)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
22801300
Insulation 4_5(A) -casing/flue gas
22801300
Insulation 4_5(A) -casing/flue gas
HK405831
SHIM,ECOMAX 0C,FLUE GAS INEX SISC,84MM O
HK405831
SHIM,ECOMAX 0C,FLUE GAS INEX SISC,84MM O
KS21100687
Electrode Eco 2 -545-A=551-MT
KS21100687
Electrode Eco 2 -545-A=551-MT
KS21803710
GASKET ECO 1M/2M-CAS-FURNACE (VE=5PCS)
KS21803710
GASKET ECO 1M/2M-CAS-FURNACE (VE=5PCS)
KS22801300
Insulation 4_5(A) -casing/flue gas
KS22801300
Insulation 4_5(A) -casing/flue gas
KS22801301
Insulation 3(A) -casing/flue gas
KS22801301
Insulation 3(A) -casing/flue gas
KS22802027
INSLN 1/2 A CASING/FLUE GAS ECOMAX 1/2 C
KS22802027
INSLN 1/2 A CASING/FLUE GAS ECOMAX 1/2 C
KS22802033
INSULATION 2M(A)-CASING
KS22802033
INSULATION 2M(A)-CASING
LBE21100687
SI ECO 2 545 A 551 MT ECOMAX 2M545 VARI
LBE21100687
SI ECO 2 545 A 551 MT ECOMAX 2M545 VARI
LBE21800069
AGT UNIT ECO 2M545+
LBE21800069
AGT UNIT ECO 2M545+