/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

self recuperative and radiant tube burners

SICAFLEX

For installation in metallic and ceramic radiant tubes

Overview
Segmented flame tubes for for installation in metallic and ceramic radiant tubes to guide the flue gases in single-ended radiant tubes.

Features & Benefits:
  • Flame tubes can be made to any length by combining individual flame tube segments
  • Patented design with bayonet joints allows flame tube to be bent
  • Material: SiSiC for maximum thermal capacity
  • Minimum radiant tube internal diameter: 88 mm
  • Sicaflex external diameter: 84 mm (±1)
  • Length: 200 mm Narrow end cut off
More Information:
Specifications

Applications & Compatibility

  • Applications
    • Guiding hot flue gases in single-ended radiant tubes
  • Compatible Burner Types
    • Self‑recuperative burners - ECOMAX..C and ECOMAX..M

Dimensions & Length Specifications

  • Segment Length
    • Optional: 250, 200, 150 mm
    • Standard: 300 mm

Connections & Interfaces

  • Segment Connection Type
    • Bayonet joint

Ignition, Flame & Supervision Specifications

  • Recirculation Gap
    • 30 mm ± 5 mm (D1)

Overview

  • Product Type
    • Segmented ceramic flame tube

Processing & Performance Metrics

  • NOx Emissions
    • Supports NOx reduction

Maximum/Minimum Temperature Limits

  • Maximum Application Temperature
    • 1350 deg C

Material Specifications

  • Material
    • SiSiC (Silicon Infiltrated Silicon Carbide)

Electrical Specifications

  • Maintenance Interval
    • Not specified; long service life due to ceramic material

Installation & Mounting Specifications

  • Installation Orientation
    • Horizontal and vertical configurations

Thermal, Flow & Process Characteristics

  • Heating Type
    • Indirect heating (radiant tube systems)

Mechanical Design & Adjustment Characteristics

  • Deflector Gap
    • 0.7 to 1.5 x radiant tube internal diameter (V1)
  • Cut End Options
    • Narrow end (F), wide end (M)

Applications & Compatibility

  • Applications
    • Guiding hot flue gases in single-ended radiant tubes
  • Compatible Burner Types
    • Self‑recuperative burners - ECOMAX..C and ECOMAX..M

Dimensions & Length Specifications

  • Segment Length
    • Optional: 250, 200, 150 mm
    • Standard: 300 mm

Connections & Interfaces

  • Segment Connection Type
    • Bayonet joint

Ignition, Flame & Supervision Specifications

  • Recirculation Gap
    • 30 mm ± 5 mm (D1)

Overview

  • Product Type
    • Segmented ceramic flame tube

Processing & Performance Metrics

  • NOx Emissions
    • Supports NOx reduction

Maximum/Minimum Temperature Limits

  • Maximum Application Temperature
    • 1350 deg C

Material Specifications

  • Material
    • SiSiC (Silicon Infiltrated Silicon Carbide)

Electrical Specifications

  • Maintenance Interval
    • Not specified; long service life due to ceramic material

Installation & Mounting Specifications

  • Installation Orientation
    • Horizontal and vertical configurations

Thermal, Flow & Process Characteristics

  • Heating Type
    • Indirect heating (radiant tube systems)

Mechanical Design & Adjustment Characteristics

  • Deflector Gap
    • 0.7 to 1.5 x radiant tube internal diameter (V1)
  • Cut End Options
    • Narrow end (F), wide end (M)
  • Applications : Guiding hot flue gases in single-ended radiant tubes
  • Segment Length : Optional: 250, 200, 150 mm|Standard: 300 mm
  • Segment Connection Type : Bayonet joint
  • Recirculation Gap : 30 mm ± 5 mm (D1)
  • Product Type : Segmented ceramic flame tube
  • NOx Emissions : Supports NOx reduction
  • Maximum Application Temperature : 1350 deg C
  • Material : SiSiC (Silicon Infiltrated Silicon Carbide)
  • Maintenance Interval : Not specified; long service life due to ceramic material
  • Installation Orientation : Horizontal and vertical configurations
  • Heating Type : Indirect heating (radiant tube systems)
  • Deflector Gap : 0.7 to 1.5 x radiant tube internal diameter (V1)
  • Cut End Options : Narrow end (F), wide end (M)
  • Compatible Burner Types : Self‑recuperative burners - ECOMAX..C and ECOMAX..M
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
22802504
DC-M140/130 H 95-A30T
22802504
DC-M140/130 H 95-A30T
KS22102515
SICAFLEX 300/280/275-300
KS22102515
SICAFLEX 300/280/275-300
KS22107451
SICAFLEX 162/147/143-300
KS22107451
SICAFLEX 162/147/143-300
KS22107453
Sicaflex 152/133/129-300
KS22107453
Sicaflex 152/133/129-300
KS22108168
SICAFLEX 162/147/143-250M
KS22108168
SICAFLEX 162/147/143-250M
KS22110531
SICAFLEX 162/147/143-200F
KS22110531
SICAFLEX 162/147/143-200F
KS22436913
SICAFLEX 142/127/123-300
KS22436913
SICAFLEX 142/127/123-300
KS22803975
DC-M164/152 H100-A30T
KS22803975
DC-M164/152 H100-A30T
LBE22102515
SICAFLEX 300/280/275-300
LBE22102515
SICAFLEX 300/280/275-300
LBE22103975
SICAFLEX 300/280/275-200F
LBE22103975
SICAFLEX 300/280/275-200F