self recuperative and radiant tube burners
Single Ended Radiant Tube Burner (SER)
Outstanding Fuel Efficiency Low Nox
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- The new, high efficiency recuperator design incorporates a unique dual finned combustor to provide an increased heat transfer surface for greater fuel savings
- SER v5 delivers exceptional heat flux and temperature uniformity
- SER V5 cuts fuel costs from 35% to 55% over sealed ambient air burners and even more when replacing atmospheric type burners
- NOx emissions are reduced by more than 50% over conventional recuperative burners
- Self-recuperative design eliminates the need for external recuperators and insulated piping
- The insulated mounting flange and exhaust housing improve heat recovery while creating a much cooler working environment
- Burners can be installed either vertically or horizontally in nearly any furnace, either gas or electric
Applications & Compatibility
- Applications
- Radiant tube heating in industrial furnaces
Measurement, Media & Physical Properties
- Specific Gravity
- 0.6
Combustion, Fuel & Mixing Sub‑Systems
- Recuperator Type
- Internal recuperator
- Burner Configuration
- Single‑ended
Connections & Interfaces
- Pipe Connection Type
- BSP and NPT thread standards
Mechanical Design & Hardware Details
- Outer Tube
- Ceramic or Metallic
Overview
- Models
- SER450, SER600, SER800
- Burner Type
- Nozzle-mix burner with integrated recuperator
Pressure Specifications
- Minimum Blower Pressure
- ≥ 15 in. w.c. (37 mbar) recommended
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- 1850 deg F (1010 deg C)
Safety, Protection & Reliability
- Main Gas Safety
- Dual shut‑off valves per NFPA
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct Spark Ignition
- Flame Sensor
- UV Scanner
- Flame Monitoring
- UV Scanner (required for ceramic tubes)
Thermal, Flow & Process Characteristics
- Heating Value
- 1004 Btu/ft³ (40 MJ/m³)
- Heating Type
- Indirect heating
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (CH₄ ≥ 90%)
Burner/Flame‑Related Lengths
- Flame Length
- Based on tube length and model
Mechanical Design & Adjustment Characteristics
- Exhaust Housing
- Insulated for cooler working environment
Dimensions & Size Specifications
- Diameter
- 4.5 in, 6 in, 8 in
Control, Logic & Functional Behavior
- Control Type
- High/Low pulse firing (modulating optional)
Applications & Compatibility
- Applications
- Radiant tube heating in industrial furnaces
Measurement, Media & Physical Properties
- Specific Gravity
- 0.6
Combustion, Fuel & Mixing Sub‑Systems
- Recuperator Type
- Internal recuperator
- Burner Configuration
- Single‑ended
Connections & Interfaces
- Pipe Connection Type
- BSP and NPT thread standards
Mechanical Design & Hardware Details
- Outer Tube
- Ceramic or Metallic
Overview
- Models
- SER450, SER600, SER800
- Burner Type
- Nozzle-mix burner with integrated recuperator
Pressure Specifications
- Minimum Blower Pressure
- ≥ 15 in. w.c. (37 mbar) recommended
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- 1850 deg F (1010 deg C)
Safety, Protection & Reliability
- Main Gas Safety
- Dual shut‑off valves per NFPA
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct Spark Ignition
- Flame Sensor
- UV Scanner
- Flame Monitoring
- UV Scanner (required for ceramic tubes)
Thermal, Flow & Process Characteristics
- Heating Value
- 1004 Btu/ft³ (40 MJ/m³)
- Heating Type
- Indirect heating
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas (CH₄ ≥ 90%)
Burner/Flame‑Related Lengths
- Flame Length
- Based on tube length and model
Mechanical Design & Adjustment Characteristics
- Exhaust Housing
- Insulated for cooler working environment
Dimensions & Size Specifications
- Diameter
- 4.5 in, 6 in, 8 in
Control, Logic & Functional Behavior
- Control Type
- High/Low pulse firing (modulating optional)
- Applications : Radiant tube heating in industrial furnaces
- Specific Gravity : 0.6
- Recuperator Type : Internal recuperator
- Pipe Connection Type : BSP and NPT thread standards
- Outer Tube : Ceramic or Metallic
- Models : SER450, SER600, SER800
- Minimum Blower Pressure : ≥ 15 in. w.c. (37 mbar) recommended
- Maximum Furnace Temperature : 1850 deg F (1010 deg C)
- Main Gas Safety : Dual shut‑off valves per NFPA
- Ignition Type : Direct Spark Ignition
- Heating Value : 1004 Btu/ft³ (40 MJ/m³)
- Heating Type : Indirect heating
- Fuel Type : Natural Gas (CH₄ ≥ 90%)
- Flame Sensor : UV Scanner
- Flame Monitoring : UV Scanner (required for ceramic tubes)
- Flame Length : Based on tube length and model
- Exhaust Housing : Insulated for cooler working environment
- Diameter : 4.5 in, 6 in, 8 in
- Control Type : High/Low pulse firing (modulating optional)
- Burner Type : Nozzle-mix burner with integrated recuperator
- Burner Configuration : Single‑ended
Filters
Please sign in to view part numbers available for purchase based on your account Sign In