/content/process/us/en/search.html

self recuperative and radiant tube burners

ThermJet Self-Recuperative Burner

Based on the proven technology of the Single Ended Radiant tube burner, the ThermJet Self-Recuperative burner combines a high velocity flame with a self recuperative combutor for fuel savings and efficiency.

Overview
This product is discontinued. We may offer firmware, drivers and manuals for your convenience, as well as online tech support. If you require additional support, please contact us using the links above.
Product Discontinuation Date:2022-12-30T00:00:00Z
Service & Support Discontinuation Date: 2027-12-31T00:00:00Z
Product Replacement: ECOMAX
ThermJet Self-Recuperative Burners have been discontinued. You can find available spare parts and technical literature here.
The replacement product is the ECOMAX
ThermJet Self-Recuperative Burners Combine a High Velocity Flame with Fuel Saving RecuperationThe low NOx TJSR V5 is a direct fired, self-recuperative burner built with Eclipse's industry proven ThermJet technology. Featuring advanced burner design, these burners combine a high velocity flame with fuel saving recuperation. A space-saving integral educator pulls the furnace exhaust through an internal ceramic recuperator. The recuperator preheats the incoming combustion air to high levels, which improves furnace efficiency in reducing fuel by as much as 50% over typical ambient air burners. The TJSR V5 design also eliminates the need for hot air duct work normally required by external recuperators, providing additional savings in hardware and installation. The internally insulated heat exchanger and exhaust housing hold heat in the recuperative section, thus increasing heat recovery efficiency.

Features & Benefits:
  • The integrated gas and air orifices simplify burner piping, set-up and adjustment. There is no guesswork with input levels or burner capacity settings at startup
  • The new burner housing design is up to 40% lighter, making furnace structural changes and installation simpler, with no fear of high stress mounting areas
  • Internal components are made of space age silicon carbide materials, built to deliver excellent heat transfer and extremely long burner life
  • Installation, operation, and maintenance are simplified and less costly. And the fuel savings are constant, with no deg- radation of the exchanger/recuperator section, even after years of use
  • Available in three sizes with a maximum capacity ranging from 200,000 to 1,000,000 BTU/hr (60 to 265 kW)
More Information:
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
15895
FSTNR,SCR,CAP,HEX,M8X1.25,40MM,FULLY THR
15895
FSTNR,SCR,CAP,HEX,M8X1.25,40MM,FULLY THR
EC10055602
NZL,COOL,IGN,TJSR0035 V5,1 HOLE
EC10055602
NZL,COOL,IGN,TJSR0035 V5,1 HOLE
HK38695
A 4 ASSY,784 BRNR BKPLT
HK38695
A 4 ASSY,784 BRNR BKPLT
HK38696
A 3 ASSY,784 BRNR INT
HK38696
A 3 ASSY,784 BRNR INT
HK38700
A 4 ASSY,785 BRNR BKPLT
HK38700
A 4 ASSY,785 BRNR BKPLT
HK38701
A 3 ASSY,785 BRNR INT
HK38701
A 3 ASSY,785 BRNR INT
HK41359
A 3 ASSY,786 BRNR INT
HK41359
A 3 ASSY,786 BRNR INT
HK41360
A 4 ASSY,786 BRNR BKPLT
HK41360
A 4 ASSY,786 BRNR BKPLT
HK41361
A 5 ASSY,786 BRNR VLV
HK41361
A 5 ASSY,786 BRNR VLV
HK41362
A 6 ASSY,786 BRNR VLV
HK41362
A 6 ASSY,786 BRNR VLV