single burners
InciniCone
Burners designed for Fume Incineration, and mounted direcly inside the exhaust duct.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Gas firing with interchangeable gas guns
- Insulated back-plate for cooler working environment
- Fuel turndowns up to 26:1 depending on the application
- Fume stream turndowns up to 2.5:1
- Concentric design ensures even mixing and combustion
- Compact design allows for easy burner removal and access to incinerator
- Minimal maintenance
Product Design & Configuration
- Burner Family
- Incini‑Cone
Applications & Compatibility
- Typical Uses
- Thermal incineration, VOC destruction, smoke incineration, deodorization
- Primary Application
- Flue‑Gas Incineration and Reheating Of Flue Air From Turbines, Dryers, Ovens, and Similar Equipment
Installation & Mounting Specifications
- Mounting Orientation
- Installed directly in the flue‑air duct millimetre
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane, #2 fuel oil
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing raw‑gas pilot burner using process (flue) air as combustion air
Air & Combustion Air Specifications
- Combustion Air Supply
- No separate air supply line required; oxygen supplied by the flue‑gas stream
Overview
- Burner Type
- Gas and oil incineration burner
Product Design & Configuration
- Burner Family
- Incini‑Cone
Applications & Compatibility
- Typical Uses
- Thermal incineration, VOC destruction, smoke incineration, deodorization
- Primary Application
- Flue‑Gas Incineration and Reheating Of Flue Air From Turbines, Dryers, Ovens, and Similar Equipment
Installation & Mounting Specifications
- Mounting Orientation
- Installed directly in the flue‑air duct millimetre
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane, #2 fuel oil
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- Nozzle‑mixing raw‑gas pilot burner using process (flue) air as combustion air
Air & Combustion Air Specifications
- Combustion Air Supply
- No separate air supply line required; oxygen supplied by the flue‑gas stream
Overview
- Burner Type
- Gas and oil incineration burner
- Burner Family : Incini‑Cone
- Typical Uses : Thermal incineration, VOC destruction, smoke incineration, deodorization
- Primary Application : Flue‑Gas Incineration and Reheating Of Flue Air From Turbines, Dryers, Ovens, and Similar Equipment
- Mounting Orientation : Installed directly in the flue‑air duct millimetre
- Fuel Type : Natural Gas, Propane, Butane, #2 fuel oil
- Combustion Principle : Nozzle‑mixing raw‑gas pilot burner using process (flue) air as combustion air
- Combustion Air Supply : No separate air supply line required; oxygen supplied by the flue‑gas stream
- Burner Type : Gas and oil incineration burner
Filters
Please sign in to view part numbers available for purchase based on your account Sign In