/content/process/us/en/search.html

single burners

OVENPAK® LE

The compact, unique design of the Maxon OVENPAK LE provides simple operation and adjustment through its operational range.

Overview
OVENPAK® LE burners are nozzle-mixing gas burners for many industrial, direct-fired applications where clean combustion and high turndown are required. The burners are simple and versatile for use on a variety of heating applications. The gas flows through the nozzle, then along the inside of the burner cone where combustion air is rapidly mixed with the fuel. This produces a very wide turndown range and a highly stable flame under a variety of operating conditions.

Features & Benefits:
  • Burns any clean fuel gas
  • Operates on low gas supply pressures
  • Provides clean combustion with low NOx and CO levels
  • Compact burner design provides quick and easy installation
  • Balanced pressure design for easy commissioning and adjustment
  • Visible ignition action speeds commissioning and maintenance
  • High turndown for exceptional process control
More Information:
Specifications

Air & Combustion Air Specifications

  • Maximum Air Velocity Over Flame
    • 3000 ft/min (15 m/s)
  • Combustion Air Supply
    • Integral combustion air blower or external blower (EB versions)

Operating/Process Temperature Ranges

  • Process Temperature Range
    • 1000 deg F (525 deg C) direct fired
    • 1500 deg F (815 deg C) indirect fired

Installation & Mounting Specifications

  • Installation Orientation
    • Multiple orientations supported (subject to controls)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing gas burner

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod or UV scanner
  • Ignition Type
    • Spark ignitor with pilot (interrupted preferred)

Processing & Performance Metrics

  • Maximum Capacity
    • Up to ~7.0 MMBtu/h (size‑dependent)
  • CO/NOx Emissions
    • Low NOx and CO; NOx typically 1/2 to 1/3 of conventional burners

Control, Logic & System Behavior

  • Operating Modes
    • Fires into passing air streams

Control, Logic & Functional Behavior

  • Control Options
    • Internal linkage, SMARTLINK MRV, SLATE LTA MRV, Honeywell Modutrol

Performance, Flow & Capacity

  • Turndown Ratio
    • 25:1 to 100:1

Product Design & Configuration

  • Burner Series
    • OVENPAK® LE (Low Emissions)
  • Burner Family
    • OVENPAK®

Dimensions & Size Specifications

  • Burner Sizes
    • Multiple packaged and EB sizes (LE 35 to LE 70 and EB variants)

Applications & Compatibility

  • Applications
    • Ovens, dryers, paint lines, food baking, textile/paper machines

Overview

  • Burner Type
    • Low‑temperature, direct‑fired gas burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Any clean fuel gas - Natural Gas (standard), Propane/LPG (optional)

Standards & Certifications

  • Approvals
    • Eurasian Customs Union compliant

Material Specifications

  • Material
    • 1010 Steel (1.1121)

Air & Combustion Air Specifications

  • Maximum Air Velocity Over Flame
    • 3000 ft/min (15 m/s)
  • Combustion Air Supply
    • Integral combustion air blower or external blower (EB versions)

Operating/Process Temperature Ranges

  • Process Temperature Range
    • 1000 deg F (525 deg C) direct fired
    • 1500 deg F (815 deg C) indirect fired

Installation & Mounting Specifications

  • Installation Orientation
    • Multiple orientations supported (subject to controls)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing gas burner

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod or UV scanner
  • Ignition Type
    • Spark ignitor with pilot (interrupted preferred)

Processing & Performance Metrics

  • Maximum Capacity
    • Up to ~7.0 MMBtu/h (size‑dependent)
  • CO/NOx Emissions
    • Low NOx and CO; NOx typically 1/2 to 1/3 of conventional burners

Control, Logic & System Behavior

  • Operating Modes
    • Fires into passing air streams

Control, Logic & Functional Behavior

  • Control Options
    • Internal linkage, SMARTLINK MRV, SLATE LTA MRV, Honeywell Modutrol

Performance, Flow & Capacity

  • Turndown Ratio
    • 25:1 to 100:1

Product Design & Configuration

  • Burner Series
    • OVENPAK® LE (Low Emissions)
  • Burner Family
    • OVENPAK®

Dimensions & Size Specifications

  • Burner Sizes
    • Multiple packaged and EB sizes (LE 35 to LE 70 and EB variants)

Applications & Compatibility

  • Applications
    • Ovens, dryers, paint lines, food baking, textile/paper machines

Overview

  • Burner Type
    • Low‑temperature, direct‑fired gas burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Any clean fuel gas - Natural Gas (standard), Propane/LPG (optional)

Standards & Certifications

  • Approvals
    • Eurasian Customs Union compliant

Material Specifications

  • Material
    • 1010 Steel (1.1121)
  • Maximum Air Velocity Over Flame : 3000 ft/min (15 m/s)
  • Process Temperature Range : 1000 deg F (525 deg C) direct fired|1500 deg F (815 deg C) indirect fired
  • Installation Orientation : Multiple orientations supported (subject to controls)
  • Combustion Air Supply : Integral combustion air blower or external blower (EB versions)
  • Combustion Principle : Nozzle‑mixing gas burner
  • Flame Supervision : Flame rod or UV scanner
  • Maximum Capacity : Up to ~7.0 MMBtu/h (size‑dependent)
  • CO/NOx Emissions : Low NOx and CO; NOx typically 1/2 to 1/3 of conventional burners
  • Operating Modes : Fires into passing air streams
  • Control Options : Internal linkage, SMARTLINK MRV, SLATE LTA MRV, Honeywell Modutrol
  • Turndown Ratio : 25:1 to 100:1
  • Ignition Type : Spark ignitor with pilot (interrupted preferred)
  • Burner Series : OVENPAK® LE (Low Emissions)
  • Burner Family : OVENPAK®
  • Burner Sizes : Multiple packaged and EB sizes (LE 35 to LE 70 and EB variants)
  • Applications : Ovens, dryers, paint lines, food baking, textile/paper machines
  • Burner Type : Low‑temperature, direct‑fired gas burner
  • Fuel Type : Any clean fuel gas - Natural Gas (standard), Propane/LPG (optional)
  • Approvals : Eurasian Customs Union compliant
  • Material : 1010 Steel (1.1121)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1084203
NAT GAS NZL
1084203
NAT GAS NZL
1084207
10-25 DIS SLV
1084207
10-25 DIS SLV
1084209
NAT GAS NZL
1084209
NAT GAS NZL
1084631
GAS VLV SHFT
1084631
GAS VLV SHFT
1085341
DIS SLV GSKT
1085341
DIS SLV GSKT
1086387
30-45 DIS SLV
1086387
30-45 DIS SLV
1086388
ANSI BKPLT W/2" INLT
1086388
ANSI BKPLT W/2" INLT
1086389
NAT GAS NZL
1086389
NAT GAS NZL
1086392
DIS SLV GSKT
1086392
DIS SLV GSKT
1088016
10-25 HT DIS SLV
1088016
10-25 HT DIS SLV