/content/process/us/en/search.html

single burners

RatioAir

Based on the technology of the ThermJet, the RatioAir is a packaged Velocity Burner utilizing high excess air and ratio control.

Overview
The Eclipse RatioAir is a premium air heating burner ideally suited for applications that require:
  • A velocity burner with integral packaged blower
  • High excess air and ratio control
  • Use of unusual fuels (e.g. low Btu fuels)
  • High chamber temperatures up to 2500˚F (1370˚C)
  • Confined firing chambers
RatioAir burners can deliver flame speeds of up to 500 feet per second to deliver improved temperature uniformity, product quality and system efficiency.

Features & Benefits:
  • RatioAir burners are easy to install, operate and maintain
  • Integral packaged blower
  • High excess air and ratio control
  • High chamber temperatures
  • Can be disassembled from the rear without entering the firing chamber
  • Quick change spark and flame rods; optional quick-change air filter
  • Standard nozzles burn natural gas, propane, butane and unusual fuels
  • Right or left hand piping. NPT or BSP inlet pipe threads
More Information:
Specifications

Motor Specifications

  • Control Motor Specifications
    • ≤2 rpm, ≥25 in-lb torque, 90 deg stroke, reversible
  • Blower Motor Types
    • NEMA (60Hz), IEC (50Hz), TEFC or automotive duty
  • Control Motor
    • Kromschröder IC 20 actuator or bracket for customer motor

Air & Combustion Air Specifications

  • Combustion Air Requirements
    • Fresh (20.9% O₂), clean, ≤150 deg F (65 deg C)
  • Excess Air Capability
    • 10 to 15% at high fire
    • Higher at low fire
  • Air/Gas Ratio Control
    • Ratio regulator with impulse line

Ignition, Flame & Supervision Specifications

  • Ignition Transformer Specs
    • 6000 to 8000 VAC, ≥ 0.02 A, Full wave output
  • Flame Supervision
    • Flame rod (RA0025 to RA0200), UV scanner (all models)
  • Flame Monitoring
    • Individual or multiple burner control options
  • Ignition Type
    • Direct Spark Ignition (low fire or bypass start gas)
  • Flame Sensor
    • Flame rod or UV scanner

Processing & Performance Metrics

  • Outlet Tube Velocity
    • Standard, Medium (250 ft/s), High (500 ft/s)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mix burner

Combustion, Fuel & Mixing Sub‑Systems

  • Burner Configuration
    • Vertical Down, Vertical Up, Horizontal

Applications & Compatibility

  • Primary Application
    • Direct and indirect air heating
  • Applications
    • Industrial Ovens And Furnaces, Glass Lehrs, Indirect‑Fired Air Heaters, RTO Incinerators, Afterburners, Galvanizing Kettles, Waterbath Vaporizers

Pressure Specifications

  • Fuel Pressure Range
    • Must meet datasheet specs; low pressure may cause unsafe operation
  • Pressure Switch
    • Detects low air pressure

Operating Limits, Durability & Lifecycle

  • Altitude Adjustment
    • Capacity reduced ~3% per 1000 ft above sea level

Standards & Certifications

  • Safety Standards
    • NFPA Compliant (e.g., dual gas shut-off valves)

Actuation, Valve & Motion Control Specifications

  • Shut-Off Valves
    • Automatic/manual, NFPA compliant

Safety, Protection & Reliability

  • Safety Features
    • Air pressure switch, flame monitoring, limit switches
  • Hazard Warnings
    • Hot surfaces, combustion risks, crystalline silica exposure

Control, Logic & Functional Behavior

  • Ratio Regulator
    • Maintains air/gas ratio via impulse line

Combustion Design & Characteristics

  • Combustion Type
    • Nozzle-mix, direct or indirect fired
  • Combustor Tube
    • Alloy (low temp), SiC or refractory block (high temp)

Performance, Flow & Capacity

  • Turndown Ratio
    • Wide turndown (high‑turndown option available)

Combustion Air, Blower & Emissions Specifications

  • Blower Options
    • Integrated or remote blower (SMJ series)

Product Design & Configuration

  • Burner Family
    • RatioAir®
  • Burner Design
    • Modular design with various configurations

Mechanical Design & Adjustment Characteristics

  • Loading Line
    • Plastic, Braided Stainless Steel, or Rigid Stainless Tube

Overview

  • Burner Type
    • Nozzle‑mix air‑heating burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Motor Specifications

  • Control Motor Specifications
    • ≤2 rpm, ≥25 in-lb torque, 90 deg stroke, reversible
  • Blower Motor Types
    • NEMA (60Hz), IEC (50Hz), TEFC or automotive duty
  • Control Motor
    • Kromschröder IC 20 actuator or bracket for customer motor

Air & Combustion Air Specifications

  • Combustion Air Requirements
    • Fresh (20.9% O₂), clean, ≤150 deg F (65 deg C)
  • Excess Air Capability
    • 10 to 15% at high fire
    • Higher at low fire
  • Air/Gas Ratio Control
    • Ratio regulator with impulse line

Ignition, Flame & Supervision Specifications

  • Ignition Transformer Specs
    • 6000 to 8000 VAC, ≥ 0.02 A, Full wave output
  • Flame Supervision
    • Flame rod (RA0025 to RA0200), UV scanner (all models)
  • Flame Monitoring
    • Individual or multiple burner control options
  • Ignition Type
    • Direct Spark Ignition (low fire or bypass start gas)
  • Flame Sensor
    • Flame rod or UV scanner

Processing & Performance Metrics

  • Outlet Tube Velocity
    • Standard, Medium (250 ft/s), High (500 ft/s)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mix burner

Combustion, Fuel & Mixing Sub‑Systems

  • Burner Configuration
    • Vertical Down, Vertical Up, Horizontal

Applications & Compatibility

  • Primary Application
    • Direct and indirect air heating
  • Applications
    • Industrial Ovens And Furnaces, Glass Lehrs, Indirect‑Fired Air Heaters, RTO Incinerators, Afterburners, Galvanizing Kettles, Waterbath Vaporizers

Pressure Specifications

  • Fuel Pressure Range
    • Must meet datasheet specs; low pressure may cause unsafe operation
  • Pressure Switch
    • Detects low air pressure

Operating Limits, Durability & Lifecycle

  • Altitude Adjustment
    • Capacity reduced ~3% per 1000 ft above sea level

Standards & Certifications

  • Safety Standards
    • NFPA Compliant (e.g., dual gas shut-off valves)

Actuation, Valve & Motion Control Specifications

  • Shut-Off Valves
    • Automatic/manual, NFPA compliant

Safety, Protection & Reliability

  • Safety Features
    • Air pressure switch, flame monitoring, limit switches
  • Hazard Warnings
    • Hot surfaces, combustion risks, crystalline silica exposure

Control, Logic & Functional Behavior

  • Ratio Regulator
    • Maintains air/gas ratio via impulse line

Combustion Design & Characteristics

  • Combustion Type
    • Nozzle-mix, direct or indirect fired
  • Combustor Tube
    • Alloy (low temp), SiC or refractory block (high temp)

Performance, Flow & Capacity

  • Turndown Ratio
    • Wide turndown (high‑turndown option available)

Combustion Air, Blower & Emissions Specifications

  • Blower Options
    • Integrated or remote blower (SMJ series)

Product Design & Configuration

  • Burner Family
    • RatioAir®
  • Burner Design
    • Modular design with various configurations

Mechanical Design & Adjustment Characteristics

  • Loading Line
    • Plastic, Braided Stainless Steel, or Rigid Stainless Tube

Overview

  • Burner Type
    • Nozzle‑mix air‑heating burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane
  • Control Motor Specifications : ≤2 rpm, ≥25 in-lb torque, 90 deg stroke, reversible
  • Combustion Air Requirements : Fresh (20.9% O₂), clean, ≤150 deg F (65 deg C)
  • Ignition Transformer Specs : 6000 to 8000 VAC, ≥ 0.02 A, Full wave output
  • Excess Air Capability : 10 to 15% at high fire|Higher at low fire
  • Air/Gas Ratio Control : Ratio regulator with impulse line
  • Outlet Tube Velocity : Standard, Medium (250 ft/s), High (500 ft/s)
  • Combustion Principle : Nozzle‑mix burner
  • Burner Configuration : Vertical Down, Vertical Up, Horizontal
  • Primary Application : Direct and indirect air heating
  • Fuel Pressure Range : Must meet datasheet specs; low pressure may cause unsafe operation
  • Altitude Adjustment : Capacity reduced ~3% per 1000 ft above sea level
  • Blower Motor Types : NEMA (60Hz), IEC (50Hz), TEFC or automotive duty
  • Flame Supervision : Flame rod (RA0025 to RA0200), UV scanner (all models)
  • Safety Standards : NFPA Compliant (e.g., dual gas shut-off valves)
  • Flame Monitoring : Individual or multiple burner control options
  • Shut-Off Valves : Automatic/manual, NFPA compliant
  • Safety Features : Air pressure switch, flame monitoring, limit switches
  • Ratio Regulator : Maintains air/gas ratio via impulse line
  • Pressure Switch : Detects low air pressure
  • Hazard Warnings : Hot surfaces, combustion risks, crystalline silica exposure
  • Combustion Type : Nozzle-mix, direct or indirect fired
  • Turndown Ratio : Wide turndown (high‑turndown option available)
  • Combustor Tube : Alloy (low temp), SiC or refractory block (high temp)
  • Blower Options : Integrated or remote blower (SMJ series)
  • Ignition Type : Direct Spark Ignition (low fire or bypass start gas)
  • Control Motor : Kromschröder IC 20 actuator or bracket for customer motor
  • Burner Family : RatioAir®
  • Burner Design : Modular design with various configurations
  • Loading Line : Plastic, Braided Stainless Steel, or Rigid Stainless Tube
  • Flame Sensor : Flame rod or UV scanner
  • Applications : Industrial Ovens And Furnaces, Glass Lehrs, Indirect‑Fired Air Heaters, RTO Incinerators, Afterburners, Galvanizing Kettles, Waterbath Vaporizers
  • Burner Type : Nozzle‑mix air‑heating burner
  • Fuel Type : Natural Gas, Propane, Butane
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10002787
CMBSTR,ALLY,686MM LG,300MM OUTLT,SZ 7,AI
10002787
CMBSTR,ALLY,686MM LG,300MM OUTLT,SZ 7,AI
10005394-3
CMBSTR,ALLY,544MM LG,300MM OUTLT,SZ 7,AI
10005394-3
CMBSTR,ALLY,544MM LG,300MM OUTLT,SZ 7,AI
10012506
SHIM,BDY,SZ 7
10012506
SHIM,BDY,SZ 7
10015028-1
PLT,DIFFSR,AIR,33% OPEN AREA
10015028-1
PLT,DIFFSR,AIR,33% OPEN AREA
10015028-2
PLT,DIFFSR,AIR,50% OPEN AREA
10015028-2
PLT,DIFFSR,AIR,50% OPEN AREA
10053451-1
KIT,LIT,RA,RA0025,ENG
10053451-1
KIT,LIT,RA,RA0025,ENG
10053451-10
KIT,LIT,RA,RA1500,ENG
10053451-10
KIT,LIT,RA,RA1500,ENG
10053451-11
KIT,LIT,RA,RA2000,ENG
10053451-11
KIT,LIT,RA,RA2000,ENG
10053451-2
KIT,LIT,RA,RA0040,ENG
10053451-2
KIT,LIT,RA,RA0040,ENG
10053451-3
KIT,LIT,RA,RA0075,ENG
10053451-3
KIT,LIT,RA,RA0075,ENG