/content/process/us/en/search.html

single burners

VALUPAK®-II

The VALUPAK®-II gas burner is specifically designed for applications where burners are used under balanced pressure conditions.

Overview
The MAXON VALUPAK®-II gas burner provides a significant enhancement to the legacy VALUPAK® offering. The VALUPAK®-II is designed for process air heating applications and provides a very stable and clean combustion environment. This packaged solution offers better control on CO over the entire turndown of the burner as well as the availability of a pilot connection. The burner can be easily switched between natural gas and propane in order to take advantage of relative fuel savings/availability. The MAXON VALUPAK®-II burner is produced in Vilvoorde, Belgium and Suzhou, China.

Features & Benefits:
  • High turndown
  • Available in 4 sizes
  • Capacities 2 kW - 558 kW (HHV)
  • Stable and clean combustion
  • Suitable for UV scanner and flame rod
  • Low gas pressure requirements
  • Ease of installation and operation with low maintenance requirements
  • All metal construction
  • Multi voltage and frequency blower motors
  • Better control on CO over the entire turndown of the burner
  • Pilot connection availability
  • Easily Switch between Natural Gas and Propane
Specifications

Connections & Interfaces

  • Spark Ignitor Connection
    • 1/2 in NPT
  • Gas Inlet Connection
    • 1/2 to 1 in NPT (model dependent)

Pressure Specifications

  • Operating Pressure Range
    • Balanced pressure (0 mbar duct pressure)

Installation & Mounting Specifications

  • Installation Orientation
    • Any orientation

Performance Specifications

  • Heat Capacity Range
    • 2 to 950 kW (LHV, size dependent)

Safety, Protection & Reliability

  • Protection Class
    • IP54

Combustion Design & Characteristics

  • Combustion Type
    • Stable, clean combustion

Performance, Flow & Capacity

  • Turndown Ratio
    • High turndown (up to approximately 70:1 depending on model)

Electrical Specifications

  • Motor Voltage
    • 230 to 480 V
  • Frequency
    • 50/60 Hz

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct Spark Ignition

Product Overview & Classification

  • Construction
    • All‑metal

Combustion Air, Blower & Emissions Specifications

  • Blower Types
    • UHC102, UHC122, UHC142, UHC182, UHC202, UMI300, UMI390

Applications & Compatibility

  • Applications
    • Process Air Heating, Textile Machines, Printing Machines, Dryers

Overview

  • Burner Type
    • Nozzle-mixing burner with packaged air blower

Motor Specifications

  • Motor Type
    • Single‑phase (selected models), Triphase

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (C1), LPG/Propane (C3)

Processing & Performance Metrics

  • Emissions
    • CO Emissions (NG) -< 25 to 50 mg/Nm³ at 17% O₂ (model dependent)
    • NOx Emissions (NG) - Typically 25 to 40 mg/Nm³ at 17% O₂

Standards & Certifications

  • Approvals
    • Eurasian Customs Union

Connections & Interfaces

  • Spark Ignitor Connection
    • 1/2 in NPT
  • Gas Inlet Connection
    • 1/2 to 1 in NPT (model dependent)

Pressure Specifications

  • Operating Pressure Range
    • Balanced pressure (0 mbar duct pressure)

Installation & Mounting Specifications

  • Installation Orientation
    • Any orientation

Performance Specifications

  • Heat Capacity Range
    • 2 to 950 kW (LHV, size dependent)

Safety, Protection & Reliability

  • Protection Class
    • IP54

Combustion Design & Characteristics

  • Combustion Type
    • Stable, clean combustion

Performance, Flow & Capacity

  • Turndown Ratio
    • High turndown (up to approximately 70:1 depending on model)

Electrical Specifications

  • Motor Voltage
    • 230 to 480 V
  • Frequency
    • 50/60 Hz

Ignition, Flame & Supervision Specifications

  • Ignition Type
    • Direct Spark Ignition

Product Overview & Classification

  • Construction
    • All‑metal

Combustion Air, Blower & Emissions Specifications

  • Blower Types
    • UHC102, UHC122, UHC142, UHC182, UHC202, UMI300, UMI390

Applications & Compatibility

  • Applications
    • Process Air Heating, Textile Machines, Printing Machines, Dryers

Overview

  • Burner Type
    • Nozzle-mixing burner with packaged air blower

Motor Specifications

  • Motor Type
    • Single‑phase (selected models), Triphase

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas (C1), LPG/Propane (C3)

Processing & Performance Metrics

  • Emissions
    • CO Emissions (NG) -< 25 to 50 mg/Nm³ at 17% O₂ (model dependent)
    • NOx Emissions (NG) - Typically 25 to 40 mg/Nm³ at 17% O₂

Standards & Certifications

  • Approvals
    • Eurasian Customs Union
  • Spark Ignitor Connection : 1/2 in NPT
  • Operating Pressure Range : Balanced pressure (0 mbar duct pressure)
  • Installation Orientation : Any orientation
  • Gas Inlet Connection : 1/2 to 1 in NPT (model dependent)
  • Heat Capacity Range : 2 to 950 kW (LHV, size dependent)
  • Protection Class : IP54
  • Combustion Type : Stable, clean combustion
  • Turndown Ratio : High turndown (up to approximately 70:1 depending on model)
  • Motor Voltage : 230 to 480 V
  • Ignition Type : Direct Spark Ignition
  • Construction : All‑metal
  • Blower Types : UHC102, UHC122, UHC142, UHC182, UHC202, UMI300, UMI390
  • Applications : Process Air Heating, Textile Machines, Printing Machines, Dryers
  • Burner Type : Nozzle-mixing burner with packaged air blower
  • Motor Type : Single‑phase (selected models), Triphase
  • Fuel Type : Natural Gas (C1), LPG/Propane (C3)
  • Frequency : 50/60 Hz
  • Emissions : CO Emissions (NG) -< 25 to 50 mg/Nm³ at 17% O₂ (model dependent)|NOx Emissions (NG) - Typically 25 to 40 mg/Nm³ at 17% O₂
  • Approvals : Eurasian Customs Union
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
307149
MIXING CONE VALUPAK II-60
307149
MIXING CONE VALUPAK II-60
307152
VALUPAK II-60-UHC102-NG
307152
VALUPAK II-60-UHC102-NG
307153
VALUPAK II-60-UHC122-NG+LPG
307153
VALUPAK II-60-UHC122-NG+LPG
307154
VALUPAK II-60-UMI300-NG+LPG
307154
VALUPAK II-60-UMI300-NG+LPG
307155
VALUPAK II-60-UHC102-LPG
307155
VALUPAK II-60-UHC102-LPG
307911
VAL II-150 EB & 150mm SLV
307911
VAL II-150 EB & 150mm SLV
307912
VALUPAK II-300 EB
307912
VALUPAK II-300 EB
307913
VALUPAK II-600 EB
307913
VALUPAK II-600 EB
307914
VALUPAK II-900 EB
307914
VALUPAK II-900 EB
310217
DISCHARGE SLEEVE VP300   L=200
310217
DISCHARGE SLEEVE VP300   L=200