/content/process/us/en/search.html

control panels

Control panel BCS

The premier burner control system for aggregate drying.

Overview
The Hauck BCS control panels are designed by combustion experts in the aggregate drying industry. Available in the 7000 model, the BCS is a fully featured, user friendly burner control system for material drying. It manages all performance and safety functions of an asphalt or aggregate drying combustion system from start-up through production cycling, and shutdown.
The 3600 model has been discontinued. 

Features & Benefits:
  • Improved HMI Limits annunciation
  • Improved troubleshooting
  • System status annunciation
  • Reduced downtime
  • Temperature controller for precise control
  • Minimal operator interaction
  • Low fire mode
  • Manual backup
  • Dual fuel accommodation
  • Single button start-up
  • Flame signal indicator
Specifications

Standards & Certifications

  • Approvals
    • Designed to meet NFPA requirements

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • Approximately 32 to 130 deg F (0 to 55 deg C)

Temperature Control/Measurement

  • Temperature Controllers
    • Honeywell UDC3200/DC120L

Inputs, Outputs & Signal Interfaces

  • Auxiliary Analog Inputs
    • Up to 7 (4 to 20 mA/0 to 10 VDC)

Environmental Conditions

  • Environmental Rating
    • Industrial control panel (location protected from vibration and weather)

Applications & Compatibility

  • Burner Compatibility
    • NovaStar®, StarJet®, MegaStar®, EcoStar®
  • Primary Application
    • Asphalt and aggregate rotary drying

Control, Software & User Interface Specifications

  • Operator Interface
    • Touchscreen HMI
  • Data Logging
    • PLC SD‑card Logging (HMI logging not enabled)

Actuation, Valve & Motion Control Specifications

  • Supported Fuels
    • Natural Gas, oil, liquid Propane (LP)

Product Overview & Classification

  • Product Series
    • BCS‑3000M, BCS‑3600, BCS‑7000

Installation & Mounting Specifications

  • Mounting Types
    • Panel - Tabletop or drop‑in enclosure

Control, Logic & Functional Behavior

  • Control Modes
    • Manual, Auto, Low Fire
  • Purge Logic
    • Adjustable purge time (4 air changes minimum)

Overview

  • Product Type
    • Integrated burner management and process control panel

Electrical Specifications

  • Power Supply
    • 120 VAC, single phase, grounded neutral

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Type
    • Spark‑ignited gas pilot

Standards & Certifications

  • Approvals
    • Designed to meet NFPA requirements

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • Approximately 32 to 130 deg F (0 to 55 deg C)

Temperature Control/Measurement

  • Temperature Controllers
    • Honeywell UDC3200/DC120L

Inputs, Outputs & Signal Interfaces

  • Auxiliary Analog Inputs
    • Up to 7 (4 to 20 mA/0 to 10 VDC)

Environmental Conditions

  • Environmental Rating
    • Industrial control panel (location protected from vibration and weather)

Applications & Compatibility

  • Burner Compatibility
    • NovaStar®, StarJet®, MegaStar®, EcoStar®
  • Primary Application
    • Asphalt and aggregate rotary drying

Control, Software & User Interface Specifications

  • Operator Interface
    • Touchscreen HMI
  • Data Logging
    • PLC SD‑card Logging (HMI logging not enabled)

Actuation, Valve & Motion Control Specifications

  • Supported Fuels
    • Natural Gas, oil, liquid Propane (LP)

Product Overview & Classification

  • Product Series
    • BCS‑3000M, BCS‑3600, BCS‑7000

Installation & Mounting Specifications

  • Mounting Types
    • Panel - Tabletop or drop‑in enclosure

Control, Logic & Functional Behavior

  • Control Modes
    • Manual, Auto, Low Fire
  • Purge Logic
    • Adjustable purge time (4 air changes minimum)

Overview

  • Product Type
    • Integrated burner management and process control panel

Electrical Specifications

  • Power Supply
    • 120 VAC, single phase, grounded neutral

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Type
    • Spark‑ignited gas pilot
  • Approvals : Designed to meet NFPA requirements
  • Operating Temperature Range : Approximately 32 to 130 deg F (0 to 55 deg C)
  • Temperature Controllers : Honeywell UDC3200/DC120L
  • Auxiliary Analog Inputs : Up to 7 (4 to 20 mA/0 to 10 VDC)
  • Environmental Rating : Industrial control panel (location protected from vibration and weather)
  • Burner Compatibility : NovaStar®, StarJet®, MegaStar®, EcoStar®
  • Primary Application : Asphalt and aggregate rotary drying
  • Operator Interface : Touchscreen HMI
  • Supported Fuels : Natural Gas, oil, liquid Propane (LP)
  • Product Series : BCS‑3000M, BCS‑3600, BCS‑7000
  • Mounting Types : Panel - Tabletop or drop‑in enclosure
  • Control Modes : Manual, Auto, Low Fire
  • Product Type : Integrated burner management and process control panel
  • Power Supply : 120 VAC, single phase, grounded neutral
  • Data Logging : PLC SD‑card Logging (HMI logging not enabled)
  • Purge Logic : Adjustable purge time (4 air changes minimum)
  • Pilot Type : Spark‑ignited gas pilot
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BCS7000
Burner Control System, BCS7000
BCS7000
Burner Control System, BCS7000