/content/process/us/en/search.html
We are currently facing intermittent slowness in the site. Our team is working diligently to resolve it. Thank you for your patience and understanding.

control panels

Control Panels

HeatPak and CP series control panels are engineered for simple, plug and play burner control.

Overview
Whether it is standard panels or custom designs, Eclipse can provide the most practical, cost effective control panel for your combustion process. Eclipse uses its comprehensive combustion knowledge to develop a control panel than best fits your application needs. You can be confident your control panel will meet all applicable safety codes.
Specifications

Alarms, Status & Diagnostics

  • Alarms
    • Optional audible alarm
  • Status Indication
    • Indicator lights

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +140 deg F (-40 to +60 deg C)
  • Enclosure Rating
    • NEMA 4

Combustion Air, Blower & Emissions Specifications

  • Combustion Blower Rating
    • Up to 1/2 HP (direct connection)

Ignition, Flame & Supervision Specifications

  • Flame Monitoring
    • Veri‑Flame compatible
  • Wiring Method
    • Terminal block
  • Flame Sensor
    • Flame rod, UV scanner, self‑check UV, UV‑IR scanner, IR scanner

Control, Logic & System Behavior

  • Operating Modes
    • No‑purge, purge, modulation

Product Overview & Classification

  • Product Series
    • CP Series

Installation & Mounting Specifications

  • Mounting Types
    • Wall mounted

Overview

  • Product Type
    • Burner control panel
  • Models
    • CPL v1

Control, Logic & Functional Behavior

  • Start Mode
    • Automatic

Dimensions & Weight

  • Dimensions
    • 14 in H x 12 in W x 8 in D (356 mm H x 305 mm W x 203 mm D)

Standards & Certifications

  • Approvals
    • UL, FM, CSA (USA and Canada), NFPA compliant installation required

Alarms, Status & Diagnostics

  • Alarms
    • Optional audible alarm
  • Status Indication
    • Indicator lights

Environmental Conditions

  • Ambient Temperature Range
    • -40 to +140 deg F (-40 to +60 deg C)
  • Enclosure Rating
    • NEMA 4

Combustion Air, Blower & Emissions Specifications

  • Combustion Blower Rating
    • Up to 1/2 HP (direct connection)

Ignition, Flame & Supervision Specifications

  • Flame Monitoring
    • Veri‑Flame compatible
  • Wiring Method
    • Terminal block
  • Flame Sensor
    • Flame rod, UV scanner, self‑check UV, UV‑IR scanner, IR scanner

Control, Logic & System Behavior

  • Operating Modes
    • No‑purge, purge, modulation

Product Overview & Classification

  • Product Series
    • CP Series

Installation & Mounting Specifications

  • Mounting Types
    • Wall mounted

Overview

  • Product Type
    • Burner control panel
  • Models
    • CPL v1

Control, Logic & Functional Behavior

  • Start Mode
    • Automatic

Dimensions & Weight

  • Dimensions
    • 14 in H x 12 in W x 8 in D (356 mm H x 305 mm W x 203 mm D)

Standards & Certifications

  • Approvals
    • UL, FM, CSA (USA and Canada), NFPA compliant installation required
  • Alarms : Optional audible alarm
  • Ambient Temperature Range : -40 to +140 deg F (-40 to +60 deg C)
  • Combustion Blower Rating : Up to 1/2 HP (direct connection)
  • Status Indication : Indicator lights
  • Flame Monitoring : Veri‑Flame compatible
  • Enclosure Rating : NEMA 4
  • Operating Modes : No‑purge, purge, modulation
  • Product Series : CP Series
  • Mounting Types : Wall mounted
  • Wiring Method : Terminal block
  • Product Type : Burner control panel
  • Flame Sensor : Flame rod, UV scanner, self‑check UV, UV‑IR scanner, IR scanner
  • Start Mode : Automatic
  • Dimensions : 14 in H x 12 in W x 8 in D (356 mm H x 305 mm W x 203 mm D)
  • Approvals : UL, FM, CSA (USA and Canada), NFPA compliant installation required
  • Models : CPL v1
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
303049
EPG 181311 A 220V
303049
EPG 181311 A 220V
303050
EPG 181312 A 220V
303050
EPG 181312 A 220V
303051
EPG 181321 A 220V
303051
EPG 181321 A 220V
303052_V
EPG 181322 A 220V
303052_V
EPG 181322 A 220V
303053_V
EPG 181411 A 220V
303053_V
EPG 181411 A 220V
303054
EPG 181412 A 220V
303054
EPG 181412 A 220V
303055
EPG 181421 A 220V
303055
EPG 181421 A 220V
303056
EPG 181422 A 220V
303056
EPG 181422 A 220V
303057
EPG 183311 A 220V
303057
EPG 183311 A 220V
303058
EPG 183312 A 220V
303058
EPG 183312 A 220V