control panels
Control Panels
HeatPak and CP series control panels are engineered for simple, plug and play burner control.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Alarms, Status & Diagnostics
- Alarms
- Optional audible alarm
- Status Indication
- Indicator lights
Environmental Conditions
- Ambient Temperature Range
- -40 to +140 deg F (-40 to +60 deg C)
- Enclosure Rating
- NEMA 4
Combustion Air, Blower & Emissions Specifications
- Combustion Blower Rating
- Up to 1/2 HP (direct connection)
Ignition, Flame & Supervision Specifications
- Flame Monitoring
- Veri‑Flame compatible
- Wiring Method
- Terminal block
- Flame Sensor
- Flame rod, UV scanner, self‑check UV, UV‑IR scanner, IR scanner
Control, Logic & System Behavior
- Operating Modes
- No‑purge, purge, modulation
Product Overview & Classification
- Product Series
- CP Series
Installation & Mounting Specifications
- Mounting Types
- Wall mounted
Overview
- Product Type
- Burner control panel
- Models
- CPL v1
Control, Logic & Functional Behavior
- Start Mode
- Automatic
Dimensions & Weight
- Dimensions
- 14 in H x 12 in W x 8 in D (356 mm H x 305 mm W x 203 mm D)
Standards & Certifications
- Approvals
- UL, FM, CSA (USA and Canada), NFPA compliant installation required
Alarms, Status & Diagnostics
- Alarms
- Optional audible alarm
- Status Indication
- Indicator lights
Environmental Conditions
- Ambient Temperature Range
- -40 to +140 deg F (-40 to +60 deg C)
- Enclosure Rating
- NEMA 4
Combustion Air, Blower & Emissions Specifications
- Combustion Blower Rating
- Up to 1/2 HP (direct connection)
Ignition, Flame & Supervision Specifications
- Flame Monitoring
- Veri‑Flame compatible
- Wiring Method
- Terminal block
- Flame Sensor
- Flame rod, UV scanner, self‑check UV, UV‑IR scanner, IR scanner
Control, Logic & System Behavior
- Operating Modes
- No‑purge, purge, modulation
Product Overview & Classification
- Product Series
- CP Series
Installation & Mounting Specifications
- Mounting Types
- Wall mounted
Overview
- Product Type
- Burner control panel
- Models
- CPL v1
Control, Logic & Functional Behavior
- Start Mode
- Automatic
Dimensions & Weight
- Dimensions
- 14 in H x 12 in W x 8 in D (356 mm H x 305 mm W x 203 mm D)
Standards & Certifications
- Approvals
- UL, FM, CSA (USA and Canada), NFPA compliant installation required
- Alarms : Optional audible alarm
- Ambient Temperature Range : -40 to +140 deg F (-40 to +60 deg C)
- Combustion Blower Rating : Up to 1/2 HP (direct connection)
- Status Indication : Indicator lights
- Flame Monitoring : Veri‑Flame compatible
- Enclosure Rating : NEMA 4
- Operating Modes : No‑purge, purge, modulation
- Product Series : CP Series
- Mounting Types : Wall mounted
- Wiring Method : Terminal block
- Product Type : Burner control panel
- Flame Sensor : Flame rod, UV scanner, self‑check UV, UV‑IR scanner, IR scanner
- Start Mode : Automatic
- Dimensions : 14 in H x 12 in W x 8 in D (356 mm H x 305 mm W x 203 mm D)
- Approvals : UL, FM, CSA (USA and Canada), NFPA compliant installation required
- Models : CPL v1
Filters
Please sign in to view part numbers available for purchase based on your account Sign In